您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
HTD 14M-115 - Timing belt pulleys HTD profile
Sati
Timing belt pulleys and bars
Timing belt pulleys HTD profile
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatehtd/htd_14m-115.prj},{NB=14M1148},{MAT=Acciaio},{FLA=Con flangia},{CODE2=4814M115},{CODE=14M1148},{TYPE=6F},{CFL=FL180},{Z=48},{DP=213.90},{DE=211.11},{DF=226},{DM=150},{DI=-},{F=133},{L=148},{SB=32},{WEIGHT=25.00},{SBX=32},{DFX=226.000},{DIX=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
L
[mm]
SB
Stock bore
ⁿ/ₐ
WEIGHT
Weight
[kg]
14M1128
Steel
With flanges
2814M115
14M1128
6F
FL153
28
124.78
122.12
128
100
-
133
148
32
9.20
14M1129
Steel
With flanges
2914M115
14M1129
6F
FL154
29
129.23
126.57
138
100
-
133
148
32
10.20
14M1130
Steel
With flanges
3014M115
14M1130
6F
FL154
30
133.69
130.99
138
100
-
133
148
32
11.20
14M1132
Steel
With flanges
3214M115
14M1132
6F
FL160
32
142.60
139.88
154
100
-
133
148
32
13.20
14M1134
Steel
With flanges
3414M115
14M1134
6F
FL166
34
151.52
148.79
160
100
-
133
148
32
14.80
14M1136
Steel
With flanges
3614M115
14M1136
6F
FL168
36
160.43
157.68
168
100
-
133
148
32
16.60
14M1138
Steel
With flanges
3814M115
14M1138
6F
FL172
38
169.34
166.60
183
120
-
133
148
32
19.20
14M1140
Steel
With flanges
4014M115
14M1140
6F
FL162
40
178.25
175.49
188
135
-
133
148
32
20.56
14M1144
Steel
With flanges
4414M115
14M1144
6F
FL175
44
196.08
193.28
211
140
-
133
148
32
21.93
14M1148
Steel
With flanges
4814M115
14M1148
6F
FL180
48
213.90
211.11
226
150
-
133
148
32
25.00
14M1156
Steel
With flanges
5614M115
14M1156
6F
FL182
56
249.55
246.76
256
150
-
133
148
32
27.50
14M1164
Cast iron
With flanges
6414M115
14M1164
10WF
FL184
64
285.21
282.41
296
150
240
133
133
32
30.10
14M1172
Cast iron
Without flanges
7214M115
14M1172
10A
-
72
320.86
318.06
0
150
278
133
133
32
32.83
14M1180
Cast iron
Without flanges
8014M115
14M1180
10A
-
80
356.51
353.71
0
150
314
133
133
32
35.55
14M1190
Cast iron
Without flanges
9014M115
14M1190
10A
-
90
401.07
398.28
0
150
358
133
133
32
41.00
14M1111
Cast iron
Without flanges
11214M115
14M1111
10A
-
112
499.11
496.32
0
150
456
133
133
32
54.40
14M1114
Cast iron
Without flanges
14414M115
14M1114
10A
-
144
641.71
638.92
0
165
600
133
133
32
67.80
14M1116
Cast iron
Without flanges
16814M115
14M1116
10A
-
168
748.66
745.87
0
165
706
133
133
32
75.80
14M1119
Cast iron
Without flanges
19214M115
14M1119
10A
-
192
855.62
852.82
0
165
813
133
133
32
88.30
14M1121
Cast iron
Without flanges
21614M115
14M1121
10A
-
216
962.57
959.76
0
165
920
133
133
32
98.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表