您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
HTD 14M-55 - Timing belt pulleys HTD profile
Sati
Timing belt pulleys and bars
Timing belt pulleys HTD profile
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatehtd/htd_14m-55.prj},{NB=14M5548},{MAT=Ghisa},{FLA=Con flangia},{CODE2=4814M55},{CODE=14M5548},{TYPE=10WF},{CFL=FL180},{Z=48},{DP=213.90},{DE=211.11},{DF=226},{DM=135.0},{DI=170},{F=70.0},{L=70},{SB=24},{WEIGHT=13.70},{SBX=24},{DFX=226.000},{DIX=170.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
L
[mm]
SB
Stock bore
ⁿ/ₐ
WEIGHT
Weight
[kg]
14M5528
Steel
With flanges
2814M55
14M5528
6F
FL153
28
124.78
122.12
128
100.0
-
70.0
85
24
5.60
14M5529
Steel
With flanges
2914M55
14M5529
6F
FL154
29
129.23
126.57
138
100.0
-
70.0
85
24
6.10
14M5530
Steel
With flanges
3014M55
14M5530
6F
FL154
30
133.69
130.99
138
100.0
-
70.0
85
24
6.60
14M5532
Steel
With flanges
3214M55
14M5532
6F
FL160
32
142.60
139.88
154
100.0
-
70.0
85
24
7.60
14M5534
Steel
With flanges
3414M55
14M5534
6F
FL166
34
151.52
148.79
160
100.0
-
70.0
85
24
8.60
14M5536
Steel
With flanges
3614M55
14M5536
6F
FL168
36
160.43
157.68
168
100.0
-
70.0
85
24
9.60
14M5538
Steel
With flanges
3814M55
14M5538
6F
FL172
38
169.34
166.60
183
120.0
-
70.0
85
24
10.80
14M5540
Steel
With flanges
4014M55
14M5540
6F
FL162
40
178.25
175.49
188
120.0
-
70.0
85
24
11.20
14M5544
Steel
With flanges
4414M55
14M5544
6F
FL175
44
196.08
193.28
211
120.0
-
70.0
85
24
12.50
14M5548
Cast iron
With flanges
4814M55
14M5548
10WF
FL180
48
213.90
211.11
226
135.0
170
70.0
70
24
13.70
14M5556
Cast iron
With flanges
5614M55
14M5556
10WF
FL182
56
249.55
246.76
256
135.0
207
70.0
70
28
14.50
14M5564
Cast iron
With flanges
6414M55
14M5564
10WF
FL184
64
285.21
282.41
296
135.0
240
70.0
70
28
15.60
14M5572
Cast iron
Without flanges
7214M55
14M5572
10A
-
72
320.86
318.06
0
135.0
280
70.0
70
28
16.90
14M5580
Cast iron
Without flanges
8014M55
14M5580
10A
-
80
356.51
353.71
0
135.0
314
70.0
70
28
20.00
14M5590
Cast iron
Without flanges
9014M55
14M5590
10A
-
90
401.07
398.28
0
135.0
358
70.0
70
28
22.60
14M5511
Cast iron
Without flanges
11214M55
14M5511
10A
-
112
499.11
496.32
0
135.0
456
70.0
70
28
29.50
14M5514
Cast iron
Without flanges
14414M55
14M5514
10A
-
144
641.71
638.92
0
135.0
600
70.0
70
28
39.00
14M5516
Cast iron
Without flanges
16814M55
14M5516
10A
-
168
748.66
745.87
0
135.0
706
70.0
70
28
48.50
14M5519
Cast iron
Without flanges
19214M55
14M5519
10A
-
192
855.62
852.82
0
135.0
813
70.0
70
28
57.80
14M5521
Cast iron
Without flanges
21614M55
14M5521
10A
-
216
962.57
959.76
0
150.0
920
70.0
70
28
67.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表