您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Connecting link - Connecting link No. 11 Simplex (European type)
Wippermann
Roller chain with waisted plates
Simplex roller chains according to ISO 606 (European type)
Connecting link No. 11
Powered by
CAD模型選擇
{wippermann/rollenketten_tailliert/einfach_rollenketten_iso_606_eu/verbindungsglied_nr_11/einfach_eu_verbindungsglied_nr_11.prj},{NB=1501 0501 1200},{P=15.875},{B3=13.41},{D2=5.08},{G=14.7},{L1=19.6},{K=4.1},{SA=1.60},{HF=11.8},{DF=0.6},{INFO=PDF Katalog},{CNSORDERNOS=1501 0501 1200},{CNSORDERNOSR=1501 0501 1201},{CNSORDERNOB=1501 0501 120Ma},{CNSORDERNOBK=1501 0501 KS0D},{CNSORDERNOTHT=1501 0501 120Mb},{CNSORDERNOTK=1501 0501 KS0Da},{CNSORDERNOM=1501 0501 120M},{CNSORDERNOMR=1501 0501 1201a},{AUSVIS=Standardkette},{WIP=Nr.11 - 501},{WIPS=Nr.11 - 501},{WIPSR=Nr.11 - 501 RF},{WIPB=Nr.11 - 10 B-1 BI},{WIPBK=Nr.11 - 10 B-1 BI KS},{WIPTHT=Nr.11 - 10 B-1 TR HT},{WIPM=Nr.11 - 10 B-1 MA},{WIPMR=Nr.11 - 501 RF MA},{ISO=10 B-1},{WIPTK=Nr.11 - 10 B-1 TR KS},{ECLASS1=23-17-04-03},{ZTNR=73151900},{ECLASS2=23-17-04-04}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
B3
Outer plate width min.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L1
Width over pin max.
[mm]
K
Projection over connecting link max.
[mm]
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
NORM
According to Standard
ⁿ/ₐ
1501 0440 1200
1501 0440 1200
Standard chain
Nr.11 - 440
03
5.000
4.25
1.49
4.1
7.4
2.5
23-17-04-03
73151900
ISO 606
1501 0445 1200
1501 0445 1200
Standard chain
Nr.11 - 445
04
6.000
4.20
1.85
5.0
7.4
2.9
23-17-04-03
73151900
ISO 606
1501 0450 1200
1501 0450 1200
Standard chain
Nr.11 - 450
05 B-1
8.000
4.90
2.31
7.1
8.6
3.1
23-17-04-03
73151900
ISO 606
1501 0450 1201
1501 0450 1201
Standard chain stainless ...
Nr.11 - 450 RF
05 B-1
8.000
4.90
2.31
7.1
8.6
3.1
23-17-04-05
73151900
ISO 606
1501 0453 1200
1501 0453 1200
Standard chain
Nr.11 - 453
-
9.525
5.58
2.78
9.0
9.6
3.1
23-17-04-03
73151900
-
1501 0454 1200
1501 0454 1200
Standard chain
Nr.11 - 454
-
9.525
6.83
3.28
9.0
11.6
3.3
23-17-04-03
73151900
-
1501 0462 120Ma
1501 0462 120Ma
Biathlon
Nr.11 - 08 B-1 BI
08 B-1
12.700
11.43
4.45
11.8
17.0
3.9
23-17-04-03
73151900
ISO 606
1501 0462 KS0D
1501 0462 KS0D
Biathlon KS
Nr.11 - 08 B-1 BI KS
08 B-1
12.700
11.43
4.45
11.8
17.0
3.9
23-17-04-03
73151900
ISO 606
1501 0462 120M
1501 0462 120M
Marathon
Nr.11 - 08 B-1 MA
08 B-1
12.700
11.43
4.45
11.8
17.0
3.9
23-17-04-04
73151900
ISO 606
1501 0462 1201a
1501 0462 1201a
Marathon stainless steel
Nr.11 - 462 RF MA
08 B-1
12.700
11.43
4.45
11.8
17.0
3.9
23-17-04-05
73151900
ISO 606
1501 0331 1200
1501 0331 1200
Standard chain
Nr.11 - 331
081
12.700
5.93
3.66
9.9
10.2
1.5
23-17-04-03
73151900
ISO 606
1501 0332 1200
1501 0332 1200
Standard chain
Nr.11 - 332
-
12.700
7.33
3.66
9.9
11.2
1.5
23-17-04-03
73151900
-
1501 0017 1200
1501 0017 1200
Standard chain
Nr.11 - 17
083
12.700
8.03
4.09
10.3
12.9
1.5
23-17-04-03
73151900
ISO 606
1501 0385 1200
1501 0385 1200
Standard chain
Nr.11 - 385
-
12.700
9.91
3.97
11.5
15.4
3.9
23-17-04-03
73151900
-
1501 0461 1200
1501 0461 1200
Standard chain
Nr.11 - 461
-
12.700
10.06
4.45
11.8
15.8
3.9
23-17-04-03
73151900
-
1501 0462 1200
1501 0462 1200
Standard chain
Nr.11 - 462
08 B-1
12.700
11.43
4.45
11.8
17.0
3.9
23-17-04-03
73151900
ISO 606
1501 0331 1201
1501 0331 1201
Standard chain stainless ...
Nr.11 - 331 RF
081
12.700
5.93
3.66
9.9
10.2
1.5
23-17-04-05
73151900
ISO 606
1501 0332 1201
1501 0332 1201
Standard chain stainless ...
Nr.11 - 332 RF
-
12.700
7.33
3.66
9.9
11.2
1.5
23-17-04-05
73151900
-
1501 0462 1201
1501 0462 1201
Standard chain stainless ...
Nr.11 - 462 RF
08 B-1
12.700
11.43
4.45
11.8
17.0
3.9
23-17-04-05
73151900
ISO 606
1501 0462 120Mb
1501 0462 120Mb
Triathlon HT
Nr.11 - 08 B-1 TR HT
08 B-1
12.700
11.43
4.45
11.8
17.0
3.9
23-17-04-04
73151900
ISO 606
1501 0462 KS0Da
1501 0462 KS0Da
Triathlon KS
Nr.11 - 08 B-1 TR KS
08 B-1
12.700
11.43
4.45
11.8
17.0
3.9
23-17-04-04
73151900
ISO 606
1501 0501 120Ma
1501 0501 120Ma
Biathlon
Nr.11 - 10 B-1 BI
10 B-1
15.875
13.41
5.08
14.7
19.6
4.1
23-17-04-03
73151900
ISO 606
1501 0501 KS0D
1501 0501 KS0D
Biathlon KS
Nr.11 - 10 B-1 BI KS
10 B-1
15.875
13.41
5.08
14.7
19.6
4.1
23-17-04-03
73151900
ISO 606
1501 0501 120M
1501 0501 120M
Marathon
Nr.11 - 10 B-1 MA
10 B-1
15.875
13.41
5.08
14.7
19.6
4.1
23-17-04-04
73151900
ISO 606
1501 0501 1201a
1501 0501 1201a
Marathon stainless steel
Nr.11 - 501 RF MA
10 B-1
15.875
13.41
5.08
14.7
19.6
4.1
23-17-04-05
73151900
ISO 606
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表