您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Connecting link - Connecting link No. 11 Triplex (European type)
Wippermann
Roller chain with waisted plates
Triplex roller chains according to ISO 606 (European type)
Connecting link No. 11
Powered by
CAD模型選擇
{wippermann/rollenketten_tailliert/dreifach_rollenketten_iso_606_eu/verbindungsglied_nr11/verbindungsglied_nr_11_dreifach_eu.prj},{NB=1503 0513 1200},{HIDEB=1},{HIDE=0},{P=19.050},{E=19.46},{B3=15.75},{D2=5.72},{G=16.1},{L3=61.7},{K=4.6},{SA=1.8},{DF=0.7},{SZ=1.8},{HF=12.9},{CNSORDERNOS=1503 0513 1200},{CNSORDERNOSR=1503 0513 1201},{CNSORDERNOB=1503 0513 120Ma},{CNSORDERNOBK=1503 0513 KS0D},{CNSORDERNOTHT=1503 0513 120Mb},{CNSORDERNOTK=1503 0513 KS0Da},{CNSORDERNOM=1503 0513 120M},{CNSORDERNOMR=1503 0513 1201a},{INFO=PDF Katalog},{AUSVIS=Standardkette},{WIP=Nr. 11 - T 513},{WIPS=Nr. 11 - T 513},{WIPSR=Nr. 11 - T 513 RF},{WIPB=Nr. 11 - 12 B-3 BI},{WIPBK=Nr. 11 - 12 B-3 BI KS},{WIPTHT=Nr. 11 - 12 B-3 TR HT},{WIPTK=Nr. 11 - 12 B-3 TR KS},{WIPMR=Nr. 11 - T 513 RF MA},{ISO=12 B-3},{WIPM=Nr. 11 - 12 B-3 MA},{ZTNR=73151900}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
E
Transverse pitch
[mm]
B3
Outer plate width min.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L3
Width over pin max.
[mm]
K
Projection over connecting link max.
[mm]
DF
Spring clip thickness
[mm]
HF
Spring clip height
[mm]
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
NORM
According to Standard
ⁿ/ₐ
1503 0450 1200
1503 0450 1200
Standard chain
Nr. 11 - T 450
05 B-3
8.000
5.64
4.90
2.31
7.1
19.9
3.1
0.5
5.7
23-17-04-03
73151900
ISO 606
1503 0462 120Ma
1503 0462 120Ma
Biathlon
Nr. 11 - 08 B-3 BI
08 B-3
12.700
13.92
11.43
4.45
11.8
44.9
3.9
0.6
9.4
23-17-04-03
73151900
ISO 606
1503 0462 KS0D
1503 0462 KS0D
Biathlon KS
Nr. 11 - 08 B-3 BI KS
08 B-3
12.700
13.92
11.43
4.45
11.8
44.9
3.9
0.6
9.4
23-17-04-03
73151900
ISO 606
1503 0462 120M
1503 0462 120M
Marathon
Nr. 11 - 08 B-3 MA
08 B-3
12.700
13.92
11.43
4.45
11.8
44.9
3.9
0.6
9.4
23-17-04-04
73151900
ISO 606
1503 0462 1201a
1503 0462 1201a
Marathon stainless steel
Nr. 11 - T 462 RF MA
08 B-3
12.700
13.92
11.43
4.45
11.8
44.9
3.9
0.6
9.4
23-17-04-05
73151900
ISO 606
1503 0462 1200
1503 0462 1200
Standard chain
Nr. 11 - T 462
08 B-3
12.700
13.92
11.43
4.45
11.8
44.9
3.9
0.6
9.4
23-17-04-03
73151900
ISO 606
1503 0462 1201
1503 0462 1201
Standard chain stainless ...
Nr. 11 - T 462 RF
08 B-3
12.700
13.92
11.43
4.45
11.8
44.9
3.9
0.6
9.4
23-17-04-05
73151900
ISO 606
1503 0462 120Mb
1503 0462 120Mb
Triathlon HT
Nr. 11 - 08 B-3 TR HT
08 B-3
12.700
13.92
11.43
4.45
11.8
44.9
3.9
0.6
9.4
23-17-04-04
73151900
ISO 606
1503 0462 KS0Da
1503 0462 KS0Da
Triathlon KS
Nr. 11 - 08 B-3 TR KS
08 B-3
12.700
13.92
11.43
4.45
11.8
44.9
3.9
0.6
9.4
23-17-04-04
73151900
ISO 606
1503 0501 120Ma
1503 0501 120Ma
Biathlon
Nr. 11 - 10 B-3 BI
10 B-3
15.875
16.59
13.41
5.08
14.7
52.8
4.1
0.6
11.8
23-17-04-03
73151900
ISO 606
1503 0501 KS0D
1503 0501 KS0D
Biathlon KS
Nr. 11 - 10 B-3 BI KS
10 B-3
15.875
16.59
13.41
5.08
14.7
52.8
4.1
0.6
11.8
23-17-04-03
73151900
ISO 606
1503 0501 120M
1503 0501 120M
Marathon
Nr. 11 - 10 B-3 MA
10 B-3
15.880
16.59
13.41
5.08
14.7
52.8
4.1
0.6
11.8
23-17-04-04
73151900
ISO 606
1503 0501 1201a
1503 0501 1201a
Marathon stainless steel
Nr. 11 - T 501 RF MA
10 B-3
15.875
16.59
13.41
5.08
14.7
52.8
4.1
0.6
11.8
23-17-04-05
73151900
ISO 606
1503 0501 1200
1503 0501 1200
Standard chain
Nr. 11 - T 501
10 B-3
15.875
16.59
13.41
5.08
14.7
52.8
4.1
0.6
11.8
23-17-04-03
73151900
ISO 606
1503 0501 1201
1503 0501 1201
Standard chain stainless ...
Nr. 11 - T 501 RF
10 B-3
15.875
16.59
13.41
5.08
14.7
52.8
4.1
0.6
11.8
23-17-04-05
73151900
ISO 606
1503 0501 120Mb
1503 0501 120Mb
Triathlon HT
Nr. 11 - 10 B-3 TR HT
10 B-3
15.875
16.59
13.41
5.08
14.7
52.8
4.1
0.6
11.8
23-17-04-04
73151900
ISO 606
1503 0501 KS0Da
1503 0501 KS0Da
Triathlon KS
Nr. 11 - 10 B-3 TR KS
10 B-3
15.875
16.59
13.41
5.08
14.7
52.8
4.1
0.6
11.8
23-17-04-04
73151900
ISO 606
1503 0513 120Ma
1503 0513 120Ma
Biathlon
Nr. 11 - 12 B-3 BI
12 B-3
19.050
19.46
15.75
5.72
16.1
61.7
4.6
0.7
12.9
23-17-04-03
73151900
ISO 606
1503 0513 KS0D
1503 0513 KS0D
Biathlon KS
Nr. 11 - 12 B-3 BI KS
12 B-3
19.050
19.46
15.75
5.72
16.1
61.7
4.6
0.7
12.9
23-17-04-03
73151900
ISO 606
1503 0513 120M
1503 0513 120M
Marathon
Nr. 11 - 12 B-3 MA
12 B-3
19.050
19.46
15.75
5.72
16.1
61.7
4.6
0.7
12.9
23-17-04-04
73151900
ISO 606
1503 0513 1201a
1503 0513 1201a
Marathon stainless steel
Nr. 11 - T 513 RF MA
12 B-3
19.050
19.46
15.75
5.72
16.1
61.7
4.6
0.7
12.9
23-17-04-05
73151900
ISO 606
1503 0513 1200
1503 0513 1200
Standard chain
Nr. 11 - T 513
12 B-3
19.050
19.46
15.75
5.72
16.1
61.7
4.6
0.7
12.9
23-17-04-03
73151900
ISO 606
1503 0513 1201
1503 0513 1201
Standard chain stainless ...
Nr. 11 - T 513 RF
12 B-3
19.050
19.46
15.75
5.72
16.1
61.7
4.6
0.7
12.9
23-17-04-05
73151900
ISO 606
1503 0513 120Mb
1503 0513 120Mb
Triathlon HT
Nr. 11 - 12 B-3 TR HT
12 B-3
19.050
19.46
15.75
5.72
16.1
61.7
4.6
0.7
12.9
23-17-04-04
73151900
ISO 606
1503 0513 KS0Da
1503 0513 KS0Da
Triathlon KS
Nr. 11 - 12 B-3 TR KS
12 B-3
19.050
19.46
15.75
5.72
16.1
61.7
4.6
0.7
12.9
23-17-04-04
73151900
ISO 606
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Triplex roller chains - Triplex roller chains according to ISO 606 (Europea...
Wippermann
10.12.2018
Connecting link - Connecting link No. 111 Triplex (European type)
Wippermann
05.12.2018
Connecting link - Connecting link No. 12 Triplex (European type)
Wippermann
05.12.2018
Simplex roller chains - Simplex roller chains according to ISO 606 (Europea...
Wippermann
18.06.2024
Duplex roller chains - Duplex roller chains according to ISO 606 (European ...
Wippermann
10.12.2018
Connecting link - Connecting link No. 11 Duplex (European type)
Wippermann
05.12.2018
Bent attachments, both sides - Type B2 bent attachments, both sides
Wippermann
14.01.2022
Connecting link - Connecting link No. 11 Simplex (European type)
Wippermann
05.12.2018
Triplex connecting links for ISO chain SRC - Connecting link and offset lin...
BEA Ingranaggi
06.07.2020
Sprockets - Sprockets for simplex roller chains
Wippermann
23.11.2021
Simplex sprockets 12B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Dreifach-Rollenkette - aus Stahl, nach DIN 8187 - ISO 606
Ketten Fuchs
22.09.2021
Connecting link - Connecting link No. 12 Simplex (European type)
Wippermann
05.12.2018
Chain couplings - Chain couplings
Wippermann
11.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表