您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore H075 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore H
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_h/t_belt_pulleys_with_pilot_bore_h075_asmtab.prj},{NB=15075026},{DESCRIPTION=26 H 075},{CNSORDERNO=15075026},{TYPE=2F},{MAT=St},{Z=26},{DP=105.11},{DE=103.73},{DF=111},{DM=80},{F=26.4},{L=40},{D=12},{N=322},{KG=2.19},{I=94.0},{VER=75},{PPATH=t_belt_pulleys_with_pilot_bore_h_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
15075014
14 H 075
15075014
2F
St
14
56.59
55.22
63
40
26.4
40
10
309
0.58
15075015
15 H 075
15075015
2F
St
15
60.64
59.27
66
45
26.4
40
10
310
0.69
15075016
16 H 075
15075016
2F
St
16
64.68
63.31
71
45
26.4
40
10
311
0.77
15075017
17 H 075
15075017
2F
St
17
68.72
67.35
75
45
26.4
40
12
312
0.84
15075018
18 H 075
15075018
2F
St
18
72.77
71.39
79
55
26.4
40
12
313
1.01
15075019
19 H 075
15075019
2F
St
19
76.81
75.44
83
60
26.4
40
12
314
1.15
15075020
20 H 075
15075020
2F
St
20
80.85
79.48
87
62
26.4
40
12
315
1.27
15075021
21 H 075
15075021
2F
St
21
84.89
83.52
91
65
26.4
40
12
316
1.41
15075022
22 H 075
15075022
2F
St
22
88.94
87.56
93
68
26.4
40
12
317
1.55
15075023
23 H 075
15075023
2F
St
23
92.98
91.61
97
72
26.4
40
12
318
1.71
15075024
24 H 075
15075024
2F
St
24
97.03
95.65
103
72
26.4
40
12
320
1.83
15075025
25 H 075
15075025
2F
St
25
101.06
99.69
106
72
26.4
40
12
321
1.96
15075026
26 H 075
15075026
2F
St
26
105.11
103.73
111
80
26.4
40
12
322
2.19
15075027
27 H 075
15075027
2F
St
27
109.15
107.78
115
80
26.4
40
12
323
2.32
15075028
28 H 075
15075028
2F
St
28
113.19
111.82
119
80
26.4
40
12
325
2.47
15075030
30 H 075
15075030
2F
St
30
121.29
119.90
127
80
26.4
40
14
327
2.76
15075032
32 H 075
15075032
2F
St
32
129.36
127.99
135
80
26.4
40
14
328
3.08
15075033
33 H 075
15075033
2F
St
33
133.40
132.03
140
80
26.4
40
14
330
3.25
15075034
34 H 075
15075034
2F
St
34
137.45
136.07
143
80
26.4
40
14
331
3.42
15075035
35 H 075
15075035
2F
St
35
141.49
140.12
148
80
26.4
40
14
333
3.61
15075036
36 H 075
15075036
2F
St
36
145.53
144.16
152
80
26.4
40
14
334
3.79
15075038
38 H 075
15075038
2F
St
38
153.62
152.24
158
80
26.4
40
14
335
4.16
15075040
40 H 075
15075040
2F
St
40
161.70
160.33
168
80
26.4
40
14
338
4.58
15075044
44 H 075
15075044
4F
GG
44
177.87
176.50
184
80
26.4
40
18
339
2.57
15075048
48 H 075
15075048
4F
GG
48
194.04
192.67
200
90
26.4
45
18
342
3.56
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表