您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
AEVU - 紧凑型气缸
Festo
产品 (A - Z)
A
AEVU
Powered by
CAD模型選擇
{festo/parts/a/aevu/aevu_ass.prj},{NB=156988 AEVU-20-15-A-P-A---(0)},{TNR=156988},{TYP=AEVU},{INFO=},{KDM=20},{HUBL=standard},{HUBW=15},{HUB=15},{HUBST=0},{AUSF=A-P-A},{GEW=2.000},{S11=0.000},{S2=0.000},{BG=18.500},{D1=6.000},{E=36.000},{EE=M5},{H=1.500},{L21=38.000},{L3=4.000},{L4=18.000},{MM=10.000},{PL=8.000},{RT=M5},{T2=4.000},{TG=22.000},{AF=12.000},{AM=22.000},{D8=0.000},{D9=3.800},{KF=M5},{KK=M10x1.25},{T4=2.000},{WH=4.500},{ZJ1=42.500},{ZM1=47.000},{S1=9.000},{BR=93.000},{PPATH=templates/aevu_sbl.prj},{EOLDATE=},{GTIN=4052568122249}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
HUBL
行程
ⁿ/ₐ
AUSF
设计
ⁿ/ₐ
BG
[mm]
D1
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
H
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
MM
[mm]
PL
[mm]
RT
ⁿ/ₐ
T2
[mm]
TG
[mm]
AF
[mm]
AM
[mm]
D8
ⁿ/ₐ
D9
[mm]
KF
ⁿ/ₐ
KK
ⁿ/ₐ
T4
[mm]
WH
[mm]
ZJ
[mm]
ZM
[mm]
S1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
156930 AEVU-12-5-P-A
156930
AEVU
12
standard
P-A
18.500
6.000
29.000
M5
1.000
43.000
3.000
16.000
6.000
8.000
M4
4.000
18.000
8.000
16.000
0.000
2.300
M3
M6
1.500
4.500
47.500
57.000
5.000
0.095
4052568071219
156931 AEVU-12-10-P-A
156931
AEVU
12
standard
P-A
18.500
6.000
29.000
M5
1.000
48.000
3.000
16.000
6.000
8.000
M4
4.000
18.000
8.000
16.000
0.000
2.300
M3
M6
1.500
4.500
52.500
67.000
5.000
0.102
4052568071226
156935 AEVU-16-5-P-A
156935
AEVU
16
standard
P-A
18.500
6.000
29.000
M5
1.000
43.000
3.000
16.000
6.000
8.000
M4
4.000
18.000
10.000
20.000
0.000
3.200
M4
M8
1.500
4.500
47.500
57.000
7.000
0.097
4052568071233
156936 AEVU-16-10-P-A
156936
AEVU
16
standard
P-A
18.500
6.000
29.000
M5
1.000
48.000
3.000
16.000
8.000
8.000
M4
4.000
18.000
10.000
20.000
0.000
3.200
M4
M8
1.500
4.500
52.500
67.000
7.000
0.104
4052568071240
156937 AEVU-16-15-P-A
156937
AEVU
16
standard
P-A
18.500
6.000
29.000
M5
1.000
53.000
3.000
16.000
8.000
8.000
M4
4.000
18.000
10.000
20.000
0.000
3.200
M4
M8
1.500
4.500
57.500
77.000
7.000
0.112
4052568121808
156938 AEVU-16-20-P-A
156938
AEVU
16
standard
P-A
18.500
6.000
29.000
M5
1.000
58.000
3.000
16.000
8.000
8.000
M4
4.000
18.000
10.000
20.000
0.000
3.200
M4
M8
1.500
4.500
62.500
87.000
7.000
0.119
4052568121815
156939 AEVU-16-25-P-A
156939
AEVU
16
standard
P-A
18.500
6.000
29.000
M5
1.000
63.000
3.000
16.000
8.000
8.000
M4
4.000
18.000
10.000
20.000
0.000
3.200
M4
M8
1.500
4.500
67.500
97.000
7.000
0.127
4052568121822
156940 AEVU-20-5-P-A
156940
AEVU
20
standard
P-A
18.500
6.000
36.000
M5
1.500
43.000
4.000
18.000
10.000
8.000
M5
4.000
22.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
4.500
47.500
57.000
9.000
0.161
4052568121839
156941 AEVU-20-10-P-A
156941
AEVU
20
standard
P-A
18.500
6.000
36.000
M5
1.500
48.000
4.000
18.000
10.000
8.000
M5
4.000
22.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
4.500
52.500
67.000
9.000
0.172
4052568121846
156942 AEVU-20-15-P-A
156942
AEVU
20
standard
P-A
18.500
6.000
36.000
M5
1.500
53.000
4.000
18.000
10.000
8.000
M5
4.000
22.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
4.500
57.500
77.000
9.000
0.183
4052568121853
156943 AEVU-20-20-P-A
156943
AEVU
20
standard
P-A
18.500
6.000
36.000
M5
1.500
58.000
4.000
18.000
10.000
8.000
M5
4.000
22.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
4.500
62.500
87.000
9.000
0.195
4052568121860
156944 AEVU-20-25-P-A
156944
AEVU
20
standard
P-A
18.500
6.000
36.000
M5
1.500
63.000
4.000
18.000
10.000
8.000
M5
4.000
22.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
4.500
67.500
97.000
9.000
0.206
4052568121877
156945 AEVU-25-5-P-A
156945
AEVU
25
standard
P-A
18.500
6.000
40.000
M5
1.500
44.500
4.000
18.000
10.000
8.000
M5
4.000
26.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
5.500
50.000
60.500
9.000
0.194
4052568121884
156946 AEVU-25-10-P-A
156946
AEVU
25
standard
P-A
18.500
6.000
40.000
M5
1.500
49.500
4.000
18.000
10.000
8.000
M5
4.000
26.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
5.500
55.000
70.500
9.000
0.208
4052568121891
156947 AEVU-25-15-P-A
156947
AEVU
25
standard
P-A
18.500
6.000
40.000
M5
1.500
54.500
4.000
18.000
10.000
8.000
M5
4.000
26.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
5.500
60.000
80.500
9.000
0.222
4052568121907
156948 AEVU-25-20-P-A
156948
AEVU
25
standard
P-A
18.500
6.000
40.000
M5
1.500
59.500
4.000
18.000
10.000
8.000
M5
4.000
26.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
5.500
65.000
90.500
9.000
0.236
4052568121914
156949 AEVU-25-25-P-A
156949
AEVU
25
standard
P-A
18.500
6.000
40.000
M5
1.500
64.500
4.000
18.000
10.000
8.000
M5
4.000
26.000
12.000
22.000
0.000
3.800
M5
M10x1.25
2.000
5.500
70.000
100.500
9.000
0.250
4052568121921
156950 AEVU-32-5-P-A
156950
AEVU
32
standard
P-A
21.500
6.000
50.000
G1/8
2.000
49.500
5.000
20.000
12.000
8.000
M6
4.000
32.000
14.000
22.000
0.000
4.500
M6
M10x1.25
2.600
6.000
55.500
66.500
10.000
0.320
4052568121938
156951 AEVU-32-10-P-A
156951
AEVU
32
standard
P-A
21.500
6.000
50.000
G1/8
2.000
54.500
5.000
20.000
12.000
8.000
M6
4.000
32.000
14.000
22.000
0.000
4.500
M6
M10x1.25
2.600
6.000
60.500
76.500
10.000
0.340
4052568121945
156952 AEVU-32-15-P-A
156952
AEVU
32
standard
P-A
21.500
6.000
50.000
G1/8
2.000
59.500
5.000
20.000
12.000
8.000
M6
4.000
32.000
14.000
22.000
0.000
4.500
M6
M10x1.25
2.600
6.000
65.500
86.500
10.000
0.360
4052568121952
156953 AEVU-32-20-P-A
156953
AEVU
32
standard
P-A
21.500
6.000
50.000
G1/8
2.000
64.500
5.000
20.000
12.000
8.000
M6
4.000
32.000
14.000
22.000
0.000
4.500
M6
M10x1.25
2.600
6.000
70.500
96.500
10.000
0.380
4052568121969
156954 AEVU-32-25-P-A
156954
AEVU
32
standard
P-A
21.500
6.000
50.000
G1/8
2.000
69.500
5.000
20.000
12.000
8.000
M6
4.000
32.000
14.000
22.000
0.000
4.500
M6
M10x1.25
2.600
6.000
75.500
106.500
10.000
0.400
4052568121976
156955 AEVU-40-5-P-A
156955
AEVU
40
standard
P-A
21.500
6.000
60.000
G1/8
2.500
50.500
5.000
20.000
12.000
8.000
M6
4.000
42.000
14.000
22.000
0.000
4.500
M6
M10x1.25
2.600
6.000
57.000
68.500
10.000
0.463
4052568121983
156956 AEVU-40-10-P-A
156956
AEVU
40
standard
P-A
21.500
6.000
60.000
G1/8
2.500
55.500
5.000
20.000
12.000
8.000
M6
4.000
42.000
14.000
22.000
0.000
4.500
M6
M10x1.25
2.600
6.000
62.000
78.500
10.000
0.492
4052568121990
156957 AEVU-40-15-P-A
156957
AEVU
40
standard
P-A
21.500
6.000
60.000
G1/8
2.500
60.500
5.000
20.000
12.000
8.000
M6
4.000
42.000
14.000
22.000
0.000
4.500
M6
M10x1.25
2.600
6.000
67.000
88.500
10.000
0.521
4052568122003
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ADVU - 紧凑型气缸
Festo
25.06.2024
AEVU-NPT (USA) - 紧凑型气缸
Festo
25.06.2024
AEVUZ - 紧凑型气缸
Festo
01.02.2024
ADVULQ - 紧凑型气缸
Festo
01.02.2024
HUA - 脚架安装件
Festo
24.08.2023
DNC - 标准气缸
Festo
25.06.2024
AEVULQ - 紧凑型气缸
Festo
01.02.2024
ADN - 紧凑型气缸
Festo
25.06.2024
LBN - 双耳环支座
Festo
24.08.2023
KMEB - 带电缆插头插座
Festo
24.08.2023
QSMKL-(R) - L型快插单向接头
Festo
29.08.2023
QS-R - 快插接头
Festo
29.08.2023
AEVULQZ - 紧凑型气缸
Festo
23.08.2023
AEVULQ-NPT (USA) - 紧凑型气缸
Festo
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表