您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Section PJ - Ribbed Belt Pulleys for cylindrical bores, section PJ
Optibelt
Metal Products
Ribbed Belt Pulleys
RBS Ribbed Belt Pulleys for cylindrical bores
Powered by
CAD模型選擇
{optibelt/metall/keilrippenscheiben/rbs_fuer_zyl_bohrung/pj.prj},{NB=8 PJ 40},{BEZ=8 PJ 40},{ANR=1758847},{GTIN=4014486903416},{RILLEN=8},{AUSFNR=1},{E=0},{F=19.7},{L=32.0},{N=40},{DE=40},{D=12},{DBMAX=20},{AUSF=Vollscheibe},{MATERIAL=EN-GJL 200 - DIN EN 1561},{GEWICHT=0.24},{OF=phosphatiert},{WG=G16 nach ISO 21940},{QS=nach ISO 254},{ORDER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
RILLEN
Number of Grooves
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
F
Face Width
[mm]
L
[mm]
N
[mm]
DE
Effective Diameter
[mm]
D
Pilot Bore
[mm]
DBMAX
max. Bore Diameter
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
GEWICHT
Weight
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
8 PJ 40
8 PJ 40
1758847
4014486903416
8
1
19.7
32.0
40
40
12
20
Solid pulley
EN-GJL 200 - DIN EN 1561
0.24
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
12 PJ 40
12 PJ 40
1902654
4014486903713
12
1
29.1
41.5
40
40
12
20
Solid pulley
EN-GJL 200 - DIN EN 1561
0.31
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
16 PJ 40
16 PJ 40
1846578
4014486903980
16
1
38.5
51.0
40
40
12
20
Solid pulley
EN-GJL 200 - DIN EN 1561
0.38
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
8 PJ 45
8 PJ 45
1531321
4014486903423
8
1
19.7
32.0
45
45
12
22
Solid pulley
EN-GJL 200 - DIN EN 1561
0.32
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
12 PJ 45
12 PJ 45
1579553
4014486903720
12
1
29.1
41.5
45
45
12
22
Solid pulley
EN-GJL 200 - DIN EN 1561
0.41
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
16 PJ 45
16 PJ 45
1874897
4014486903997
16
1
38.5
51.0
45
45
12
22
Solid pulley
EN-GJL 200 - DIN EN 1561
0.50
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
8 PJ 50
8 PJ 50
1644557
4014486903430
8
1
19.7
32.0
50
50
12
25
Solid pulley
EN-GJL 200 - DIN EN 1561
0.40
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
12 PJ 50
12 PJ 50
1991490
4014486903737
12
1
29.1
41.5
50
50
12
25
Solid pulley
EN-GJL 200 - DIN EN 1561
0.52
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
16 PJ 50
16 PJ 50
1992620
4014486904000
16
1
38.5
51.0
50
50
12
25
Solid pulley
EN-GJL 200 - DIN EN 1561
0.63
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
12 PJ 56
12 PJ 56
1662746
4014486904744
12
1
29.1
41.5
56
56
12
25
Solid pulley
EN-GJL 200 - DIN EN 1561
0.64
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
16 PJ 56
16 PJ 56
1741901
4014486904017
16
1
38.5
51.0
56
56
12
30
Solid pulley
EN-GJL 200 - DIN EN 1561
0.81
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
16 PJ 63
16 PJ 63
1842551
4014486904024
16
1
38.5
51.0
63
63
12
35
Solid pulley
EN-GJL 200 - DIN EN 1561
1.05
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Section PJ - Ribbed Belt Pulleys for Taper-Bushings, section PJ
Optibelt
26.01.2023
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
Section PL - Ribbed Belt Pulleys for Taper-Bushings, section PL
Optibelt
26.01.2023
Section SPZ/10 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. t...
Optibelt
08.08.2023
UFL - UFL 000
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
TB inch - TB Taper-Bushings with inch bores
Optibelt
08.08.2023
Section SPA/13 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
CE Clamping Elements Type CE02
Optibelt
25.01.2023
ISO 8675 - Hexagon thin nuts with metric fine pitch thread, Product grades ...
Fabory
13.02.2023
DXE01_04 - V-ribbed pulley/PJ-Groove
Yiheda 3D Electronic Gallery
20.06.2024
PV PJ 8 - PV Belt pulleys
Sati
11.11.2022
Type 8M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
CP HTD - CP Clamping Plates for HTD Timing Belts
Optibelt
01.03.2023
Section SPA/13 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. t...
Optibelt
21.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表