您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
160073
Molex
Crimp Housings
4.50mm
MX150
Powered by
CAD模型選擇
{molex/crimp_housings/4_50mm/mx150/160073.prj},{NB=1600733112},{PN=1600733112},{CIRCUITS=3},{ROWS=1},{DESC=MX150 Cable-Sealed Female Connector Assembly, Single Row, 3 Circuits, Single Key Option D, without Connector Position Assurance, Stone Gray},{CURRENT=Contact Molex},{GENDER=Receptacle},{MAT=Polyamide (PA)},{COL=Grey},{PU=Bag},{QU=Bag},{CNS_ELECTRO_MATERIAL=Polyamide (PA)},{AAN521=grau},{TC=987651-0761},{W=0.00863},{CC=D},{CP=D},{DESCRIPTION_LONG=MX150 Cable-Sealed Female Connector Assembly, Single Row, 3 Circuits, Single Key Option D, without Connector Position Assurance, Stone Gray},{DESCRIPTION_SHORT=MX150 Cable-Sealed Female Connector Assembly},{SHA256=nHtbi5emO+SXe++yyRtLk0tjDBkuvCvbKyq3CNqWcB8=},{INAME=00015__1600733112}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
GENDER
Gender
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COL
Color
ⁿ/ₐ
PU
Package unit
ⁿ/ₐ
QU
Quantity unit
ⁿ/ₐ
1600733101
1600733101
MX150 Cable-Sealed Female...
3
Contact Molex
Receptacle
1
Polyamide (PA)
Black
Bag
Bag
1600733102
1600733102
MX150 Cable-Sealed Female...
3
Contact Molex
Receptacle
1
Polyamide (PA)
light grey
Bag
Bag
1600733103
1600733103
MX150 Cable-Sealed Female...
3
Contact Molex
Receptacle
1
Polyamide (PA)
Grey
Bag
Bag
1600733104
1600733104
MX150 Cable-Sealed Female...
3
Contact Molex
Receptacle
1
Polyamide (PA)
Grey
Bag
Bag
1600733109
1600733109
MX150 Cable-Sealed Female...
3
Contact Molex
Receptacle
1
Polyamide (PA)
Black
Bag
Bag
1600733110
1600733110
MX150 Cable-Sealed Female...
3
Contact Molex
Receptacle
1
Polyamide (PA)
light grey
Bag
Bag
1600733111
1600733111
MX150 Cable-Sealed Female...
3
Contact Molex
Receptacle
1
Polyamide (PA)
Grey
Bag
Bag
1600733112
1600733112
MX150 Cable-Sealed Female...
3
Contact Molex
Receptacle
1
Polyamide (PA)
Grey
Bag
Bag
1600733114
1600733114
MX150 Cable-Sealed Female...
3
Contact Molex
Receptacle
1
Polyamide (PA)
light grey
Bag
Bag
1600733116
1600733116
MX150 Cable-Sealed Female...
3
Contact Molex
Receptacle
1
Polyamide (PA)
Grey
Bag
Bag
1600733105
1600733105
MX150 Cable-Sealed Female...
3
Contact Molex
Receptacle
1
Polyamide (PA)
Black
Bag
Bag
1600733106
1600733106
MX150 Cable-Sealed Female...
3
Contact Molex
Receptacle
1
Polyamide (PA)
light grey
Bag
Bag
1600733107
1600733107
MX150 Cable-Sealed Female...
3
Contact Molex
Receptacle
1
Polyamide (PA)
Grey
Bag
Bag
1600733108
1600733108
MX150 Cable-Sealed Female...
3
Contact Molex
Receptacle
1
Polyamide (PA)
Grey
Bag
Bag
1600733113
1600733113
MX150 Cable-Sealed Female...
3
Contact Molex
Receptacle
1
Polyamide (PA)
Black
Bag
Bag
1600733115
1600733115
MX150 Cable-Sealed Female...
3
Contact Molex
Receptacle
1
Polyamide (PA)
Grey
Bag
Bag
1600733118
1600733118
MX150 Cable-Sealed Female...
3
Contact Molex
Receptacle
1
Polyamide (PA)
Black
Bag
Bag
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表