您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Thermistors
TE Connectivity
Passive Components
Resistors
Variable Resistors
Powered by
CAD模型選擇
{teconnectivity/passive_components/resistors/variable_resistors/thermistors.prj},{NB=1624351-1},{PN=1624351-1},{SHA256=VxUjwoYwfNtpaDnxRtq7PFgqzjHAAwrP/zSABQTW7KQ=},{INAME=03032__c2d16243512d12dba2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-1624351-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=NTC0805 5% 20K},{ALIAS=N/A},{SC=0805},{RESISTANCE=20K},{PR=.125}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
SC
Size Code
ⁿ/ₐ
RESISTANCE
Resistance
[Ω]
PR
Power Rating
[W]
TOLERANCE
Tolerance
[%]
DIMENSIONS
Dimensions
[mm]
OTR
Operating Temperature Range
[°C]
PM
Packaging Method
ⁿ/ₐ
1624331-1
1624331-1
LT73 3900 2A 1K0 5% 4KRL
LT7339002A1K0JTG, LT731K0...
0805
1K
.1
5
2 x 1.25 x .5
-40 – 125
Taped & Reeled
1624333-1
1624333-1
LT73 3900 2A 2K0 5% 4KRL
LT7339002A2K0JTG, LT732K0...
0805
2K
.1
5
2 x 1.25 x .5
-40 – 125
Taped & Reeled
1624334-1
1624334-1
LT73 3000 2A 1K0 5% 4KRL
LT7330002A1K0JTG, LT73300...
0805
1K
.1
5
2 x 1.25 x .5
-40 – 125
Taped & Reeled
1624336-1
1624336-1
LT73 3000 2A 2K0 5% 4KRL
LT7330002K0JTG, LT7330002...
0805
2K
.1
5
2 x 1.25 x .5
-40 – 125
Taped & Reeled
1624337-1
1624337-1
LT73 3000 2A 3K0 5% 4KRL
LT7330003K0JTG, LT7330002...
0805
3K
.1
5
2 x 1.25 x .5
-40 – 125
Taped & Reeled
1624338-2
1624338-2
LT73 3900 2A 3K0 5% 4KRL
LT733K0JTG
0805
3K
.1
5
2 x 1.25 x .5
-40 – 125
Taped & Reeled
1624344-2
1624344-2
NTC0805 5% 100K
N/A
0805
100K
.125
5
2 x 1.25 x .5
-55 – 125
Taped & Reeled
1624345-1
1624345-1
NTC0805 5% 10K
NTC0805J10K
0805
10K
.125
5
2 x 1.25 x .5
-55 – 125
Taped & Reeled
1624346-2
1624346-2
NTC0805 5% 150K
N/A
0805
150K
.125
5
2 x 1.25 x .5
-55 – 125
Taped & Reeled
1624347-1
1624347-1
NTC0805 5% 150R
N/A
0805
150
.125
5
2 x 1.25 x .5
-55 – 125
Taped & Reeled
1624348-2
1624348-2
NTC0805 5% 15K
NTC0805J15K
0805
15K
.125
5
2 x 1.25 x .5
-55 – 125
Taped & Reeled
1624349-1
1624349-1
NTC0805 5% 1K0
NTC0805J1K0
0805
1K
.125
5
2 x 1.25 x .5
-55 – 125
Taped & Reeled
1624351-1
1624351-1
NTC0805 5% 20K
N/A
0805
20K
.125
5
2 x 1.25 x .5
-55 – 125
Taped & Reeled
1624352-1
1624352-1
NTC0805 5% 220R
N/A
0805
220
.125
5
2 x 1.25 x .5
-55 – 125
Taped & Reeled
1624353-2
1624353-2
NTC0805 5% 22K
NTC0805J22K
0805
22K
.125
5
2 x 1.25 x .5
-55 – 125
Taped & Reeled
1624354-2
1624354-2
NTC0805 5% 2K0
NTC0805J2K0
0805
2K
.125
5
2 x 1.25 x .5
-55 – 125
Taped & Reeled
1624356-2
1624356-2
NTC0805 5% 2K5
NTC0805J2K5
0805
2.5K
.125
5
2 x 1.25 x .5
-55 – 125
Taped & Reeled
1624357-2
1624357-2
NTC0805 5% 30K
NTC0805J30K
0805
30K
.125
5
2 x 1.25 x .5
-55 – 125
Taped & Reeled
1624358-2
1624358-2
NTC0805 5% 330R
N/A
0805
330
.125
5
2 x 1.25 x .5
-55 – 125
Taped & Reeled
1624359-2
1624359-2
NTC0805 5% 33K
N/A
0805
33K
.125
5
2 x 1.25 x .5
-55 – 125
Taped & Reeled
1624360-2
1624360-2
NTC0805 5% 3K0
N/A
0805
3K
.125
5
2 x 1.25 x .5
-55 – 125
Taped & Reeled
1624361-2
1624361-2
NTC0805 5% 3K3
N/A
0805
3.3K
.125
5
2 x 1.25 x .5
-55 – 125
Taped & Reeled
1624362-1
1624362-1
NTC0805 5% 470R
N/A
0805
470
.125
5
2 x 1.25 x .5
-55 – 125
Taped & Reeled
1624363-1
1624363-1
NTC0805 5% 47K
N/A
0805
47K
.125
5
2 x 1.25 x .5
-55 – 125
Taped & Reeled
1624365-1
1624365-1
NTC0805 5% 5K0
N/A
0805
5K
.125
5
2 x 1.25 x .5
-55 – 125
Taped & Reeled
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表