您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Rack & And Panel Contacts
TE Connectivity
Connectors
PCB Connectors
Backplane Connectors
Rack & Panel Backplane
Powered by
CAD模型選擇
{teconnectivity/connectors/pcb_connectors/backplane_connectors/rack_and_panel_backplane/rack_and_panel_contacts.prj},{NB=1883434-1},{PN=1883434-1},{SHA256=E12mOnVt2VLrwwG9Kii9kxajWFbqLUM1H8MVAnsPY6U=},{INAME=00033__c2d18834342d12dd2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-1883434-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=SZ 8 COAX SOC - AFC 240-75 CABLE - O-CRI},{DINL=N/A},{CS=N/A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
DINL
DIN Level
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
PTYP
Product Type
ⁿ/ₐ
PT
Post Type
ⁿ/ₐ
SD
Solder Dipped
ⁿ/ₐ
CTY
Cable Type
ⁿ/ₐ
WSB
Wire Seal Boot
ⁿ/ₐ
CI
Connector Impedance
[Ω]
BS
Body Style
ⁿ/ₐ
RS
Removal Style
ⁿ/ₐ
FM
Ferrule Material
ⁿ/ₐ
RRM
Retaining Ring Material
ⁿ/ₐ
FPM
Ferrule Plating Material
ⁿ/ₐ
SPM
Shell Plating Material
ⁿ/ₐ
SM
Shell Material
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
CCODE
Color Code
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
CT
Crimp Type
ⁿ/ₐ
PCBCTAPM
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CUM
Contact Underplating Material
ⁿ/ₐ
CANGLE
Contact Angle
ⁿ/ₐ
CTYPE
Contact Type
ⁿ/ₐ
CSIZE
Contact Size
ⁿ/ₐ
CC
Contact Configuration
ⁿ/ₐ
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
CMAPTM
Contact Mating Area Plating Thickness
[µm]
CMAPTIN
Contact Mating Area Plating Thickness
[µin]
TPLMM
Termination Post Length
[mm]
TPLIN
Termination Post Length
[in]
TMWC
Termination Method to Wire & Cable
ⁿ/ₐ
CRH
Contact Retention in Housing
ⁿ/ₐ
AWIDRMM
Accepts Wire Insulation Diameter Range
[mm]
AWIDRIN
Accepts Wire Insulation Diameter Range
[in]
LENGTHMM
Length
[mm]
LENGTHIN
Length
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
CA
Circuit Application
ⁿ/ₐ
WRAWG
Wire Range
[AWG]
WRMM
Wire Range
[mm2]
FUW
For Use With
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
DM
Dielectric Material
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1-211431-8
1-211431-8
SKT CONTACT ASSY, SZ 22
N/A
N/A
Wire & Cable
Contact
Round
N/A
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
N/A
Copper Alloy
N/A
Copper Alloy
N/A
N/A
N/A
Straight
Socket
22
Posted, Front Release
Gold
N/A
1.27
N/A
8.38
.33
N/A
N/A
N/A
N/A
31.6
1.245
N/A
N/A
N/A
N/A
N/A
Mates with Pin
Tray
N/A
N/A
1218240-2
1218240-2
PIN CONT,SZ20,SC,FR,ARINC...
N/A
N/A
Wire & Cable
Contact
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
N/A
Copper Alloy
None
Copper Alloy
N/A
N/A
N/A
Straight
Pin
20
Solder Cup
Gold
N/A
1.27
50
N/A
N/A
N/A
N/A
N/A
N/A
20.18
.794
N/A
N/A
N/A
N/A
N/A
Mates with Socket
Package
N/A
N/A
1218687-3
1218687-3
SZ 8 COAX PIN,A600,RG316,...
N/A
N/A
Wire & Cable
Contact
N/A
N/A
RG 188, RG 316
N/A
N/A
Straight
N/A
Brass
N/A
Gold over Nickel
Gold
Brass
N/A
None
Brass
N/A
N/A
N/A
N/A
Pin
8
Coax
Gold
N/A
N/A
50
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Package
PTFE
Long engagement
1445626-1
1445626-1
CONTACT,PIN QUADRAX,SZ8,F...
N/A
N/A
Printed Circuit Board
Contact
N/A
Yes
N/A
N/A
100
Straight
Front Release/Front Remov...
N/A
N/A
N/A
N/A
N/A
N/A
None
Copper
Hex
N/A
N/A
N/A
Pin
8
Quadrax
Gold Flash
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
28.58
1.125
N/A
N/A
N/A
N/A
N/A
Mates with Receptacles
Package
N/A
N/A
1445626-3
1445626-3
CONTACT,PIN,QUADRAX,SZ8,F...
N/A
N/A
Printed Circuit Board
Contact
N/A
Yes
N/A
N/A
100
Straight
Front Release/Front Remov...
N/A
N/A
N/A
N/A
N/A
N/A
None
Copper
Hex
N/A
N/A
N/A
Pin
8
Quadrax
Gold Flash
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
27.38
1.0779
N/A
N/A
N/A
N/A
N/A
Mates with Receptacles
Package
N/A
N/A
1445626-4
1445626-4
QUADRAX PIN ASY,FR-FR
N/A
N/A
Printed Circuit Board
Contact
N/A
Yes
N/A
N/A
100
Straight
Front Release/Front Remov...
N/A
N/A
N/A
N/A
N/A
N/A
None
Copper
Hex
N/A
N/A
N/A
Pin
8
Quadrax
Gold Flash
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
30.33
1.194
N/A
N/A
N/A
N/A
N/A
Mates with Receptacles
Package
N/A
N/A
1445692-1
1445692-1
ASY,PIN,QUADRAX
N/A
N/A
Wire & Cable
Contact
N/A
No
Tensolite NF24Q100
Without
100
Straight
Rear Release/Rear Remove
N/A
N/A
N/A
N/A
N/A
N/A
None
Copper
Hex
N/A
N/A
N/A
Pin
8
Quadrax
Gold
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
31.37
1.235
N/A
N/A
N/A
24
N/A
N/A
Package
N/A
N/A
1445692-3
1445692-3
ASY,PIN,QUADRAX
N/A
N/A
Wire & Cable
Contact
N/A
No
DRAKA F4704-4
With
100
Straight
Rear Release/Rear Remove
N/A
N/A
N/A
N/A
N/A
N/A
Blue
Copper
Hex
N/A
N/A
N/A
Pin
8
Quadrax
Gold
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
31.37
1.235
N/A
N/A
N/A
24
N/A
N/A
Package
N/A
With wire seal boot., Use...
1445692-4
1445692-4
ASY,PIN,QUADRAX
N/A
N/A
Wire & Cable
Contact
N/A
No
Tensolite NF24Q100
With
100
Straight
Rear Release/Rear Remove
N/A
N/A
N/A
N/A
N/A
N/A
None
Copper
Hex
N/A
N/A
N/A
Pin
8
Quadrax
Gold
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
31.37
1.235
N/A
N/A
N/A
N/A
N/A
N/A
Package
N/A
N/A
1445693-1
1445693-1
SOCKET CONTACT,QUADRAX,SZ...
N/A
N/A
Wire & Cable
Contact
N/A
No
N/A
Without
100
Straight
Rear Release/Rear Remove
N/A
N/A
N/A
N/A
N/A
N/A
None
Copper
Hex
N/A
N/A
N/A
Socket
8
Quadrax
Gold
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
33.83
1.331
N/A
N/A
N/A
24
N/A
N/A
Package
N/A
N/A
1445693-2
1445693-2
SOCKET CONTACT,QUADRAX,SZ...
N/A
N/A
Wire & Cable
Contact
N/A
No
N/A
With
100
Straight
Rear Release/Rear Remove
N/A
N/A
N/A
N/A
N/A
N/A
Red
Copper
Hex
N/A
N/A
N/A
Socket
8
Quadrax
Gold
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
33.83
1.331
N/A
N/A
N/A
24
N/A
N/A
Package
N/A
Used with Quadrax rectang...
1445693-3
1445693-3
SOCKET CONTACT,QUADRAX,SZ...
N/A
N/A
Wire & Cable
Contact
N/A
No
N/A
With
100
Straight
Rear Release/Rear Remove
N/A
N/A
N/A
N/A
N/A
N/A
Blue
Copper
Hex
N/A
N/A
N/A
Socket
8
Quadrax
Gold
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
33.83
1.331
N/A
N/A
N/A
24
N/A
N/A
Package
N/A
Used with Quadrax rectang...
1445693-4
1445693-4
BACC47GB1 - SCKT CONTACT,...
N/A
N/A
Wire & Cable
Contact
N/A
No
N/A
With
100
Straight
Rear Release/Rear Remove
N/A
N/A
N/A
N/A
N/A
N/A
Blue
Copper
Hex
N/A
N/A
N/A
Socket
8
Quadrax
Gold
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
33.83
1.331
N/A
N/A
N/A
24
N/A
N/A
Package
N/A
Customer marking, see dra...
1445693-5
1445693-5
SOCKET CONTACT,QUADRAX,SZ...
N/A
N/A
Wire & Cable
Contact
N/A
No
DRAKA F4704-4
With
100
Straight
Rear Release/Rear Remove
N/A
N/A
N/A
N/A
N/A
N/A
Blue
Copper
Hex
N/A
N/A
N/A
Socket
8
Quadrax
Gold
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
33.83
1.331
N/A
N/A
N/A
N/A
N/A
N/A
Package
N/A
Used with Quadrax rectang...
1445693-6
1445693-6
SOCKET CONTACT,QUADRAX,SZ...
N/A
N/A
Wire & Cable
Contact
N/A
No
DRAKA F4704-4
Without
100
Straight
Rear Release/Rear Remove
N/A
N/A
N/A
N/A
N/A
N/A
None
Copper
Hex
N/A
N/A
N/A
Socket
8
Quadrax
Gold
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
33.83
1.331
N/A
N/A
N/A
N/A
N/A
N/A
Package
N/A
N/A
1445700-5
1445700-5
SOC CONT,SZ 24,QUADRAX,50...
N/A
N/A
Wire & Cable
Contact
N/A
No
N/A
N/A
100
Straight
N/A
N/A
N/A
N/A
N/A
N/A
N/A
None
Copper
Hex
N/A
N/A
N/A
Socket
24
Quadrax
Gold
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
20.98
.826
N/A
N/A
N/A
24
N/A
N/A
Package
N/A
N/A
1-448138-2
1-448138-2
CNCT, SZ 20 PSTD PIN
N/A
N/A
N/A
Contact
Round
No
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
N/A
Leaded Copper
Red/Orange
Leaded Copper
N/A
N/A
N/A
Straight
Pin
20
Front Release, Posted
Gold
N/A
1.27
50
N/A
N/A
N/A
N/A
N/A
N/A
28.19
1.11
N/A
N/A
N/A
N/A
N/A
Mates with Socket
Package
N/A
N/A
148375-1
148375-1
EURO, TYPE M CONTACT, FEM...
II
Cable-to-Cable
Printed Circuit Board
Contact
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
Copper Alloy
N/A
N/A
N/A
N/A
N/A
Copper Alloy
N/A
Gold
Nickel
Straight
Socket
N/A
High Current Power Contac...
Gold
3
.76
N/A
N/A
N/A
N/A
N/A
N/A
N/A
16.1
.634
-55 – 105
-67 – 221
Power
N/A
N/A
Type M Connector
Bag
N/A
N/A
166460-2
166460-2
IEC-F F.CONT.COSI
I
Cable-to-Cable
Wire & Cable
Contact
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
N/A
N/A
N/A
Straight
Socket
N/A
Snap-In
Gold
N/A
1.25
N/A
N/A
N/A
Crimp
Crimp Snap-In
1.1 – 1.8
.043 – .071
22.2
.875
N/A
N/A
N/A
26 – 20
.12 – .6
Type F Vertical Housing
Strip
N/A
N/A
166460-3
166460-3
IEC-F F.CONT.COSI
II
Cable-to-Cable
Wire & Cable
Contact
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
N/A
N/A
N/A
Straight
Socket
N/A
Snap-In
Gold
N/A
.75
N/A
N/A
N/A
Crimp
Crimp Snap-In
1.1 – 1.8
.043 – .071
22.2
.875
N/A
N/A
N/A
26 – 20
.12 – .6
Type F Vertical Housing
Strip
N/A
N/A
166461-3
166461-3
IEC-F F.CONT.COSI
II
Cable-to-Cable
Wire & Cable
Contact
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
N/A
N/A
N/A
Straight
Socket
N/A
Snap-In
Gold
5
.75
N/A
N/A
N/A
Crimp
Crimp Snap-In
2 – 2.5
.079 – .098
22.2
.875
-55 – 125
-67 – 257
N/A
18 – 16
.8
Type F Vertical Housing
Strip
N/A
N/A
166632-1
166632-1
IEC-F F.CONT.COSI
I
Cable-to-Cable
Wire & Cable
Contact
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
Crimp-On / Snap-In
N/A
N/A
Straight
Socket
N/A
Snap-In
Gold
N/A
1.25
N/A
N/A
N/A
Crimp
Crimp Snap-In
1.1 – 1.8
.043 – .071
22.2
.875
N/A
N/A
N/A
26 – 20
.12 – .6
Type F Female Contact
Loose Piece
N/A
N/A
166632-2
166632-2
IEC-F F.CONT.COSI
II
Cable-to-Cable
Wire & Cable
Contact
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
Crimp-On / Snap-In
N/A
N/A
Straight
Socket
N/A
Snap-In
Gold
N/A
.75
N/A
N/A
N/A
Crimp
Crimp Snap-In
1.1 – 1.8
.043 – .071
22.2
.875
N/A
N/A
N/A
26 – 20
.12 – .6
Type F Vertical Housing
Loose Piece
N/A
N/A
166633-1
166633-1
IEC-F F.CONT.COSI
I
Cable-to-Cable
Wire & Cable
Contact
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Phosphor Bronze
Crimp-On / Snap-In
N/A
N/A
Straight
Socket
N/A
Snap-In
Gold
N/A
1.25
N/A
N/A
N/A
Crimp
Crimp Snap-In
2 – 2.5
.079 – .098
22.2
.875
N/A
N/A
N/A
18 – 16
.8
Type F Female Contact
Loose Piece
N/A
N/A
166635-1
166635-1
IEC-F M.CONT.COSI
I
Cable-to-Cable
Wire & Cable
Contact
N/A
N/A
N/A
N/A
N/A
Straight
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Brass
N/A
N/A
N/A
Straight
Tab
N/A
Snap-In
Gold
N/A
N/A
N/A
N/A
N/A
Crimp
Crimp Snap-In
1.1 – 1.8
.043 – .071
26.7
1.05
N/A
N/A
N/A
26 – 20
.12 – .6
Type F M Contact
Loose Piece
N/A
N/A
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表