您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
TAC29D, TAC20D type
NSK Rolling Bearing
Super Precision Bearings
Angular Contact Thrust Bearings
Double-Row Angular Contact Thrust Bearings / TAC series
Powered by
CAD模型選擇
{nsk_rb/super_precision_bearings/angular_contact_thr_bearings/double_row_angular_co_thr_bearings_tac_series/tac29d_tac20d_type_asmtab.prj},{NB=NSK_180TAC29D+L},{IDNR=},{ORDER=180TAC29D+L},{SD=180},{D=250},{T=84},{C=42},{R=2.0},{R1=1.0},{CA=158},{COA=655},{MASS=10.700},{LSG=2100},{LSO=2400},{V=1},{PPATH=tac29d_tac20d_type_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
[mm]
D
[mm]
T
[mm]
C
[mm]
R
min.
[mm]
R1
min
[mm]
CA
Basic Dynamic Load Ratings
[kN]
COA
Basic Static Load Ratings
[kN]
MASS
Mass
[kg]
LSG
Limiting Speeds Grease
[min]
LSO
Limiting Speeds Oil
[min]
140TAC20D+L
140TAC20D+L
140
210
84
42
2.0
1.0
145
525
8.750
2600
2900
150TAC29D+L
150TAC29D+L
150
210
72
36
2.0
1.0
116
465
6.600
2500
2800
150TAC20D+L
150TAC20D+L
150
225
90
45
2.1
1.1
172
620
10.700
2400
2700
160TAC29D+L
160TAC29D+L
160
220
72
36
2.0
1.0
118
490
7.000
2400
2700
160TAC20D+L
160TAC20D+L
160
240
96
48
2.1
1.1
185
680
13.000
2300
2500
170TAC29D+L
170TAC29D+L
170
230
72
36
2.0
1.0
120
520
7.350
2300
2500
170TAC20D+L
170TAC20D+L
170
260
108
54
2.1
1.1
218
810
17.700
2100
2400
180TAC29D+L
180TAC29D+L
180
250
84
42
2.0
1.0
158
655
10.700
2100
2400
180TAC20D+L
180TAC20D+L
180
280
120
60
2.1
1.1
281
1020
23.400
2000
2200
190TAC29D+L
190TAC29D+L
190
260
84
42
2.0
1.0
161
695
11.200
2000
2300
190TAC20D+L
190TAC20D+L
190
290
120
60
2.1
1.1
285
1060
24.400
1900
2100
200TAC29D+L
200TAC29D+L
200
280
96
48
2.1
1.1
204
855
15.700
1900
2100
200TAC20D+L
200TAC20D+L
200
310
132
66
2.1
1.1
315
1180
31.500
1800
2000
220TAC29D+L
220TAC29D+L
220
300
96
48
2.1
1.1
210
930
17.000
1800
2000
240TAC29D+L
240TAC29D+L
240
320
96
48
2.1
1.1
213
980
18.300
1700
1800
260TAC29D+L
260TAC29D+L
260
360
120
60
2.1
1.1
315
1390
31.500
1500
1700
280TAC29D+L
280TAC29D+L
280
380
120
60
2.1
1.1
320
1470
33.500
1400
1600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Open type
NSK Rolling Bearing
07.06.2024
Tapered bore
NSK Rolling Bearing
07.06.2024
TAC02 03 type
NSK Rolling Bearing
07.06.2024
Tapered bore
NSK Rolling Bearing
07.06.2024
BAR10, BTR10 type
NSK Rolling Bearing
07.06.2024
60 / 62 / 63 type
NSK Rolling Bearing
07.06.2024
Ball Screw Support unit
NSK Rolling Bearing
07.06.2024
Contact shielded type
NSK Rolling Bearing
07.06.2024
NN Tapered Bore
NSK Rolling Bearing
07.06.2024
70 type
NSK Rolling Bearing
07.06.2024
Double Row Angular Contact Thrust Ball Bearings
NTN Corporation
17.10.2023
Single
NSK Rolling Bearing
07.06.2024
NN Cylindrical Bore
NSK Rolling Bearing
07.06.2024
Double-Row Tapered Roller Bearings
NSK Rolling Bearing
07.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表