您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3.10 - Bushings
voestalpine
3. Bushings with flange
Powered by
CAD模型選擇
{voest/03_buechsen_mit_bund/03_10.prj},{NB=VA_Buchsen_17889},{IDENTNR=17889},{D=22},{D1=30},{D2=35},{L2=9},{L3=6},{L4=3},{R=2.0},{L=75},{L1=66},{GEWICHT=0.20},{CTN=84833080},{FIBRO1=},{SANKYO1=SOSG 22066},{HASCO=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDENTNR
Code-No. WF 750/1A
ⁿ/ₐ
D
Inner diameter Ød +0.1/+0.3 / H7
[mm]
D1
Outer diameter Ød1 e7/k6
[mm]
D2
Outer diameter Ød2 -0.2
[mm]
L2
Lenght L2
[mm]
L3
Distance L3 ±0.05
[mm]
L4
Distance L4
[mm]
R
Radius r
[mm]
L
Length L
[mm]
L1
Length L1 -0.5/-1
[mm]
GEWICHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
17874
17874
9
14
18
3
3
2
1.0
15
12
0.10
84833080
17875
17875
9
14
18
3
3
2
1.0
20
17
0.10
84833080
17876
17876
9
14
18
3
3
2
1.0
25
22
0.10
84833080
17877
17877
9
14
18
3
3
2
1.0
30
27
0.20
84833080
17878
17878
9
14
18
3
3
2
1.0
39
36
1.00
84833080
17400
17400
10
14
18
3
3
2
1.0
15
12
0.01
84833080
17401
17401
10
14
18
3
3
2
1.0
20
17
0.02
84833080
17879
17879
10
14
18
3
3
2
1.0
25
22
0.10
84833080
17880
17880
10
14
18
3
3
2
1.0
30
27
0.18
84833080
17881
17881
10
14
18
3
3
2
1.0
39
36
0.10
84833080
17402
17402
14
20
25
9
6
3
1.5
26
17
0.04
84833080
17403
17403
14
20
25
9
6
3
1.5
31
22
0.04
84833080
17404
17404
14
20
25
9
6
3
1.5
36
27
0.04
84833080
17405
17405
14
20
25
9
6
3
1.5
45
36
0.06
84833080
17882
17882
14
20
25
9
6
3
1.5
55
46
0.10
84833080
17883
17883
14
20
25
9
6
3
1.5
65
56
0.10
84833080
17406
17406
15
20
25
9
6
3
1.5
26
17
0.04
84833080
17407
17407
15
20
25
9
6
3
1.5
31
22
0.04
84833080
17408
17408
15
20
25
9
6
3
1.5
36
27
0.04
84833080
17409
17409
15
20
25
9
6
3
1.5
45
36
0.04
84833080
17884
17884
15
20
25
9
6
3
1.5
55
46
0.10
84833080
17885
17885
15
20
25
9
6
3
1.5
65
56
0.10
84833080
17410
17410
18
26
31
9
6
3
1.5
26
17
0.06
84833080
17411
17411
18
26
31
9
6
3
1.5
31
22
0.06
84833080
17412
17412
18
26
31
9
6
3
1.5
36
27
0.08
84833080
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SXE - Leader pin
PROPLASTICA
12.04.2024
3.11 - Bushings
voestalpine
15.06.2023
3.8 - Bushings
voestalpine
15.06.2023
BG-11 - Bague guidage épaulée plot centrage bronze inserts graphite
LYPSIS
13.09.2022
03 - Clamp
voestalpine
15.06.2023
2480.13.00250. - Gas spring, Standard
FIBRO
27.02.2024
3.19 - Bushings
voestalpine
15.06.2023
Z20 - Supporting pillars
STRACK
21.07.2022
3.14 - Bushings
voestalpine
15.06.2023
3.1 - Bushings acc. DIN 9834 and clamps acc. DIN 9832
voestalpine
15.06.2023
N430 - Colonna di guida intercambiabile N430
Intercom
15.07.2022
3.7 - Bushings
voestalpine
15.06.2023
3.12 - Bushings
voestalpine
15.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表