您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3.14 - Bushings
voestalpine
3. Bushings with flange
Powered by
CAD模型選擇
{voest/03_buechsen_mit_bund/03_14.prj},{NB=VA_Buchsen_14060},{IDENTNR=14060},{D=35.0},{D1=45},{D2=60},{L1=5.0},{L2=4},{R=2.0},{L=25.0},{R1=0.5},{GEWICHT=0.14},{CTN=84833080},{FIBRO1=},{SANKYO1=SOBF 35X25},{SANKYO2=SOBF-35x45x25},{BMW1=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDENTNR
Code-No. WF 750/1A
ⁿ/ₐ
D
Inner diameter Ød E7
[mm]
D1
Outer diameter Ød1 r6
[mm]
D2
Outer diameter Ød2
[mm]
L1
Distance L1 -0.1
[mm]
L2
Distance L2
[mm]
R
Radius r
[mm]
L
Length L
[mm]
R1
[mm]
GEWICHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
17500
17500
10.0
14
22
2.0
2
1.0
15.0
0.5
0.01
84833080
17501
17501
10.0
14
22
2.0
2
1.0
20.0
0.5
0.02
84833080
17502
17502
12.0
18
25
3.0
3
1.0
15.0
0.5
0.02
84833080
17503
17503
12.0
18
25
3.0
3
1.0
20.0
0.5
0.02
84833080
17504
17504
13.0
19
26
3.0
3
1.5
15.0
0.5
0.02
84833080
17505
17505
13.0
19
26
3.0
3
1.5
20.0
0.5
0.03
84833080
17506
17506
14.0
20
27
3.0
3
1.5
15.0
0.5
0.02
84833080
17507
17507
14.0
20
27
3.0
3
1.5
20.0
0.5
0.03
84833080
17508
17508
15.0
21
28
3.0
3
1.5
15.0
0.5
0.10
84833080
17509
17509
15.0
21
28
3.0
3
1.5
20.0
0.5
0.02
84833080
17510
17510
15.0
21
28
3.0
3
1.5
25.0
0.5
0.10
84833080
17511
17511
16.0
22
29
3.0
3
1.5
15.0
0.5
0.03
84833080
17512
17512
16.0
22
29
3.0
3
1.5
20.0
0.5
0.03
84833080
17513
17513
16.0
22
29
3.0
3
1.5
25.0
0.5
0.04
84833080
13458
13458
16.0
22
29
3.0
3
1.5
30.0
0.5
0.06
84833080
17514
17514
20.0
30
40
5.0
3
1.5
15.0
0.5
0.07
84833080
17515
17515
20.0
30
40
5.0
3
1.5
20.0
0.5
0.08
84833080
17516
17516
20.0
30
40
5.0
3
1.5
30.0
0.5
0.10
84833080
17517
17517
20.0
30
40
5.0
3
1.5
40.0
0.5
0.15
84833080
17518
17518
25.0
35
45
5.0
3
2.0
20.0
0.5
0.10
84833080
17519
17519
25.0
35
45
5.0
3
2.0
25.0
0.5
0.10
84833080
17520
17520
25.0
35
45
5.0
3
2.0
30.0
0.5
0.13
84833080
14925
14925
25.0
35
45
5.0
3
2.0
35.0
0.5
0.10
84833080
17521
17521
25.0
35
45
5.0
3
2.0
40.0
0.5
0.14
84833080
13560
13560
30.0
40
50
5.0
3
2.0
20.0
0.5
0.10
84833080
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2.1 - Bushings without flange
voestalpine
14.06.2023
17.4 - Guide posts with clamps
voestalpine
15.06.2023
3.1 - Bushings acc. DIN 9834 and clamps acc. DIN 9832
voestalpine
15.06.2023
3.20 - Bushings and clamps
voestalpine
15.06.2023
6.1 - Washers
voestalpine
15.06.2023
3.12 - Bushings
voestalpine
15.06.2023
DIN 471-SR-FST - Retainer rings DIN 471 for shafts, Material feather steel ...
MÄDLER
26.04.2024
7.14 - Wear plates acc. to VDI 3357, thickness = 20 mm
voestalpine
15.06.2023
7.14 - Wear plates / steel hardened without lubricant acc. to VDI 3357, thi...
voestalpine
15.06.2023
3.15 - Bushings
voestalpine
15.06.2023
MAE-ANLAUFSCHEIBEN-STBR - Thrust washers, self-lubricating, sheet steel wit...
MÄDLER
10.04.2024
4.1 - Bushings with buffer flange
voestalpine
15.06.2023
N982 - Guide pillar DIN 9825 / ISO 9182 - N982
Intercom
15.07.2022
03 - Clamp
voestalpine
15.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表