您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
N 100 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Rod Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/rod_seals_hydraulic/n100_asmtab.prj},{NB=40421529 N100 50 70 12 (0)},{IDNR=},{ARTIKELNR=40421529},{DD=50.0},{D=70.0},{NUT=0},{H=12.0},{L=13.0},{P=10.0},{C=6.0},{BE=N50-104},{FI=0.800},{LI=3.000},{V=1.300},{BL=4.800},{T1=9.700},{PPATH=n100/n100_asmtpl.prj},{VPE=Kleinpack},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
d
[mm]
D
[mm]
H
[mm]
L
[mm]
P
Profile
[mm]
C
[mm]
VPE
Packaging
ⁿ/ₐ
18047 N100 8 16 8
18047
8.0
16.0
8.0
9.0
4.0
3.5
Industry Pack
40421574 N100 8 16 8
40421574
8.0
16.0
8.0
9.0
4.0
3.5
Small Pack
17744 N100 10 20 8
17744
10.0
20.0
8.0
9.0
5.0
4.0
Industry Pack
40421540 N100 10 20 8
40421540
10.0
20.0
8.0
9.0
5.0
4.0
Small Pack
17982 N100 10 22 8
17982
10.0
22.0
8.0
9.0
6.0
5.0
Industry Pack
40421569 N100 10 22 8
40421569
10.0
22.0
8.0
9.0
6.0
5.0
Small Pack
17912 N100 10 25 10
17912
10.0
25.0
10.0
11.0
7.5
5.5
Industry Pack
40421559 N100 10 25 10
40421559
10.0
25.0
10.0
11.0
7.5
5.5
Small Pack
17978 N100 12 24 10
17978
12.0
24.0
10.0
11.0
6.0
5.0
Industry Pack
40421568 N100 12 24 10
40421568
12.0
24.0
10.0
11.0
6.0
5.0
Small Pack
18056 N100 12 26 10
18056
12.0
26.0
10.0
11.0
7.0
5.5
Industry Pack
40421575 N100 12 26 10
40421575
12.0
26.0
10.0
11.0
7.0
5.5
Small Pack
17805 N100 14 28 10
17805
14.0
28.0
10.0
11.0
7.0
5.5
Industry Pack
40421549 N100 14 28 10
40421549
14.0
28.0
10.0
11.0
7.0
5.5
Small Pack
17783 N100 15 28 10
17783
15.0
28.0
10.0
11.0
6.5
5.5
Industry Pack
40421546 N100 15 28 10
40421546
15.0
28.0
10.0
11.0
6.5
5.5
Small Pack
11909 N100 15 30 10
11909
15.0
30.0
10.0
11.0
7.5
5.5
Industry Pack
40421103 N100 15 30 10
40421103
15.0
30.0
10.0
11.0
7.5
5.5
Small Pack
17802 N100 16 32 10
17802
16.0
32.0
10.0
11.0
8.0
6.0
Industry Pack
40421548 N100 16 32 10
40421548
16.0
32.0
10.0
11.0
8.0
6.0
Small Pack
17580 N100 18 30 10
17580
18.0
30.0
10.0
11.0
6.0
5.0
Industry Pack
40421527 N100 18 30 10
40421527
18.0
30.0
10.0
11.0
6.0
5.0
Small Pack
17807 N100 18 35 12
17807
18.0
35.0
12.0
13.0
8.5
6.0
16314 N100 20 35 10
16314
20.0
35.0
10.0
11.0
7.5
5.5
Industry Pack
40421407 N100 20 35 10
40421407
20.0
35.0
10.0
11.0
7.5
5.5
Small Pack
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表