您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Type 1 Screw Cover Enclosures - Painted & Galvanized - Type 1 Enclosures
Eaton B-Line
Electrical Enclosures & Wireway
Type 1 Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_1/type1_enc_asmtab.prj},{NB=15124_SC_},{FINISH=SC},{A=15.00},{B=12},{C=4},{K=},{LOD=},{PPATH=parts/type1_enc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
A - Height
[Inch]
AMM
A - Height
[mm]
BMM
B - Width
[mm]
CMM
C - Depth
[mm]
ES
Enclosure Size - Height x Width x Depth - A x B x C
[Inch]
ESMM
Enclosure Size - Height x Width x Depth - A x B x C
[mm]
G
Gauge
ⁿ/ₐ
KS
Knockout Each Side
ⁿ/ₐ
KTB
Knockout Top & Bottom
ⁿ/ₐ
444 SC
444 SC
4.00
102
102
102
4.00x4.00x4.00
102x102x102
16
CD
CD
644 SC
644 SC
6.00
152
102
102
6.00x4.00x4.00
152x102x102
16
CDE
CD
864 SC
864 SC
8.00
203
152
102
8.00x6.00x4.00
203x152x102
16
GHIJ
CDE
1084 SC
1084 SC
10.00
254
203
102
10.00x8.00x4.00
254x203x102
16
GHIJ
GHIJ
1264 SC
1264 SC
12.00
305
152
102
12.00x6.00x4.00
305x152x102
16
DEFGH
CDE
15124 SC
15124 SC
15.00
381
305
102
15.00x12.00x4.00
381x305x102
16
CDEFGHI
DEFGH
16124 SC
16124 SC
16.00
406
305
102
16.00x12.00x4.00
406x305x102
16
CDEFGHI
DEFGH
18124 SC
18124 SC
18.00
457
305
102
18.00x12.00x4.00
457x305x102
16
BCDEFGHIJ
DEFGH
24124 SC
24124 SC
24.00
610
305
102
24.00x12.00x4.00
610x305x102
16
BCDEFGHIJ
DEFGH
30184 SC
30184 SC
30.00
762
457
102
30.00x18.00x4.00
762x457x102
16
BCDEFGHIJ
BCDEFGHIJ
36244 SC
36244 SC
36.00
914
610
102
36.00x24.00x4.00
914x610x102
14
BCDEFGHIJ
BCDEFGHIJ
48364 SC NK
48364 SC NK
48.00
1219
914
102
48.00x36.00x4.00
1219x914x102
12
No Knockout
No Knockout
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表