您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
8.7 - Cover plates, thickness = 10mm
voestalpine
8. Cover plates
Powered by
CAD模型選擇
{voest/08_deckplatten/08_07.prj},{NB=VA_Platten_18974},{IDENTNR=18974},{B=50},{L=300},{S=10},{L1=65},{L2=65},{L3=65},{L4=65},{L5=-},{L6=-},{B1=30},{B2=14},{B2X=14},{V=5},{STK=5 x M10},{D=11},{DX=11},{R=2},{L7=20},{GEWICHT=1.00},{CTN=84833080},{FIBRO1=2961.78.050.0300},{L1X=65},{L2X=65},{L3X=65},{L4X=65},{L5X=0},{L6X=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
IDENTNR
Code-No. WF 750/1A
ⁿ/ₐ
B
Width b ±0.2
[mm]
L
Length L ±0.2
[mm]
S
Thickness ±0.025
[mm]
L1
Distance L1 ± 0.1
[mm]
L2
Distance L2 ± 0.1
[mm]
L3
Distance L3 ± 0.1
[mm]
L4
Distance L4 ± 0.1
[mm]
L5
Distance L5 ± 0.1
[mm]
L6
Distance L6 ± 0.1
[mm]
B1
Width b1
[mm]
B2
Width b2 ±0.1
[mm]
STK
Screws
ⁿ/ₐ
D
[mm]
R
[mm]
L7
[mm]
GEWICHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
18970
18970
32
100
10
60
-
-
-
-
-
10
11
2 x M10
11
2
20
0.20
84833080
18971
18971
32
150
10
55
55
-
-
-
-
10
11
3 x M10
11
2
20
0.30
84833080
18969
18969
32
160
10
60
60
-
-
-
-
10
11
3 x M10
11
2
20
0.30
84833080
18972
18972
50
200
10
55
50
55
-
-
-
30
14
4 x M10
11
2
20
0.60
84833080
18973
18973
50
250
10
70
70
70
-
-
-
30
14
4 x M10
11
2
20
0.80
84833080
18974
18974
50
300
10
65
65
65
65
-
-
30
14
5 x M10
11
2
20
1.00
84833080
14084
14084
50
350
10
80
75
75
80
-
-
30
14
5 x M10
11
2
20
1.12
84833080
14908
14908
50
400
10
90
90
90
90
-
-
30
14
5 x M10
11
2
20
1.60
84833080
15326
15326
50
500
10
95
90
90
90
95
-
30
14
6 x M10
11
2
20
1.90
84833080
14086
14086
50
600
10
115
110
110
115
115
-
30
14
6 x M10
11
2
20
1.92
84833080
15719
15719
50
800
10
130
125
125
125
125
130
30
14
7 x M10
11
2
20
2.40
84833080
17179
17179
50
605
10
-
-
-
-
-
-
30
-
without holes
-
2
20
2.20
84833080
17809
17809
50
1005
10
-
-
-
-
-
-
30
-
without holes
-
2
20
3.20
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7.15 - Wear plates, thickness = 10 mm
voestalpine
15.06.2023
8.8 - Cover plates
voestalpine
15.06.2023
8.2 - Cover plates / steel hardened with and without mounting holes
voestalpine
15.06.2023
BK 4018 (BKS 4018) - Slides - DME
D-M-E
22.05.2024
Angular bracket profile - System profiles
Bahr Modultechnik
27.02.2023
Modèle 19-394 - Loquet à compression à serrage fixe, grande capacité - Fend...
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
Z45 - Flat guide strip
STRACK
15.09.2022
8.1 - Cover plates
voestalpine
15.06.2023
SN3872 - Cover plate, VW-norm 39D 890
STRACK
25.10.2022
7.18 - Wear plates, thickness = 5 mm
voestalpine
15.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表