您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
19.5xx - Cable gland with clamping jaw PG
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
Cable gland with clamping jaw PG
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/klemm_kabel_pg/195xx.prj},{NB=19.516},{NDMA=22.5},{L=6.5},{SW1=24},{EK1=26.0},{SW2=26},{EK2=29.0},{H=34.5},{STGEW=56.4},{PACK=50},{TEMPV=-30},{VER=5},{EF007839=16.0},{EF001742=-30},{EF003712=1.410},{EF000368=6.5},{EF000177=24},{EF005466=10.0},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{ARTNR=19.516},{ARTNRX=19.516},{A=Pg 16},{C=10 - 15},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATD=SBR/NBR},{MATDR=Stahl verzinkt},{MATS=Edelstahl},{IP54=IP54},{TEMPH=100},{NORM1=CE},{NORM=UKCA},{CUSTOMS_TARIFF_COUNTRIES1=},{SCIP=f11224d6-ba90-49b8-9d30-9c0ae0efb217},{MANUID=19.516},{DESCSHORT=KLEMMBACKEN-KV.MS. PG 16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
ⁿ/ₐ
C
Clamping area
[mm]
L
Length of Thread
[mm]
SW1
Wrench size 1
[mm]
EK1
Corner dimension 1
[mm]
SW2
Wrench size 2
[mm]
EK2
Corner dimension 2
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATD
Material Sealing Elements
ⁿ/ₐ
MATDR
Material Pressure ring
ⁿ/ₐ
MATS
Material Screws
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP54
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
SCIP
SCIP Nummer
ⁿ/ₐ
19.507
19.507
Pg 7
5.5 - 6.5
5.0
14
15.5
16
17.5
27.0
18.7
Brass CuZn39Pb3, galvaniz...
SBR/NBR
Steel zinc-plated
Stainless steel
100
IP54
-30
100
d175f852-a047-4a7d-9f84-c...
19.509
19.509
Pg 9
7 - 10
6.0
17
19.0
19
20.5
30.5
29.0
Brass CuZn39Pb3, galvaniz...
SBR/NBR
Steel zinc-plated
Stainless steel
100
IP54
-30
100
255a9675-4c45-4e01-972c-f...
19.511
19.511
Pg 11
8 - 12
6.0
20
22.0
22
24.0
32.0
41.3
Brass CuZn39Pb3, galvaniz...
SBR/NBR
Steel zinc-plated
Stainless steel
50
IP54
-30
100
08106332-750b-4f49-a14f-5...
19.513
19.513
Pg 13.5
9 - 13
6.5
22
24.0
24
27.0
33.0
47.6
Brass CuZn39Pb3, galvaniz...
SBR/NBR
Steel zinc-plated
Stainless steel
50
IP54
-30
100
d48ce31b-191b-4692-9863-3...
19.516
19.516
Pg 16
10 - 15
6.5
24
26.0
26
29.0
34.5
56.4
Brass CuZn39Pb3, galvaniz...
SBR/NBR
Steel zinc-plated
Stainless steel
50
IP54
-30
100
f11224d6-ba90-49b8-9d30-9...
19.521
19.521
Pg 21
12.5 - 19
7.0
30
33.0
34
37.7
39.0
91.8
Brass CuZn39Pb3, galvaniz...
SBR/NBR
Steel zinc-plated
Stainless steel
50
IP54
-30
100
1d73cef6-3452-4e70-b3fa-d...
19.529
19.529
Pg 29
19 - 27
8.0
40
44.0
42
46.5
42.5
151.6
Brass CuZn39Pb3, galvaniz...
SBR/NBR
Steel zinc-plated
Stainless steel
50
IP54
-30
100
cd26c2cd-00bb-478c-9d18-4...
19.536
19.536
Pg 36
26 - 33
9.0
50
54.0
52
56.0
50.0
268.3
Brass CuZn39Pb3, galvaniz...
SBR/NBR
Steel zinc-plated
Stainless steel
25
IP54
-30
100
81062c4c-5392-4389-92b7-b...
19.542
19.542
Pg 42
30.5 - 39
10.0
57
60.0
59
65.0
54.0
354.0
Brass CuZn39Pb3, galvaniz...
SBR/NBR
Steel zinc-plated
Stainless steel
25
IP54
-30
100
c9e8b850-0755-40bc-abbb-0...
19.548
19.548
Pg 48
35 - 45
10.0
64
69.0
64
70.0
55.0
305.8
Brass CuZn39Pb3, galvaniz...
SBR/NBR
Steel zinc-plated
Stainless steel
10
IP54
-30
100
f49be5aa-78f4-4602-b6d7-b...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
50.6xx PAzzzz/zXz - PERFECT metric with multiple sealing insert
Jacob
21.05.2024
SKINDICHT® SRE-M - Cable gland with single clamp, antikink protection and s...
LAPP
10.06.2024
SBR - Linear Motion Ball Bearing Slide Units
YTP
11.05.2022
SBR_L - Linear Motion Ball Bearing Slide Units
YTP
11.05.2022
2xx M - Hexagonal locknut PG Brass
Jacob
23.01.2024
SKINDICHT® SHV-M - Cable gland with sealing cone
LAPP
10.06.2024
SKINTOP® MS-M - Cable gland brass
LAPP
10.06.2024
RKMKV - Cable glands with external strain relief, RKMKV, circular, PG
WISKA
18.12.2023
K156-1xxx-zz - WADI heat EMC brass
Jacob
21.05.2024
SKINDICHT® SR-M - Cable gland with single clamp and antikink protection
LAPP
10.06.2024
3xx UG - Sealing ring PG multiple perforation
Jacob
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表