您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
polski
English
QA認證資訊
目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Hanger bolts type N
RAMPA
RAMPA®-Screws
RAMPA® Screws with wood thread
Powered by
CAD模型選擇
{rampa/screws/screws_with_wood_thread/hanger_bolts_type_n_191.prj},{NB=191535001_100},{ART=191535001},{DESC=RAMPA-STOCKSCHRAUBEN TYP N M5 X 35, STAHL VERZINKT},{LONGTEXT=RAMPA-Stockschrauben Typ N mit gewalztem Holz- und metrischem Gewinde.},{L=35},{D1=M5},{DH=5},{MAT=Stahl blau verzinkt},{FARBE=BAC4C8},{PCKH1=[100,500,5000]},{PCK=100},{GEW=0.003669},{TARIC=73181542},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/2_reach.png},{MATCOMPL3=},{MATCOMPL4=},{IMDS=},{MH1=rampa_lieferprogramm_2020_seite_65.pdf},{VERH1=},{CODE1=1},{CODE2=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
L
Length
[mm]
D1
Outside thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
191420001
191420001
RAMPA®-HANGER BOLTS TYPE ...
RAMPA® Hanger bolts type ...
20
M4
Steel blue zinc plated
0.001312
73181542
1914200010100
191425001
191425001
RAMPA®-HANGER BOLTS TYPE ...
RAMPA® Hanger bolts type ...
25
M4
Steel blue zinc plated
0.001577
73181542
1914250010100
191430001
191430001
RAMPA®-HANGER BOLTS TYPE ...
RAMPA® Hanger bolts type ...
30
M4
Steel blue zinc plated
0.002013
73181542
1914300010100
191440001
191440001
RAMPA®-HANGER BOLTS TYPE ...
RAMPA® Hanger bolts type ...
40
M4
Steel blue zinc plated
0.0025
73181542
1914400010100
191530001
191530001
RAMPA®-HANGER BOLTS TYPE ...
RAMPA® Hanger bolts type ...
30
M5
Steel blue zinc plated
0.00297
73181542
1915300010100
191535001
191535001
RAMPA®-HANGER BOLTS TYPE ...
RAMPA® Hanger bolts type ...
35
M5
Steel blue zinc plated
0.003669
73181542
1915350010100
191540001
191540001
RAMPA®-HANGER BOLTS TYPE ...
RAMPA® Hanger bolts type ...
40
M5
Steel blue zinc plated
0.00437
73181542
1915400010100
191550001
191550001
RAMPA®-HANGER BOLTS TYPE ...
RAMPA® Hanger bolts type ...
50
M5
Steel blue zinc plated
0.0053722
73181542
1915500010100
191630001
191630001
RAMPA®-HANGER BOLTS TYPE ...
RAMPA® Hanger bolts type ...
30
M6
Steel blue zinc plated
0.00419
73181542
1916300010100
191650001
191650001
RAMPA®-HANGER BOLTS TYPE ...
RAMPA® Hanger bolts type ...
50
M6
Steel blue zinc plated
0.0065
73181542
1916500010100
191660001
191660001
RAMPA®-HANGER BOLTS TYPE ...
RAMPA® Hanger bolts type ...
60
M6
Steel blue zinc plated
0.00926
73181542
1916600010100
191850001
191850001
RAMPA®-HANGER BOLTS TYPE ...
RAMPA® Hanger bolts type ...
50
M8
Steel blue zinc plated
0.01405
73181542
1918500010100
191870001
191870001
RAMPA®-HANGER BOLTS TYPE ...
RAMPA® Hanger bolts type ...
70
M8
Steel blue zinc plated
0.017
73181542
1918700010100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表