您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
14.1 - Guide bars / Steel hardended with lubricant (acc. To VDI 3387)
voestalpine
14. Guide bars, Rectangular guide block, Lockings
Powered by
CAD模型選擇
{voest/14_laschenfuehrungen/14_01_stahl.prj},{NB=VA_Laschen_19218},{IDENTNR=19218},{WF=WF 750/6A-Stahl gehärtet mit Festschmierstoff},{WF6A=WF 750/6A-Stahl gehärtet mit Festschmierstoff},{WF1A=},{A=112},{L1=224},{B=45},{B1=50},{L2=100},{L3=20},{E2=50},{F=28},{R=25.0},{T=21.0},{D1=18},{D2=26},{V=1.000},{STK=3},{MB=M16x50},{D3X=0},{D4X=0.00},{L4=-},{L5=0},{D3=-},{D4=-},{GEWICHT=7.80},{CTN=84833080},{VDI=ähnl. 3387},{VW2=39V1159/23 ALT},{SANKYO1=LF 23},{FIBRO1=2960.73.112.224.045},{FIBBRO2=2960.73.112.224 ALT},{GSB=G229-05-11222445},{BMW1=},{FORD2=},{BMW2=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDENTNR
Code-No.
ⁿ/ₐ
A
Width a f7
[mm]
L1
Length L1
[mm]
B
Height b
[mm]
B1
Distance b1
[mm]
L2
Lenght L2
[mm]
L3
Length L3
[mm]
E2
Hole spacing e2
[mm]
F
Length f
[mm]
R
Radius r
[mm]
T
Height t
[mm]
D1
Diameter Ød1 H13
[mm]
D2
Diameter Ød2 H13
[mm]
STK
Number of screwholes
ⁿ/ₐ
MB
Cheese head screw DIN EN ISO 4762
ⁿ/ₐ
L4
Length L4
[mm]
L5
Length L5
[mm]
D3
Diameter Ød3
ⁿ/ₐ
D4
Diameter Ød4
[mm]
GEWICHT
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
19196
19196
63
180
25
36
90
20
50
18
16.0
16.0
14
20
3
M12x40
-
0
-
-
1.80
84833080
19197
19197
63
200
25
36
90
20
50
18
16.0
16.0
14
20
3
M12x40
-
0
-
-
2.00
84833080
19198
19198
63
224
25
36
90
20
50
18
16.0
16.0
14
20
3
M12x40
-
0
-
-
2.20
84833080
19199
19199
63
180
36
36
90
20
50
18
16.0
16.0
14
20
3
M12x40
-
0
-
-
2.70
84833080
19200
19200
63
200
36
36
90
20
50
18
16.0
16.0
14
20
3
M12x40
-
0
-
-
2.90
84833080
19201
19201
63
224
36
36
90
20
50
18
16.0
16.0
14
20
3
M12x40
-
0
-
-
3.30
84833080
19202
19202
71
180
25
36
90
20
50
18
16.0
16.0
14
20
3
M12x40
-
0
-
-
2.00
84833080
19203
19203
71
200
25
36
90
20
50
18
16.0
16.0
14
20
3
M12x40
-
0
-
-
2.30
84833080
19204
19204
71
224
25
36
90
20
50
18
16.0
16.0
14
20
3
M12x40
-
0
-
-
2.60
84833080
19205
19205
71
180
36
36
90
20
50
18
16.0
16.0
14
20
3
M12x40
-
0
-
-
2.80
84833080
19206
19206
71
200
36
36
90
20
50
18
16.0
16.0
14
20
3
M12x40
-
0
-
-
3.30
84833080
19207
19207
71
224
36
36
90
20
50
18
16.0
16.0
14
20
3
M12x40
-
0
-
-
3.60
84833080
19208
19208
90
200
36
50
100
20
50
28
25.0
21.0
18
26
3
M16x40
-
0
-
-
4.20
84833080
19209
19209
90
224
36
50
100
20
50
28
25.0
21.0
18
26
3
M16x40
-
0
-
-
4.70
84833080
19210
19210
90
250
36
50
100
20
50
28
25.0
21.0
18
26
3
M16x40
-
0
-
-
5.20
84833080
19211
19211
90
200
45
50
100
20
50
28
25.0
21.0
18
26
3
M16x50
-
0
-
-
6.30
84833080
19212
19212
90
224
45
50
100
20
50
28
25.0
21.0
18
26
3
M16x50
-
0
-
-
6.00
84833080
19213
19213
90
250
45
50
100
20
50
28
25.0
21.0
18
26
3
M16x50
-
0
-
-
6.50
84833080
19214
19214
112
200
36
50
100
20
50
28
25.0
21.0
18
26
3
M16x40
-
0
-
-
5.20
84833080
19215
19215
112
224
36
50
100
20
50
28
25.0
21.0
18
26
3
M16x40
-
0
-
-
5.50
84833080
19216
19216
112
250
36
50
100
20
50
28
25.0
21.0
18
26
3
M16x40
-
0
-
-
6.82
84833080
19217
19217
112
200
45
50
100
20
50
28
25.0
21.0
18
26
3
M16x50
-
0
-
-
6.50
84833080
19218
19218
112
224
45
50
100
20
50
28
25.0
21.0
18
26
3
M16x50
-
0
-
-
7.80
84833080
19219
19219
112
250
45
50
100
20
50
28
25.0
21.0
18
26
3
M16x50
-
0
-
-
8.96
84833080
19220
19220
140
315
45
90
150
40
80
36
31.5
25.5
22
33
4
M20x50
-
0
-
-
13.46
84833080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
14.1 - Guide bars / WF 750/1A with lubricant (acc. to VDI 3387)
voestalpine
15.06.2023
7.14 - Wear plates acc. to VDI 3357, thickness = 20 mm
voestalpine
15.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表