您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Gems Sensors RFO - Gems Sensors RFO
Gems Sensors
Powered by
CAD模型選擇
{gemssensors/rfo_asmtab.prj},{NB=194761},{PN=194761},{SR=5.0 to 30.0 (+15.0%/-15.0%)},{LR=-},{PS=.75''},{BM=Brass},{PDL=1.063},{PDC=0.907},{L1=1.970},{E=1.350},{H=1.168},{PPATH=rfo_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
SR
Standard Range (Accuracy)
ⁿ/ₐ
LR
Low Range (Accuracy)
ⁿ/ₐ
PS
Port Size NPT
ⁿ/ₐ
BM
Body Material
ⁿ/ₐ
PDL
Plane Distance Lens
ⁿ/ₐ
PDC
Plane Distance Cover
ⁿ/ₐ
L1
ⁿ/ₐ
E
ⁿ/ₐ
H
ⁿ/ₐ
155421
155421
0.5 to 5.0 (±7.0%)
0.1 to 1.0 (+7.0%/-7.0%)
.25''
Polypropylene
0.800
0.560
1.530
1.050
1.130
155481
155481
4.0 to 20.0 (+15.0% /-15....
1.5 to 12.0 (+7.0%/-7.0%)
.50''
Polypropylene
0.870
0.500
1.530
1.170
1.130
156261
156261
0.5 to 5.0 (+7.0%/-7.0%)
0.1 to 1.0 (+7.0%/-7.0%)
.25''
Brass
0.800
0.560
1.510
1.050
1.167
156262
156262
4.0 to 20.0 (+15.0% /-15....
1.5 to 12.0 (+7.0%/-7.0%)
.50''
Brass
0.870
0.500
1.510
1.170
1.167
194761
194761
5.0 to 30.0 (+15.0%/-15.0...
-
.75''
Brass
1.063
0.907
1.970
1.350
1.168
194762
194762
8.0 to 60.0 (+15.0% /-15....
-
1.00''
Brass
1.063
0.907
1.970
1.350
1.168
165071
165071
0.5 to 5.0 (+7.0%/-7.0%)
0.1 to 1.0 (+7.0%/-7.0%)
9/16''-18
Stainless Steel
0.800
0.560
1.510
1.050
1.168
165075
165075
4.0 to 20.0 (+15.0% /-15....
1.5 to 12.0 (+7.0%/-7.0%)
.50''
Stainless Steel
0.870
0.490
1.510
1.170
1.168
194763
194763
5.0 to 30.0 (+15.0% /-15....
-
.75''
Stainless Steel
1.063
0.907
1.970
1.350
1.168
194764
194764
8.0 to 60.0 (+15.0% /-15....
-
1.00''
Stainless Steel
1.063
0.907
1.970
1.350
1.168
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表