您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
19 Series - Relay actuators & Status indicating modules
Finder
Powered by
CAD模型選擇
{finder/19.prj},{NB=195000240000},{CODE=195000240000},{SHA256=poQU2/Bam4pOyr2g6mYfegCxmvB+uq8QgWna2pOcVDA=},{INAME=195000240000},{NAME=195000240000},{NNCUSTOM=19 Series},{NTCUSTOM=Relay actuators & Status indicating modules},{NBCUSTOM=195000240000},{LINACUSTOM=195000240000},{STEPFILE=1950.stp},{PNGFILE=1950-analogue-override-module-auto-hand.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
VAR0
Description
ⁿ/ₐ
VAR17
EF000003
ⁿ/ₐ
192100240000
192100240000
Type 19. 21 Auto/Off/On O...
Flush mounted (plaster)
195000240000
195000240000
Type 19. 50 modules with ...
199190124000
199190124000
Type 19. 91 Power relay m...
Flush mounted (plaster)
199190244000
199190244000
Type 19. 91 Power relay m...
Flush mounted (plaster)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
11 Series - Modular light dependent relays
Finder
27.05.2022
Insulation-/earth connection monitoring equipment
SIEMENS
04.05.2022
22 Series - Modular contactors
Finder
27.05.2022
787-2857 - Power supply, Compact, 1-phase, 18 VDC output voltage, 1.25 A ou...
WAGO
14.07.2023
3UG54621AA40 - Relay and base (accessories)
Siemens Industry
19.09.2023
Installation relay for distribution board
SIEMENS
04.05.2022
Inverters
Ipf Electronic
09.01.2024
78 Series - Switch mode power supplies
Finder
27.05.2022
50 Series - Forcibly guided contacts relays
Finder
27.05.2022
Relay for thermistor protection (PTC)
SIEMENS
04.05.2022
56 Series - Miniature Power Relays
Finder
27.05.2022
Power Supply - Encoder Power Supply - Discontinued
Encoder Products
05.12.2023
80 Series - Modular timers
Finder
27.05.2022
ALIDR 120 - Power supply 24V DC 5A- Simplified drawing
HPC
17.02.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表