您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
English
2.03 - REDUCING TEE 90°
VDL
PVC-U fitting program metric
Powered by
CAD模型選擇
{vdl/1_pvc_fittign_programe/203_reducing_tee_a.prj},{NB=2.03.097_(mechanical=high)},{CNSORDERNO=2.03.097},{LODDEST=mechanical},{LODLEVEL=high},{D1=90},{D2=63},{D3=0},{Z1=46.0},{Z2=55.0},{Z3=0},{B=51},{C=38},{D=0},{TYPE=A},{PN=16},{VERP=15},{CNSQUANTITY=15},{CNSMASSEXACT=926},{INFO=PDF},{D4=0.000},{D5=0.000},{D6=0.000},{X=1.000},{D1O=110.0},{D2O=77.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
Z1
Height
[mm]
Z2
Length
[mm]
Z3
Length
[mm]
B
Height
[mm]
C
Length
[mm]
D
Length
[mm]
TYPE
Type
ⁿ/ₐ
PN
Nominal pressure
[bar]
CNSQUANTITY
Packing number
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
2.03.005
2.03.005
25
16
0
14.0
16.0
0
19
14
0
A
16
300
40
2.03.010
2.03.010
25
20
0
14.0
14.0
0
19
16
0
A
16
300
40
2.03.013
2.03.013
32
16
0
18.0
19.0
0
22
14
0
A
16
200
64
2.03.015
2.03.015
32
20
0
18.0
17.0
0
22
16
0
A
16
250
64
2.03.020
2.03.020
32
25
0
18.0
17.0
0
22
19
0
A
16
200
68
2.03.022
2.03.022
40
16
0
23.0
24.0
0
26
14
0
A
16
150
110
2.03.023
2.03.023
40
20
0
23.0
23.0
0
26
16
0
A
16
150
110
2.03.025
2.03.025
40
25
0
23.0
23.0
0
26
19
0
A
16
140
112
2.03.031
2.03.031
40
32
0
23.0
23.0
0
26
22
0
A
10
140
94
2.03.032
2.03.032
40
32
0
23.0
23.0
0
26
22
0
A
16
140
105
2.03.033
2.03.033
50
20
0
28.0
30.5
0
31
16
0
A
16
100
182
2.03.035
2.03.035
50
25
0
28.0
29.5
0
31
19
0
A
16
100
176
2.03.041
2.03.041
50
32
0
28.0
28.5
0
31
22
0
A
10
90
148
2.03.042
2.03.042
50
32
0
28.0
28.5
0
31
22
0
A
16
90
175
2.03.046
2.03.046
50
40
0
28.0
29.0
0
31
26
0
A
10
90
156
2.03.047
2.03.047
50
40
50
28.0
38.0
33
31
26
31
C
10
75
168
2.03.048
2.03.048
50
40
0
28.0
28.5
0
31
26
0
A
16
90
185
2.03.049
2.03.049
63
20
0
34.0
37.0
0
38
16
0
A
16
50
322
2.03.050
2.03.050
63
25
0
34.0
34.0
0
38
19
0
A
16
50
318
2.03.055
2.03.055
63
32
0
34.0
36.0
0
38
22
0
A
16
50
328
2.03.060
2.03.060
63
40
0
34.0
32.5
0
38
26
0
A
16
45
328
2.03.063
2.03.063
63
40
50
34.0
46.5
41
38
26
31
C
16
40
318
2.03.065
2.03.065
63
50
0
34.0
34.0
0
38
31
0
A
16
40
344
2.03.070
2.03.070
75
32
0
40.0
40.5
0
44
22
0
A
16
30
526
2.03.075
2.03.075
75
40
0
40.0
40.5
0
44
26
0
A
16
30
540
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2.05 - TEE 90°
VDL
23.02.2023
2.01 - TEE 90°
VDL
24.04.2023
2.08 - TEE 45°
VDL
23.02.2023
2.25 - ELBOW 90°
VDL
08.03.2023
1.30 - REDUCING SOCKET
VDL
23.02.2023
3.05 - REDUCING BUSH
VDL
08.03.2023
6.26 - COLLAR SOLVENT SOCKET
VDL
23.02.2023
2.30 - ELBOW 45°
VDL
08.03.2023
3.10 - REDUCING BUSH
VDL
08.03.2023
3.92 - REDUCING SOCKET INSERT
VDL
08.03.2023
6.15 - BALL VALVE TYPE: DIL
VDL
08.03.2023
2.07 - TEE 90°
VDL
23.02.2023
3.55 - CAP
VDL
08.03.2023
3.90 - SOCKET
VDL
23.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表