您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Small radial fan FRv 110 plus - Small radial fan
Funken
Small radial fan
Powered by
CAD模型選擇
{funken/klein_radialventilatoren/kleinradialventilator_frv_110_plus_asmtab.prj},{NB=200006050},{CNSORDERNO=20000605},{CNSMASSEXACT=4},{PZ=4},{SD=1500},{ML=0.09},{NS=0.35},{BG=50},{VERS=2},{AUS=Flanschausführung},{VS= 20 - 375},{DD=130 - 90},{SA=PTC},{SD1=266},{SD2=1596},{BA=B14/B34/IP55},{INFO=Info text},{PDF=Pdf info},{ROT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
VS
Flow
[m^3/h]
DD
Pressure difference
[Pa]
SA
Safety type
ⁿ/ₐ
PZ
Number of poles
ⁿ/ₐ
SD
Sync. Rev. Range. at 50 Hz
ⁿ/ₐ
SD1
Sync. Rev. Range. at 10 Hz
ⁿ/ₐ
SD2
Sync. Rev. Range. at 60 Hz
ⁿ/ₐ
ML
Engine power
[kW]
NS
Rated current at 400V / 50Hz or 230V / 50Hz
[A]
BG
Size
ⁿ/ₐ
BA
Design type
ⁿ/ₐ
ASTEXT
Specification
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
20000932
20000932
4
50 - 735
530 - 370
PTC
2
3000
540
3240
0.18
0.54
56
B14/B34/IP55
Small Radial Fan FRv 110+...
FRv 110+/2/C/PTC
20000933
20000933
4
50 - 735
530 - 370
PTC
2
3000
540
3240
0.18
0.54
56
B14/B34/IP55
Small Radial Fan FRv 110+...
FRv 110+/2/F/PTC
20000606
20000606
4
20 - 375
130 - 90
PTC
4
1500
266
1596
0.09
0.35
50
B14/B34/IP55
Small Radial Fan FRv 110+...
FRv 110+/4/C/PTC
20000605
20000605
4
20 - 375
130 - 90
PTC
4
1500
266
1596
0.09
0.35
50
B14/B34/IP55
Small Radial Fan FRv 110+...
FRv 110+/4/F/PTC
20000604
20000604
8
50 - 735
530 - 370
EEx eb II T 3
2
3000
Not possible
Not possible
0.18
0.53
63
B14/B34/IP55
Small Radial Fan FRv 110+...
FRv 110+/2/C/EX
20000603
20000603
8
50 - 735
530 - 370
EEx eb II T 3
2
3000
Not possible
Not possible
0.18
0.53
63
B14/B34/IP55
Small Radial Fan FRv 110+...
FRv 110+/2/F/EX
20000609
20000609
8
20 - 375
130 - 90
EEx eb II T 3
4
1500
Not possible
Not possible
0.12
0.48
63
B14/B34/IP55
Small Radial Fan FRv 110+...
FRv 110+/4/C/EX
20000608
20000608
8
20 - 375
130 - 90
EEx eb II T 3
4
1500
Not possible
Not possible
0.12
0.48
63
B14/B34/IP55
Small Radial Fan FRv 110+...
FRv 110+/4/F/EX
1000594
1000594
8
50-740
540-360
EEx db eb II T 4
2
3000
540
3240
0.18
0.53
63
B14/B34/IP55
Small Radial Fan FRv 110+...
FRv 110+/2/C/EXde
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表