您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2031-VP-ISO - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body ISO
Buerkert
Products (A - Z)
2031
Powered by
CAD模型選擇
{buerkert/produkteaz/2031/2031-vp-iso.prj},{NB=2031-290458-DN25-SA44-F-VP-ISO},{PPATH=2031sblvpiso.prj},{BUNR=290458},{DN=25},{DN1=25},{DWST=AB},{D=33.7x2.0},{LTA=SA44},{ANTG=F},{DM=80},{KV=17.5},{PBAB=10.0},{BPEA=-},{KH=1.000},{NR=7},{CNSMASSEXACT=2.202}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
DN
Diaphragm size
ⁿ/ₐ
DN1
nominal diameter port connection
ⁿ/ₐ
D
Port connection D1xS1
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Kv-Value-Water
[m3/h]
PBAB
Medium pressure diaphragm EPDM
ⁿ/ₐ
BPEA
Medium pressure diaphragm PTFE/EPDM
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
2031-290447-DN08-SA40-C-V...
290447
08
08
13.5x1.6
SA40
C
2.1
10.0
-
0.454
2031-290448-DN08-SA40-C-V...
290448
08
08
13.5x1.6
SA40
C
2.1
-
10.0
0.446
2031-290452-DN15-SA42-D-V...
290452
15
15
21.3x1.6
SA42
D
6.7
8.5
-
0.660
2031-290454-DN15-SA42-E-V...
290454
15
15
21.3x1.6
SA42
E
6.7
-
10.0
0.900
2031-290455-DN20-SA43-E-V...
290455
20
20
26.9x1.6
SA43
E
13.0
10.0
-
1.240
2031-290457-DN20-SA43-F-V...
290457
20
20
26.9x1.6
SA43
F
13.0
-
10.0
1.800
2031-290458-DN25-SA44-F-V...
290458
25
25
33.7x2.0
SA44
F
17.5
10.0
-
2.202
2031-290460-DN25-SA44-F-V...
290460
25
25
33.7x2.0
SA44
F
17.5
-
7.5
2.200
2031-290461-DN32-SA45-G-V...
290461
32
32
42.4x2.0
SA45
G
36.0
10.0
-
3.955
2031-290462-DN32-SA45-G-V...
290462
32
32
42.4x2.0
SA45
G
36.0
-
8.0
3.983
2031-290463-DN40-SA46-G-V...
290463
40
40
48.3x2.0
SA46
G
47.0
6.5
-
4.309
2031-290465-DN40-SA46-H-V...
290465
40
40
48.3x2.0
SA46
H
47.0
-
10.0
7.100
2031-290466-DN50-SA47-H-V...
290466
50
50
60.3x2.0
SA47
H
70.0
8.0
-
8.500
2031-290467-DN50-SA47-H-V...
290467
50
50
60.3x2.0
SA47
H
70.0
-
7.0
7.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表