您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
204532
Molex
Crimp Housings
1.25mm
Micro-Lock PLUS
Powered by
CAD模型選擇
{molex/crimp_housings/1_25mm/micro_lock_plus/204532.prj},{NB=2045320801},{SHA256=FZgEukeFDr/orGfeP+p/t6VEPyd/j2blzfyE62UgWGM=},{INAME=00010__2045320801},{PN=2045320801},{DESC=Micro-Lock Plus Receptacle Housing, 1.25mm Pitch, Single Row, with Positive Lock, 8 Circuits, Low-Halogen, Black},{CIRCUITS=8},{CURRENT=Contact Molex},{GENDER=Receptacle},{ROWS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
GENDER
Gender
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
2045320201
2045320201
Micro-Lock Plus Receptacl...
2
Contact Molex
Receptacle
1
2045320301
2045320301
Micro-Lock Plus Receptacl...
3
Contact Molex
Receptacle
1
2045320401
2045320401
Micro-Lock Plus Receptacl...
4
Contact Molex
Receptacle
1
2045320501
2045320501
Micro-Lock Plus Receptacl...
5
Contact Molex
Receptacle
1
2045320601
2045320601
Micro-Lock Plus Receptacl...
6
Contact Molex
Receptacle
1
2045320701
2045320701
Micro-Lock Plus Receptacl...
7
Contact Molex
Receptacle
1
2045320801
2045320801
Micro-Lock Plus Receptacl...
8
Contact Molex
Receptacle
1
2045320901
2045320901
Micro-Lock Plus Receptacl...
9
Contact Molex
Receptacle
1
2045321001
2045321001
Micro-Lock Plus Receptacl...
10
Contact Molex
Receptacle
1
2045321101
2045321101
Micro-Lock Plus Receptacl...
11
Contact Molex
Receptacle
1
2045321201
2045321201
Micro-Lock Plus Receptacl...
12
Contact Molex
Receptacle
1
2045321301
2045321301
Micro-Lock Plus Receptacl...
13
Contact Molex
Receptacle
1
2045321401
2045321401
Micro-Lock Plus Receptacl...
14
Contact Molex
Receptacle
1
2045321501
2045321501
Micro-Lock Plus Receptacl...
15
Contact Molex
Receptacle
1
2045321601
2045321601
Micro-Lock Plus Receptacl...
16
Contact Molex
Receptacle
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
502380
Molex
06.05.2022
51353
Molex
06.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表