您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Standard pressure gauges, connection on rear, centrical
Riegler
Pneumatic products
Pressure and temperature measurement
Standard pressure gauges 40, 50, 63 mm
With sheet steel housing and single scale in bar
Powered by
CAD模型選擇
{riegler/hauptkatalog/02_druck-und-tempmess/standardmanometer_40-50-63mm/stahlblechgehaeuse_einfachskala/standardmanometer_anschluss_hinten_zentrisch.prj},{NB=209},{ARTNR=209},{MB=0 - 40,0 bar},{V=-},{D=50.0},{A=G 1/4}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
MB
Measuring range
ⁿ/ₐ
V
ⁿ/ₐ
D
Diameter
[mm]
A
Connection
ⁿ/ₐ
110.41
110.41
-1 / 0,0 bar
For vacuum
40.0
G 1/8
110.42
110.42
0 - 1,6 bar
-
40.0
G 1/8
110.43
110.43
0 - 2,5 bar
-
40.0
G 1/8
110.44
110.44
0 - 4,0 bar
-
40.0
G 1/8
110.45
110.45
0 - 6,0 bar
-
40.0
G 1/8
110.46
110.46
0 - 10,0 bar
-
40.0
G 1/8
110.47
110.47
0 - 16,0 bar
-
40.0
G 1/8
110.48
110.48
0 - 25,0 bar
-
40.0
G 1/8
110.49
110.49
0 - 40,0 bar
-
40.0
G 1/8
200
200
-1 / 0,0 bar
For vacuum
50.0
G 1/4
201
201
0 - 1,0 bar
-
50.0
G 1/4
202
202
0 - 1,6 bar
-
50.0
G 1/4
203
203
0 - 2,5 bar
-
50.0
G 1/4
204
204
0 - 4,0 bar
-
50.0
G 1/4
205
205
0 - 6,0 bar
-
50.0
G 1/4
206
206
0 - 10,0 bar
-
50.0
G 1/4
207
207
0 - 16,0 bar
-
50.0
G 1/4
208
208
0 - 25,0 bar
-
50.0
G 1/4
209
209
0 - 40,0 bar
-
50.0
G 1/4
210
210
0 - 60,0 bar
-
50.0
G 1/4
210/1
210/1
0 - 100,0 bar
-
50.0
G 1/4
211/1
211/1
-1 / 0,0 bar
For vacuum
63.0
G 1/4
211
211
0 - 0,6 bar
-
63.0
G 1/4
212
212
0 - 1,0 bar
-
63.0
G 1/4
213
213
0 - 1,6 bar
-
63.0
G 1/4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Screw-in thermowells
Riegler
02.03.2015
Bimetallic thermometers, connection on rear, class 1.0
Riegler
27.01.2016
Standard pressure gauges, connection on rear, centrical
Riegler
18.11.2015
Flow regulators for NAMUR valves
Riegler
02.03.2015
Pressure transmitters, accuracy 0.5% of span
Riegler
02.03.2015
5/2-way spool valves with NAMUR style interface
Riegler
02.03.2015
3/2-way spool valves with NAMUR style interface, NC
Riegler
02.03.2015
3/2- and 5/2-way spool valves with NAMUR style interface and combined sprin...
Riegler
02.03.2015
Pressure gauge nipples made of brass
Riegler
02.03.2015
Sockets
Riegler
15.01.2018
Tees, female-female-male
Riegler
27.01.2016
Elbows, male-female
Riegler
27.01.2016
Detachable double nipples, female-male, conical seal
Riegler
15.01.2018
Standard pressure gauges, connection on rear, centrical
Riegler
18.11.2015
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表