您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
21000103 - Steel(+) Truss Tapping Screw(2-B-0)
SUNCO INDUSTRY CO.,LTD.
Tapping Screws
Powered by
CAD模型選擇
{sunco/tapping_screws/30103.prj},{NB=21-00-0103-0035-0160},{S=3.5},{L=16},{L1=10,12},{L2=4,5,6,8,10,12,14,16,18,20},{L3=4,5,6,8,10,12,14,15,16,18,20,25},{L4=5,6,8,10,12,14,16,18,20,25,30},{L5=6,8,10,12,14,15,16,18,20,25,30},{L6=8,10,12,14,16,18,20,25,30},{L7=10,12,14,16,20,25,30}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
Outside Diameter
[mm]
TDK
tolerance-dk
ⁿ/ₐ
K
Width
[mm]
TK
tolerance-k
[mm]
21-00-0103-0020-0100
2.0
10
21-00-0103-0020-0100
0.63
1
4.5
-0.4
1.2
+-0.1
21-00-0103-0020-0120
2.0
12
21-00-0103-0020-0120
0.63
1
4.5
-0.4
1.2
+-0.1
21-00-0103-0026-0040
2.6
4
21-00-0103-0026-0040
0.91
1
5.9
-0.4
1.6
+-0.1
21-00-0103-0026-0050
2.6
5
21-00-0103-0026-0050
0.91
1
5.9
-0.4
1.6
+-0.1
21-00-0103-0026-0060
2.6
6
21-00-0103-0026-0060
0.91
1
5.9
-0.4
1.6
+-0.1
21-00-0103-0026-0080
2.6
8
21-00-0103-0026-0080
0.91
1
5.9
-0.4
1.6
+-0.1
21-00-0103-0026-0100
2.6
10
21-00-0103-0026-0100
0.91
1
5.9
-0.4
1.6
+-0.1
21-00-0103-0026-0120
2.6
12
21-00-0103-0026-0120
0.91
1
5.9
-0.4
1.6
+-0.1
21-00-0103-0026-0140
2.6
14
21-00-0103-0026-0140
0.91
1
5.9
-0.4
1.6
+-0.1
21-00-0103-0026-0160
2.6
16
21-00-0103-0026-0160
0.91
1
5.9
-0.4
1.6
+-0.1
21-00-0103-0026-0180
2.6
18
21-00-0103-0026-0180
0.91
1
5.9
-0.4
1.6
+-0.1
21-00-0103-0026-0200
2.6
20
21-00-0103-0026-0200
0.91
1
5.9
-0.4
1.6
+-0.1
21-00-0103-0030-0040
3.0
4
21-00-0103-0030-0040
1.06
2
6.9
-0.5
1.9
+-0.15
21-00-0103-0030-0050
3.0
5
21-00-0103-0030-0050
1.06
2
6.9
-0.5
1.9
+-0.15
21-00-0103-0030-0060
3.0
6
21-00-0103-0030-0060
1.06
2
6.9
-0.5
1.9
+-0.15
21-00-0103-0030-0080
3.0
8
21-00-0103-0030-0080
1.06
2
6.9
-0.5
1.9
+-0.15
21-00-0103-0030-0100
3.0
10
21-00-0103-0030-0100
1.06
2
6.9
-0.5
1.9
+-0.15
21-00-0103-0030-0120
3.0
12
21-00-0103-0030-0120
1.06
2
6.9
-0.5
1.9
+-0.15
21-00-0103-0030-0140
3.0
14
21-00-0103-0030-0140
1.06
2
6.9
-0.5
1.9
+-0.15
21-00-0103-0030-0150
3.0
15
21-00-0103-0030-0150
1.06
2
6.9
-0.5
1.9
+-0.15
21-00-0103-0030-0160
3.0
16
21-00-0103-0030-0160
1.06
2
6.9
-0.5
1.9
+-0.15
21-00-0103-0030-0180
3.0
18
21-00-0103-0030-0180
1.06
2
6.9
-0.5
1.9
+-0.15
21-00-0103-0030-0200
3.0
20
21-00-0103-0030-0200
1.06
2
6.9
-0.5
1.9
+-0.15
21-00-0103-0030-0250
3.0
25
21-00-0103-0030-0250
1.06
2
6.9
-0.5
1.9
+-0.15
21-00-0103-0035-0050
3.5
5
21-00-0103-0035-0050
1.27
2
8.1
-0.5
2.2
+-0.15
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
20000004 - Steel(+) Bind Tapping Screw(1-A)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
21020503 - Stainless(+) Truss Tapping Screw(2guide, BRP)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
21000001 - Steel(+) Counter sunk Tapping Screw(2 with slot, B-1)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
BN 20097 - Pan head screws with hexalobular socket Torx®, fully threaded (E...
Bossard Catalog
31.10.2023
BN 698 - Slotted round head wood screws (DIN 96), stainless steel A2
Bossard Catalog
26.01.2023
21020100 - Stainless(+) Pan head Tapping Screw(2-B-0)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
BN 384 - Phillips pan head machine screws form H (DIN 7985 A, ~ISO 7045), 4...
Bossard Catalog
31.10.2023
20000003 - Steel(+) Truss Tapping Screw(1-A)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
BN 20797 - Pan head screws with hexalobular socket Torx plus® / Autosert®, ...
Bossard Catalog
16.05.2024
DIN-Power-screw for plastic 2,2x9,5-PZ1
HARTING
01.09.2021
EV110-19 - Imperial Slotted Pan Machine Screws
Evan Industrial Hardware
15.08.2023
21000104 -Steel(+) Bind Tapping Screw(2-B-0)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
DIN 7985 - Stainless steel A4, cross-slot pozidrive
Böllhoff
26.10.2021
00170000 - Stainless SUS430(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表