您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2105-weld end - Pneumatically operated tank bottom valve ELEMENT for decentralized automation
Buerkert
Products (A - Z)
2105-Clamp
Powered by
CAD模型選擇
{buerkert/produkteaz/2105/2105.prj},{NB=2105-DN25-F120-SODF-090-Nein-Nein-A,B--},{PPATH=2105sblmt64.prj},{DN=25},{DWST=0},{NORM=ASME BPE},{FL=120},{DN1=25},{D1=25,4x1,65},{LTA1=SODF},{ANTG=090},{KV=14.0},{BPAB=0.0},{BPEA=0.0},{LTA1G=SODF},{LTAC=0},{NR=17},{ATEX=Nein},{AN=Nein},{WWE=A,B},{ANTYP=-},{ANSTYPES='8690-8694'},{ANSTYPESM='-'},{WWYES=['A,B','I']},{WWNO=['0']}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
NORM
Port standard
ⁿ/ₐ
FL
Tank flange
[mm]
DN1
Orifice pipe connection
ⁿ/ₐ
D1
Pipe connection D1xS1
ⁿ/ₐ
LTA1
Bürkert-Code pipe connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
2105-DN08-F50-SA40-050-Ne...
08
ISO 4200
50
8
13,5x1,6
SA40
050
2105-DN15-F65-SA42-050-Ne...
15
ISO 4200
65
15
21,3x1,6
SA42
050
2105-DN15-F85-SA42-070-Ne...
15
ISO 4200
85
15
21,3x1,6
SA42
070
2105-DN20-F85-SA43-070-Ne...
20
ISO 4200
85
20
26,9x1,6
SA43
070
2105-DN25-F120-SA44-070-N...
25
ISO 4200
120
25
33,7x2,0
SA44
070
2105-DN25-F120-SA44-090-N...
25
ISO 4200
120
25
33,7x2,0
SA44
090
2105-DN40-F150-SA45-090-N...
40
ISO 4200
150
32
42,4x2,0
SA45
090
2105-DN40-F150-SA46-090-N...
40
ISO 4200
150
40
48,3x2,0
SA46
090
2105-DN40-F150-SA45-130-N...
40
ISO 4200
150
32
42,4x2,0
SA45
130
2105-DN40-F150-SA46-130-N...
40
ISO 4200
150
40
48,3x2,0
SA46
130
2105-DN50-F180-SA47-130-N...
50
ISO 4200
180
50
60,3x2,0
SA47
130
2105-DN08-F50-SA90-050-Ne...
08
ASME BPE
50
8
6,35x0,89
SA90
050
2105-DN15-F85-SA92-050-Ne...
15
ASME BPE
85
15
12,7x1,65
SA92
050
2105-DN15-F85-SA92-070-Ne...
15
ASME BPE
85
15
12,7x1,65
SA92
070
2105-DN20-F85-SA93-070-Ne...
20
ASME BPE
85
20
19,05x1,65
SA93
070
2105-DN25-F120-SODF-070-N...
25
ASME BPE
120
25
25,4x1,65
SODF
070
2105-DN25-F120-SODF-090-N...
25
ASME BPE
120
25
25,4x1,65
SODF
090
2105-DN40-F150-SODH-090-N...
40
ASME BPE
150
40
38,1x1,65
SODH
090
2105-DN40-F150-SODH-130-N...
40
ASME BPE
150
40
38,1x1,65
SODH
130
2105-DN50-F180-SODI-130-N...
50
ASME BPE
180
50
50,8x1,65
SODI
130
2105-DN08-F50-SD40-050-Ne...
08
DIN 11850
50
8
13,0x1,5
SD40
050
2105-DN15-F85-SD42-050-Ne...
15
DIN 11850
85
15
19,0x1,5
SD42
050
2105-DN15-F85-SD42-070-Ne...
15
DIN 11850
85
15
19,0x1,5
SD42
070
2105-DN20-F85-SD43-070-Ne...
20
DIN 11850
85
20
23,0x1,5
SD43
070
2105-DN25-F120-SD44-070-N...
25
DIN 11850
120
25
29,0x1,5
SD44
070
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表