您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys for taper bushes L050 - Timing belt pulleys for taper bushes - ISO 5294
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys for Taper Bushes
Timing belt pulleys for taper bushes L
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_for_taper_bushes/t_belt_pulleys_for_taper_bushes_l/t_belt_pulley_for_taper_bushes_l050_asmtab.prj},{NB=21050027},{DESCRIPTION=TL 27 L 050},{CNSORDERNO=21050027},{TYPE=10F},{MAT=St},{Z=27},{TAPERBUSH=1108},{HM=28},{DP=81.86},{DE=81.10},{DF=87},{DM=62},{DI=0},{F=19},{L=22},{R=3.0},{N=315},{I=72.0},{KG=0.60},{PPATH=t_belt_pulley_for_taper_bushes_l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
21050018
TL 18 L 050
21050018
10F
St
18
1108
28
54.57
53.81
60
45
0
19
22
3.0
308
0.20
21050019
TL19 L 050
21050019
10F
St
19
1108
28
57.61
56.84
63
45
0
19
22
3.0
309
0.23
21050020
TL 20 L 050
21050020
10F
St
20
1108
28
60.64
59.88
66
48
0
19
22
3.0
310
0.27
21050021
TL 21 L 050
21050021
10F
St
21
1108
28
63.67
62.91
71
48
0
19
22
3.0
311
0.30
21050022
TL 22 L 050
21050022
10F
St
22
1108
28
66.70
65.94
75
51
0
19
22
3.0
312
0.34
21050023
TL 23 L 050
21050023
10F
St
23
1108
28
69.73
68.97
79
54
0
19
22
3.0
313
0.40
21050024
TL 24 L 050
21050024
10F
St
24
1108
28
72.77
72.00
79
54
0
19
22
3.0
313
0.45
21050025
TL 25 L 050
21050025
10F
St
25
1108
28
75.80
75.04
83
56
0
19
22
3.0
314
0.50
21050026
TL 26 L 050
21050026
10F
St
26
1108
28
78.83
78.07
87
60
0
19
22
3.0
315
0.55
21050027
TL 27 L 050
21050027
10F
St
27
1108
28
81.86
81.10
87
62
0
19
22
3.0
315
0.60
21050028
TL 28 L 050
21050028
10F
St
28
1108
28
84.89
84.13
91
65
0
19
22
3.0
316
0.65
21050030
TL 30 L 050
21050030
10F
St
30
1108
28
90.96
90.20
97
70
0
19
22
3.0
318
0.80
21050032
TL 32 L 050
21050032
10F
St
32
1108
28
97.02
96.26
103
74
0
19
22
3.0
320
0.98
21050036
TL 36 L 050
21050036
10F
St
36
1108
28
109.15
108.39
115
85
0
19
22
3.0
323
1.20
21050040
TL 40 L 050
21050040
10F
St
40
1610
42
121.28
120.51
127
97
0
19
25
6.0
327
1.40
21050048
TL 48 L 050
21050048
11F
St
48
1610
42
145.53
144.77
152
88
120
19
25
6.0
334
2.30
21050060
TL 60 L 050
21050060
13
St
60
1610
42
181.91
181.15
0
92
166
19
25
3.0
0
2.20
21050072
TL 72 L 050
21050072
14
GG
72
1610
42
218.30
217.53
0
92
202
19
25
3.0
0
2.10
21050084
TL 84 L 050
21050084
14
GG
84
1610
42
254.68
253.90
0
92
236
19
25
3.0
0
2.46
21050096
TL 96 L 050
21050096
14
GG
96
2012
50
291.06
290.30
0
106
270
19
32
6.5
0
3.36
21050120
TL 120 L 050
21050120
14
GG
120
2012
50
363.83
363.07
0
106
343
19
32
6.5
0
4.44
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表