您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
6-1000 - Bridge Handle PA
Dirak
Handles
Powered by
CAD模型選擇
{dirak/griffe/6_1000_asmtab.prj},{NB=213-9204.00-00000(1)},{BESTNR=213-9204.00-00000},{AUS1=Kunststoffgriff kpl., mit 2 Stopfen},{AUS2=fuer Senkkopfschrauben},{AUS3=1},{GEW=M5},{L=122},{L1=142},{L2=98},{H=50},{INFO=Product page DIRAK.com},{VERS=4},{PPATH=assemblies/6_1000_asmtpl.prj},{SHOW=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS1
Version
ⁿ/ₐ
AUS2
Version
ⁿ/ₐ
GEW
Thread diameter
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
Height
[mm]
213-9201.00-00000
213-9201.00-00000
Polyamide handle complete...
for hex. socked head cap ...
M6
150
170
126
50
213-9202.00-00000
213-9202.00-00000
Polyamide handle complete...
for countersunk screws
M5
150
170
126
50
213-9203.00-00000
213-9203.00-00000
Polyamide handle complete...
for hex. socked head cap ...
M6
122
142
98
50
213-9204.00-00000
213-9204.00-00000
Polyamide handle complete...
for countersunk screws
M5
122
142
98
50
213-9205.00-00000
213-9205.00-00000
Polyamide handle complete...
for countersunk screws
M6
122
142
98
50
213-9206.00-00000
213-9206.00-00000
Polyamide handle complete...
for hex screws
M6
122
142
98
41
213-9207.00-00000
213-9207.00-00000
Polyamide handle complete...
for countersunk screws
M5
122
142
98
41
350-2040.00-00000
350-2040.00-00000
Polyamide handle complete...
Cylinder head screws M8
M8
179
199
155
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7-082 - Insert Stainless Steel Pr20.1
Dirak
15.12.2023
6-1031 - Bridge Handle
Dirak
15.12.2023
7-200 - Screw-on Hinge,stainless steel
Dirak
15.12.2023
7-080 - Quarter-Turn Pr20.1 L18-60
Dirak
15.12.2023
7-105 - Cams L35/45
Dirak
15.12.2023
6-1600.01 - Handle
Dirak
15.12.2023
6-174 - Telescopic Cover Stay, with multiple stops
Dirak
15.12.2023
6-1000.01 - Bridge Handle PA
Dirak
15.12.2023
6-1102 - Bridge Handle, ellipse
Dirak
15.12.2023
7-090 - T-Handle IP65,screw-in type stainless steel
Dirak
15.12.2023
2-340 - Swinghandle RS 130
Dirak
25.02.2022
6-1109 - Finger Pull Handle
Dirak
15.12.2023
6-1410 - Dish Handle PA
Dirak
15.12.2023
6-1105 - Bridge Handle, half round
Dirak
15.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表