您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
7-145 - 120° Concealed Hinge,stainless steel 120°opening angle
Dirak
Stainless Steel
Powered by
CAD模型選擇
{dirak/edelstahl/7_145_asmtab.prj},{NB=216-9115.00-00000(0)},{BESTNR=216-9115.00-00000},{AUS=ohne Nut},{SMAT=Edelstahl},{MON=anschraubbar},{W=0},{INFO=Product page DIRAK.com},{PPATH=einbausituation_d/assemblies/7_145_asmtpl.prj},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Pin version
ⁿ/ₐ
SMAT
Material Pin
ⁿ/ₐ
MON
Installation type
ⁿ/ₐ
216-9115.00-00000
216-9115.00-00000
without groove
Stainless Steel
screw-on
216-9116.00-00000
216-9116.00-00000
with groove incl.retainin...
Stainless Steel
screw-on
216-9116.00-00001
216-9116.00-00001
with groove incl. o-ring
Stainless Steel
screw-on
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7-150 - 120° Concealed Hinge,for bending 20mm stainless steel
Dirak
15.12.2023
7-165 - 120° Concealed Hinge,Heavy Duty version stainless steel
Dirak
15.12.2023
7-140 - 120° Concealed Hinge, stainless steel
Dirak
15.12.2023
7-160 - 120° Concealed Hinge,for bending 26mm stainless steel
Dirak
15.12.2023
5-150 - Clip-on Sealing Profiles
Dirak
15.12.2023
7-139 - Concealed Hinge Pr03 120° Stainless Steel
Dirak
15.12.2023
7-167 - 120° Concealed Hinge,with 'PULL-OUT' door removal stainless steel
Dirak
15.12.2023
7-166 - 120° Concealed Hinge,with 'PULL-OUT' door removal stainless steel
Dirak
15.12.2023
7-103 - L-Handle IP65,L-Handle for Padlock,T-Handle IP65,screw-in type stai...
Dirak
15.12.2023
2-120 - Swinghandle RS 90
Dirak
25.02.2022
7-250 - Hinge with springloaded pin,Ø4 and Ø6mm stainless steel
Dirak
15.12.2023
7-165.01 - Concealed Hinge Pr03 120°
Dirak
15.12.2023
1-260 - Hooked Cam
Dirak
15.12.2023
7-220 - Hinge, stainless steel
Dirak
15.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表