您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
CUP sealed blind rivet flat head aluminium - aluminium
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
CUP sealed blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/cup_dicht_becherblindniete/cup_dicht_flachkopf_al_al.prj},{NB=2160140800_0_0_4},{DA=4.0},{ART=2160140800},{KTXT=CUP Dicht-Becherblindniete, Flachrundkopf},{MATD=Aluminium},{MATH=Aluminium Al 99,5},{F=0},{KB=0.0},{D1=4.0},{L=9.5},{D2=8.0},{K=≤ 1,7},{D=2.20},{P=≥ 27,0},{B=4.1},{S=580},{Z=820},{G=0.0000},{K1=1.7},{P1=27.0},{KBV=[3.5:5]},{EAN=4049337113461},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=ISO 15975},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
2160132107
3.2
2160132107
CUP sealed blind rivet fl...
Aluminium
Aluminium Al 99.5
3.2
10.7
6.0
≤ 1,4
1.80
≥ 27,0
3.3
450
490
4049337337843
83082000
ISO 7337
ISO 15975
3 - 5
yes
2160132127
3.2
2160132127
CUP sealed blind rivet fl...
Aluminium
Aluminium Al 99.5
3.2
12.7
6.0
≤ 1,4
1.80
≥ 27,0
3.3
450
490
4049337337898
83082000
ISO 7337
ISO 15975
3 - 5
yes
2160132650
3.2
2160132650
CUP sealed blind rivet fl...
Aluminium
Aluminium Al 99.5
3.2
6.5
6.0
≤ 1,4
1.80
≥ 27,0
3.3
450
490
4049337491934
83082000
ISO 7337
ISO 15975
3 - 5
yes
2160132800
3.2
2160132800
CUP sealed blind rivet fl...
Aluminium
Aluminium Al 99.5
3.2
8.0
6.0
≤ 1,4
1.80
≥ 27,0
3.3
450
490
4049337113430
83082000
ISO 7337
ISO 15975
3 - 5
yes
2160132950
3.2
2160132950
CUP sealed blind rivet fl...
Aluminium
Aluminium Al 99.5
3.2
9.5
6.0
≤ 1,4
1.80
≥ 27,0
3.3
450
490
4049337113447
83082000
ISO 7337
ISO 15975
3 - 5
yes
2160140120
4.0
2160140120
CUP sealed blind rivet fl...
Aluminium
Aluminium Al 99.5
4.0
12.5
8.0
≤ 1,7
2.20
≥ 27,0
4.1
580
820
4049337113454
83082000
ISO 7337
ISO 15975
3 - 5
yes
2160140150
4.0
2160140150
CUP sealed blind rivet fl...
Aluminium
Aluminium Al 99.5
4.0
15.0
8.0
≤ 1,7
2.20
≥ 27,0
4.1
580
820
4049337337942
83082000
ISO 7337
ISO 15975
3 - 5
yes
2160140800
4.0
2160140800
CUP sealed blind rivet fl...
Aluminium
Aluminium Al 99.5
4.0
9.5
8.0
≤ 1,7
2.20
≥ 27,0
4.1
580
820
4049337113461
83082000
ISO 7337
ISO 15975
3 - 5
yes
2160140801
4.0
2160140801
CUP sealed blind rivet fl...
Aluminium
Aluminium Al 99.5
4.0
8.0
8.0
≤ 1,7
2.20
≥ 27,0
4.1
580
820
4049337469803
83082000
ISO 7337
ISO 15975
3 - 5
yes
2160148115
4.8
2160148115
CUP sealed blind rivet fl...
Aluminium
Aluminium Al 99.5
4.8
11.5
9.5
≤ 2,0
2.65
≥ 27,0
4.9
900
1120
4049337113478
83082000
ISO 7337
ISO 15975
3 - 5
yes
2160148140
4.8
2160148140
CUP sealed blind rivet fl...
Aluminium
Aluminium Al 99.5
4.8
14.5
9.5
≤ 2,0
2.65
≥ 27,0
4.9
900
1120
4049337113485
83082000
ISO 7337
ISO 15975
3 - 5
yes
2160148180
4.8
2160148180
CUP sealed blind rivet fl...
Aluminium
Aluminium Al 99.5
4.8
18.0
9.5
≤ 2,0
2.65
≥ 27,0
4.9
900
1120
4049337113508
83082000
ISO 7337
ISO 15975
3 - 5
yes
2160148210
4.8
2160148210
CUP sealed blind rivet fl...
Aluminium
Aluminium Al 99.5
4.8
21.0
9.5
≤ 2,0
2.65
≥ 27,0
4.9
900
1120
4049337337997
83082000
ISO 7337
ISO 15975
3 - 5
yes
2160148250
4.8
2160148250
CUP sealed blind rivet fl...
Aluminium
Aluminium Al 99.5
4.8
25.0
9.5
≤ 2,0
2.65
≥ 27,0
4.9
900
1120
4049337338048
83082000
ISO 7337
ISO 15975
3 - 5
yes
2160148802
4.8
2160148802
CUP sealed blind rivet fl...
Aluminium
Aluminium Al 99.5
4.8
8.0
9.5
≤ 2,0
2.65
≥ 27,0
4.9
900
1120
4049337491965
83082000
ISO 7337
ISO 15975
3 - 5
yes
2160148950
4.8
2160148950
CUP sealed blind rivet fl...
Aluminium
Aluminium Al 99.5
4.8
9.5
9.5
≤ 2,0
2.65
≥ 27,0
4.9
900
1120
4049337113522
83082000
ISO 7337
ISO 15975
3 - 5
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表