您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys for taper bushes H150 - Timing belt pulleys for taper bushes - ISO 5294
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys for Taper Bushes
Timing belt pulleys for taper bushes H
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_for_taper_bushes/t_belt_pulleys_for_taper_bushes_h/t_belt_pulleys_for_taper_bushes_h150_asmtab.prj},{NB=22150028},{DESCRIPTION=TL 28 H 150},{CNSORDERNO=22150028},{TYPE=16F},{MAT=St},{Z=28},{TAPERBUSH=1610},{HM=42},{DP=113.19},{DE=111.82},{DF=119},{DM=0},{DI=90.5},{F=45},{L=25},{R=20.0},{N=325},{I=103.0},{KG=1.88},{PPATH=t_belt_pulleys_for_taper_bushes_h_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
22150018
TL 18 H 150
22150018
16F
St
18
1210
32
72.77
71.39
79
0
52.0
45
25
20.0
313
0.60
22150019
TL 19 H 150
22150019
16F
St
19
1210
32
76.81
75.44
83
0
56.0
45
25
20.0
314
0.72
22150020
TL 20 H 150
22150020
16F
St
20
1210
32
80.85
79.48
87
0
60.0
45
25
20.0
315
0.83
22150021
TL 21 H 150
22150021
16F
St
21
1210
32
84.89
83.52
91
0
64.0
45
25
20.0
316
1.00
22150022
TL 22 H 150
22150022
16F
St
22
1210
32
88.94
87.56
93
0
67.0
45
25
20.0
317
1.25
22150023
TL 23 H 150
22150023
16F
St
23
1610
42
92.98
91.61
97
0
70.0
45
25
20.0
318
1.05
22150024
TL 24 H 150
22150024
16F
St
24
1610
42
97.02
95.65
103
0
73.5
45
25
20.0
320
1.10
22150025
TL 25 H 150
22150025
16F
St
25
1610
42
101.06
99.69
106
0
77.0
45
25
20.0
321
1.30
22150026
TL 26 H 150
22150026
16F
St
26
1610
42
105.11
103.73
111
0
82.0
45
25
20.0
322
1.42
22150027
TL 27 H 150
22150027
16F
St
27
1610
42
109.15
107.78
115
0
85.0
45
25
20.0
323
1.65
22150028
TL 28 H 150
22150028
16F
St
28
1610
42
113.19
111.82
119
0
90.5
45
25
20.0
325
1.88
22150030
TL 30 H 150
22150030
16F
St
30
1610
42
121.28
119.90
127
0
98.0
45
25
20.0
327
2.05
22150032
TL 32 H 150
22150032
17F
St
32
1610
42
129.36
127.99
135
90
106.0
45
25
20.0
328
2.35
22150036
TL 36 H 150
22150036
17F
St
36
1610
42
145.53
144.16
152
92
121.0
45
25
20.0
334
3.20
22150040
TL 40 H 150
22150040
17F
St
40
1610
42
161.70
160.33
168
92
138.0
45
25
20.0
338
4.10
22150044
TL 44 H 150
22150044
17F
St
44
2012
50
177.87
176.50
184
106
152.0
45
32
13.0
339
4.50
22150048
TL 48 H 150
22150048
17F
St
48
2012
50
194.04
192.67
200
106
169.0
45
32
13.0
342
4.80
22150060
TL 60 H 150
22150060
20
GG
60
2012
50
242.55
241.18
0
106
223.0
46
32
7.0
0
4.51
22150072
TL 72 H 150
22150072
20
GG
72
2012
50
291.06
289.69
0
106
270.0
46
32
7.0
0
6.16
22150084
TL 84 H 150
22150084
20
GG
84
2012
50
339.57
338.20
0
106
320.0
46
32
7.0
0
7.40
22150096
TL 96 H 150
22150096
20
GG
96
2517
60
388.08
386.71
0
119
366.0
46
45
0.5
0
9.87
22150120
TL 120 H 150
22150120
20
GG
120
2517
60
485.10
483.73
0
119
462.0
46
45
0.5
0
13.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulleys for taper bushes 8M -20 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes H200 - Timing belt pulleys for taper b...
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes 5M - HTD timing belt pulleys for taper...
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushesH300 - Timing belt pulleys for taper bu...
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore H150 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
06.07.2020
Taper-Lock - Bushings
Maska
13.02.2007
Taper bushes 1610 - Taper bushes
BEA Ingranaggi
06.07.2020
TB inch - TB Taper-Bushings with inch bores
Optibelt
08.08.2023
Type H Taper - Inch Timing belt pulleys for Taper-Bushings
Optibelt
13.12.2023
Taper bushes 1210 - Taper bushes
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes 8M -30 - HTD timing belt pulleys for t...
BEA Ingranaggi
06.07.2020
MAE-TL-SPB-1008-5050 - Taper bushes 1008 to 5050
MÄDLER
26.04.2024
Timing belt pulleys with pilot bore 3M-15 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Timing belt pulleys for taper bushes L050 - Timing belt pulleys for taper b...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表