您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys for taper bushes H200 - Timing belt pulleys for taper bushes - ISO 5294
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys for Taper Bushes
Timing belt pulleys for taper bushes H
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_for_taper_bushes/t_belt_pulleys_for_taper_bushes_h/t_belt_pulleys_for_taper_bushes_h200_asmtab.prj},{NB=22200028},{DESCRIPTION=TL 28 H 200},{CNSORDERNO=22200028},{TYPE=16F},{MAT=St},{Z=28},{TAPERBUSH=1610},{HM=42},{DP=113.19},{DE=111.82},{DF=119},{DM=0},{DI=90.5},{F=58},{L=25},{R=33.0},{N=325},{I=103.0},{KG=2.17},{PPATH=t_belt_pulleys_for_taper_bushes_h_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
22200018
TL 18 H 200
22200018
16F
St
18
1210
32
72.77
71.39
79
0
52.0
58
25
33.0
313
0.84
22200019
TL 19 H 200
22200019
16F
St
19
1210
32
76.81
75.44
83
0
56.0
58
25
33.0
314
0.96
22200020
TL 20 H 200
22200020
16F
St
20
1610
42
80.85
79.48
87
0
60.0
58
25
33.0
315
0.93
22200021
TL 21 H 200
22200021
16F
St
21
1610
42
84.89
83.52
91
0
64.0
58
25
33.0
316
1.07
22200022
TL 22 H 200
22200022
16F
St
22
1610
42
88.94
87.56
93
0
67.0
58
25
33.0
317
1.25
22200023
TL 23 H 200
22200023
16F
St
23
1610
42
92.98
91.61
97
0
70.0
58
25
33.0
318
1.40
22200024
TL 24 H 200
22200024
16F
St
24
1610
42
97.02
95.65
103
0
73.5
58
25
33.0
320
1.55
22200025
TL 25 H 200
22200025
16F
St
25
1610
42
101.06
99.69
106
0
77.0
58
25
33.0
321
1.71
22200026
TL 26 H 200
22200026
16F
St
26
1610
42
105.11
103.73
111
0
82.0
58
25
33.0
322
1.84
22200027
TL 27 H 200
22200027
16F
St
27
1610
42
109.15
107.78
115
0
85.0
58
25
33.0
323
2.06
22200028
TL 28 H 200
22200028
16F
St
28
1610
42
113.19
111.82
119
0
90.5
58
25
33.0
325
2.17
22200030
TL 30 H 200
22200030
16F
St
30
1610
42
121.28
119.90
127
0
98.0
58
25
33.0
327
2.60
22200032
TL 32 H 200
22200032
16F
St
32
2012
50
129.36
127.99
135
0
106.0
58
32
26.0
328
2.95
22200036
TL 36 H 200
22200036
17F
St
36
2012
50
145.53
144.16
152
102
121.0
58
32
26.0
334
3.62
22200040
TL 40 H 200
22200040
17F
St
40
2012
50
161.70
160.33
168
106
138.0
58
32
26.0
338
4.33
22200044
TL 44 H 200
22200044
17F
St
44
2012
50
177.87
176.50
184
106
152.0
58
32
26.0
339
5.33
22200048
TL 48 H 200
22200048
17F
St
48
2517
60
194.04
192.67
200
119
169.0
58
45
13.0
342
6.47
22200060
TL 60 H 200
22200060
20
GG
60
2517
60
242.55
241.18
0
119
223.0
60
45
7.5
0
5.86
22200072
TL 72 H 200
22200072
20
GG
72
2517
60
291.06
289.69
0
119
270.0
60
45
7.5
0
7.42
22200084
TL 84 H 200
22200084
20
GG
84
2517
60
339.57
338.20
0
119
320.0
60
45
7.5
0
8.73
22200096
TL 96 H 200
22200096
20
GG
96
2517
60
388.08
386.71
0
119
366.0
60
45
7.5
0
10.83
22200120
TL 120 H 200
22200120
20
GG
120
2517
60
485.10
483.73
0
119
462.0
60
45
7.5
0
14.95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表