您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
Adapter assemblies
NSK Rolling Bearing
Rolling Bearings
Spherical Roller Bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/spherical_rb/adapter_assemblies.prj},{NB=NSK_22230CDKE4+H3130},{IDNR=},{ORDER=22230CDKE4+H3130},{LOZISKO=22230CDKE4},{LOZISKOOLD=22230CDKE4},{X=5.0},{D=150},{SDP=142.5},{SD1=135},{ADAP=H3130},{D1=135},{D2=195},{G=150},{GZ=147.546},{D4=0},{SROUB=-},{TYPSROUB=0},{B1=111},{B2=26},{B5=0},{X1=0.0},{B51=0},{MASS=23.900},{SLEEV=A3130},{SC=1},{NUT=1},{TYPNUT=30},{NUMNUT=AN30},{WASHER=1},{TYPWASH=30},{NUMWASH=AW30},{ADAPTER=1},{TYPSTOPP=0},{NUMSTOPP=-},{SD=150},{OD=270},{B=73.0},{R=3.0},{SDE1=235.620},{SYG2=179.638},{OGWA=10.0},{OGHA=2.5},{OHDA=6.0},{DI1=0.0},{VERS1=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
D
Main dimension
[mm]
ADAP
Adapter
ⁿ/ₐ
D1
Shaft Diameter
[mm]
D2
Diameter
[mm]
B1
Width
[mm]
B2
Width
[mm]
B5
Width
[mm]
MASS
Mass
[kg]
22205CKE4+H305X
22205CKE4+H305X
25
H305X
20
38
29
8
0
0.245
21305CDKE4+H305X
21305CDKE4+H305X
25
H305X
20
38
29
8
0
0.335
22206CKE4+H306X
22206CKE4+H306X
30
H306X
25
45
31
8
0
0.380
21306CDKE4+H306X
21306CDKE4+H306X
30
H306X
25
45
31
8
0
0.500
22207CKE4+H307X
22207CKE4+H307X
35
H307X
30
52
35
9
0
0.565
21307CDKE4+H307X
21307CDKE4+H307X
35
H307X
30
52
35
9
0
0.675
22208EAKE4+H308X
22208EAKE4+H308X
40
H308X
35
58
36
10
0
0.690
21308EAKE4+H308X
21308EAKE4+H308X
40
H308X
35
58
36
10
0
0.920
22308EAKE4+H2308X
22308EAKE4+H2308X
40
H2308X
35
58
46
10
0
1.205
22209EAKE4+H309X
22209EAKE4+H309X
45
H309X
40
65
39
11
0
0.810
21309EAKE4+H309X
21309EAKE4+H309X
45
H309X
40
65
39
11
0
1.220
22309EAKE4+H2309X
22309EAKE4+H2309X
45
H2309X
40
65
50
11
0
1.640
22210EAKE4+H310X
22210EAKE4+H310X
50
H310X
45
70
42
12
0
0.910
21310EAKE4+H310X
21310EAKE4+H310X
50
H310X
45
70
42
12
0
1.510
22310EAKE4+H2310X
22310EAKE4+H2310X
50
H2310X
45
70
55
12
0
2.130
22211EAKE4+H311X
22211EAKE4+H311X
55
H311X
50
75
45
12
0
1.160
21311EAKE4+H311X
21311EAKE4+H311X
55
H311X
50
75
45
12
0
1.930
22311EAKE4+H2311X
22311EAKE4+H2311X
55
H2311X
50
75
59
12
0
2.700
22212EAKE4+H312X
22212EAKE4+H312X
60
H312X
55
80
47
13
0
1.500
21312EAKE4+H312X
21312EAKE4+H312X
60
H312X
55
80
47
13
0
2.380
22312EAKE4+H2312X
22312EAKE4+H2312X
60
H2312X
55
80
62
13
0
3.340
22213EAKE4+H313X
22213EAKE4+H313X
65
H313X
60
85
50
14
0
1.960
21313EAKE4+H313X
21313EAKE4+H313X
65
H313X
60
85
50
14
0
2.900
22313EAKE4+H2313X
22313EAKE4+H2313X
65
H2313X
60
85
65
14
0
4.070
22214EAKE4+H314X
22214EAKE4+H314X
70
H314X
60
92
52
14
0
2.230
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Cylindrical Bore
NSK Rolling Bearing
15.11.2023
Tapered Bore
NSK Rolling Bearing
15.11.2023
SN30, SN31, SN5, SN6 Types/Shaft diameter 110-140mm
NSK Rolling Bearing
15.11.2023
With Flat Seet
NSK Rolling Bearing
15.11.2023
SN31, SN5, SN6 Types/Shaft diameter 60-100mm
NSK Rolling Bearing
15.11.2023
SD30S, SD31S, SD5, SD6 Types/Shaft diameter 150-260mm
NSK Rolling Bearing
15.11.2023
Adapter assemblies
NSK Rolling Bearing
15.11.2023
Locating Ring for SN31, SN5, SN6 Types/Shaft diameter 60-100mm
NSK Rolling Bearing
15.11.2023
Adapter
NTN Corporation
17.10.2023
Locating Ring for SN30, SN31, SN5, SN6 Types/Shaft diameter 110-140mm
NSK Rolling Bearing
15.11.2023
Thrust Spherical Roller Bearings
NSK Rolling Bearing
15.11.2023
Metric Design
NSK Rolling Bearing
15.11.2023
Cylindrical bore
NTN Corporation
17.10.2023
SN5, SN6 Types/Shaft diameter 20-55mm
NSK Rolling Bearing
15.11.2023
Show more
Previews
下載CAD模型
生成CAD模型
生成PDF資料表