您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
22 Series - Modular contactors
Finder
Powered by
CAD模型選擇
{finder/22.prj},{NB=223400484620},{CODE=223400484620},{VAR4=MIN},{VAR5=3},{SHA256=N6Cdyn/8ep7fxnUIjCXg0tZVT+8v5UZp+priSUdHMm0=},{INAME=223400484620},{NAME=223400484620},{NNCUSTOM=22 Series},{NTCUSTOM=Modular contactors},{NBCUSTOM=223400484620},{LINACUSTOM=223400484620},{STEPFILE=2234.stp},{PNGFILE=2234-modular-contactor.png},{VAR1=plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting. Also available in the following version: Type 22.34.0.xxx.4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VAR4
EF000193
ⁿ/ₐ
VAR1
Etim class
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
VAR0
Description
ⁿ/ₐ
VAR5
EF001503
ⁿ/ₐ
VAR19
EF006755
ⁿ/ₐ
VAR18
EF006569
ⁿ/ₐ
223200124320
3
223200124320
Type 22. 32. 0. xxx. 1xx0...
DIN rail
223200124340
3
223200124340
Type 22. 32 Modular conta...
DIN rail
223200124420
3
223200124420
Type 22. 32 Modular conta...
DIN rail
223200124520
3
223200124520
Type 22. 32 Modular conta...
DIN rail
223200124540
3
223200124540
Type 22. 32 Modular conta...
DIN rail
223200244320
3
223200244320
Type 22. 32 Modular conta...
DIN rail
223200244340
3
223200244340
Type 22. 32 Modular conta...
DIN rail
223200244420
3
223200244420
Type 22. 32 Modular conta...
DIN rail
223200244440
3
223200244440
Type 22. 32 Modular conta...
DIN rail
223200244520
3
223200244520
Type 22. 32 Modular conta...
DIN rail
223200244540
3
223200244540
Type 22. 32 Modular conta...
DIN rail
223200484320
plastic materials complia...
223200484320
Type 22. 32 Modular conta...
3
DIN rail
223200484340
plastic materials complia...
223200484340
Type 22. 32 Modular conta...
3
DIN rail
223200484420
plastic materials complia...
223200484420
Type 22. 32 Modular conta...
3
DIN rail
223200484520
plastic materials complia...
223200484520
Type 22. 32 Modular conta...
3
DIN rail
223201204320
plastic materials complia...
223201204320
Type 22. 32 Modular conta...
3
DIN rail
223201204340
plastic materials complia...
223201204340
Type 22. 32 Modular conta...
3
DIN rail
223201204420
plastic materials complia...
223201204420
Type 22. 32 Modular conta...
3
DIN rail
223201204520
plastic materials complia...
223201204520
Type 22. 32 Modular conta...
3
DIN rail
223202304320
plastic materials complia...
223202304320
Type 22. 32 Modular conta...
3
DIN rail
223202304340
plastic materials complia...
223202304340
Type 22. 32 Modular conta...
3
DIN rail
223202304420
plastic materials complia...
223202304420
Type 22. 32 Modular conta...
3
DIN rail
223202304440
plastic materials complia...
223202304440
Type 22. 32 Modular conta...
3
DIN rail
223202304520
plastic materials complia...
223202304520
Type 22. 32 Modular conta...
3
DIN rail
223202304540
plastic materials complia...
223202304540
Type 22. 32 Modular conta...
3
DIN rail
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
19 Series - Relay actuators & Status indicating modules
Finder
27.05.2022
SKINTOP® BS-M - Spiral bending protection plastic
LAPP
15.05.2024
20 Series - Modular step relays
Finder
27.05.2022
48 Series - Relay interface modules
Finder
27.05.2022
58 Series - Relay interface modules
Finder
27.05.2022
EN20N - Installation Contactors
ABB Low Voltage & Systems
19.10.2023
Installation contactor for distribution board
SIEMENS
04.05.2022
56 Series - Miniature Power Relays
Finder
27.05.2022
96 Series - Sockets for 56 series relays
Finder
27.05.2022
7M Series - Energy Meters
Finder
27.05.2022
14 Series - Modular electronic staircase timers
Finder
27.05.2022
EN25N - Installation Contactors
ABB Low Voltage & Systems
19.10.2023
ESB20N - Installation Contactors
ABB Low Voltage & Systems
19.10.2023
Memshield 4 Panelboards - Memshield 4 Panelboards
Eaton BIM
14.09.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表