您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22340. / EH 22350. - Ball Lock Pins, self-locking, with button handle, precipitation-hardened
Halder
Standard Parts
Machine and Fixture Elements
EH 22340. / EH 22350. Ball Lock Pins, self-locking, with button handle
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22340_eh_22350/eh_22340.prj},{NB=22340.0310 Kugelsperrbolzen selbstsichernd},{BESTNR=22340.0310},{MAT=Rostfreier Stahl 1.4305},{D1=25},{L1=150},{D2=31.0},{D3=30.4},{D4=50},{L2=22.0},{L3=54.8},{L4=43.5},{L5=36.5},{H11=25},{SG1=386},{G=812},{FUNC=},{NDM1=16.1640},{NDM2=1.59},{NDM3=2.3815},{NDM4=25.1883},{NDM5=27},{NDM6=1.115},{NDM7=2.7875},{NDM8=27.1109},{NDM9=2.23},{NDM10=4.325},{NDM11=3.25},{NDM12=1.7500},{NDM13=10.8},{NDM14=0.420},{NDM15=19.9045},{NDM16=1.1315},{NDM17=19},{NDM18=1.5},{FASE=5.000},{KUGEL=9.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No. Stainless steel
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
H11
Location hole
[mm]
SG1
Shearing resistance, double min. 1.4305
[kN]
G
Weight
[g]
22340.0212 Ball Lock Pins...
22340.0212
Stainless steel 1.4305
5
10
5.5
11.3
20
6.0
20.7
17.6
14.6
5
14
12
22340.0213 Ball Lock Pins...
22340.0213
Stainless steel 1.4305
5
15
5.5
11.3
20
6.0
20.7
17.6
14.6
5
14
12
22340.0214 Ball Lock Pins...
22340.0214
Stainless steel 1.4305
5
20
5.5
11.3
20
6.0
20.7
17.6
14.6
5
14
13
22340.0215 Ball Lock Pins...
22340.0215
Stainless steel 1.4305
5
25
5.5
11.3
20
6.0
20.7
17.6
14.6
5
14
14
22340.0216 Ball Lock Pins...
22340.0216
Stainless steel 1.4305
5
30
5.5
11.3
20
6.0
20.7
17.6
14.6
5
14
15
22340.0217 Ball Lock Pins...
22340.0217
Stainless steel 1.4305
5
35
5.5
11.3
20
6.0
20.7
17.6
14.6
5
14
15
22340.0218 Ball Lock Pins...
22340.0218
Stainless steel 1.4305
5
40
5.5
11.3
20
6.0
20.7
17.6
14.6
5
14
16
22340.0311 Ball Lock Pins...
22340.0311
Stainless steel 1.4305
5
45
5.5
11.3
20
6.0
20.7
17.6
14.6
5
14
17
22340.0312 Ball Lock Pins...
22340.0312
Stainless steel 1.4305
5
50
5.5
11.3
20
6.0
20.7
17.6
14.6
5
14
18
22340.0209 Ball Lock Pins...
22340.0209
Stainless steel 1.4305
5
60
5.5
11.3
20
6.0
20.7
17.6
14.6
5
14
19
22340.0210 Ball Lock Pins...
22340.0210
Stainless steel 1.4305
5
70
5.5
11.3
20
6.0
20.7
17.6
14.6
5
14
21
22340.0211 Ball Lock Pins...
22340.0211
Stainless steel 1.4305
5
80
5.5
11.3
20
6.0
20.7
17.6
14.6
5
14
22
22340.0222 Ball Lock Pins...
22340.0222
Stainless steel 1.4305
6
10
7.0
11.3
20
7.0
20.7
17.6
14.6
6
21
13
22340.0223 Ball Lock Pins...
22340.0223
Stainless steel 1.4305
6
15
7.0
11.3
20
7.0
20.7
17.6
14.6
6
21
14
22340.0224 Ball Lock Pins...
22340.0224
Stainless steel 1.4305
6
20
7.0
11.3
20
7.0
20.7
17.6
14.6
6
21
15
22340.0225 Ball Lock Pins...
22340.0225
Stainless steel 1.4305
6
25
7.0
11.3
20
7.0
20.7
17.6
14.6
6
21
16
22340.0226 Ball Lock Pins...
22340.0226
Stainless steel 1.4305
6
30
7.0
11.3
20
7.0
20.7
17.6
14.6
6
21
17
22340.0227 Ball Lock Pins...
22340.0227
Stainless steel 1.4305
6
35
7.0
11.3
20
7.0
20.7
17.6
14.6
6
21
18
22340.0228 Ball Lock Pins...
22340.0228
Stainless steel 1.4305
6
40
7.0
11.3
20
7.0
20.7
17.6
14.6
6
21
19
22340.0229 Ball Lock Pins...
22340.0229
Stainless steel 1.4305
6
45
7.0
11.3
20
7.0
20.7
17.6
14.6
6
21
20
22340.0230 Ball Lock Pins...
22340.0230
Stainless steel 1.4305
6
50
7.0
11.3
20
7.0
20.7
17.6
14.6
6
21
21
22340.0219 Ball Lock Pins...
22340.0219
Stainless steel 1.4305
6
60
7.0
11.3
20
7.0
20.7
17.6
14.6
6
21
23
22340.0220 Ball Lock Pins...
22340.0220
Stainless steel 1.4305
6
70
7.0
11.3
20
7.0
20.7
17.6
14.6
6
21
25
22340.0221 Ball Lock Pins...
22340.0221
Stainless steel 1.4305
6
80
7.0
11.3
20
7.0
20.7
17.6
14.6
6
21
27
22340.0232 Ball Lock Pins...
22340.0232
Stainless steel 1.4305
8
10
9.5
14.1
25
8.2
27.3
22.6
18.6
8
38
25
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表