您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NL FR - Standard rubber wheels, swivel top plate bracket type "NL" with brake
Tellurerota
Industrial - Light duty
21 - STANDARD RUBBER WHEELS, POLYPROPYLENE CENTRE
Standard rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie22/22nl/srp_nl_fr_asmtab.prj},{NB=225205},{COD=225205},{WT=CB},{D=180},{BR=3},{DX=180},{F=45.0},{H=219},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=156},{LC=180},{DD=20},{L1=80},{L=60},{DFA=12},{TG=0},{W=2.69},{INFO=Technical description},{VER=6},{TG1=0, 'No'},{PPATH=nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
225201
225201
CB
80
25.0
107
100x85
80x60
9
40
120
65
0.82
225202
225202
CB
100
30.0
128
100x85
80x60
9
35
120
80
0.88
225203
225203
CB
125
37.5
156
100x85
80x60
9
37
120
110
1.20
225204
225204
CB
140
37.5
177
100x85
80x60
9
34
120
120
1.32
225211
225211
CB
150
40.0
182
100x85
80x60
9
34
120
130
1.45
225210
225210
CB
160
40.0
199
140x110
105x80
11
56
156
150
2.38
225205
225205
CB
180
45.0
219
140x110
105x80
11
56
156
180
2.69
225206
225206
CB
200
50.0
240
140x110
105x80
11
56
156
225
3.00
225221
225221
CR
80
25.0
107
100x85
80x60
9
40
120
65
0.86
225222
225222
CR
100
30.0
128
100x85
80x60
9
35
120
80
0.93
225223
225223
CR
125
37.5
156
100x85
80x60
9
37
120
110
1.24
225224
225224
CR
140
37.5
177
100x85
80x60
9
34
120
120
1.35
225231
225231
CR
150
40.0
182
100x85
80x60
9
34
120
130
1.45
225230
225230
CR
160
40.0
199
140x110
105x80
11
56
156
150
2.47
225226
225226
CR
200
50.0
240
140x110
105x80
11
56
156
225
3.04
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SRP/NL - Standard rubber wheels, swivel top plate bracket type "NL"
Tellurerota
06.05.2024
SF/NL - Standard rubber wheels, fixed bracket type "NL"
Tellurerota
06.05.2024
SRFP/NL FR - Standard rubber wheels, swivel bolt hole bracket type "NL" wit...
Tellurerota
06.05.2024
K1768 - Swivel and fixed castors heavy-duty version
KIPP
27.05.2024
SRP/PX FR - "SIGMA ELASTIC" rubber wheels, stainless steel swivel top plate...
Tellurerota
06.05.2024
SRP/NLX - Standard rubber wheels, swivel top plate bracket type "NLX"
Tellurerota
06.05.2024
SF/NLX - Standard rubber wheels, fixed bracket type "NLX"
Tellurerota
06.05.2024
SRP FR - Rubber wheels, polyamide centre with threadguards, swivel top plat...
Tellurerota
06.05.2024
SRP/SL FR - Thermoplastic rubber, polypropylene centre, swivel top plate br...
Tellurerota
06.05.2024
SF/SL - Thermoplastic rubber wheels, polypropylene, fixed bracket type "SL"
Tellurerota
06.05.2024
SRP/NLX FR - Thermoplastic rubber wheels, swivel top plate bracket type "NL...
Tellurerota
06.05.2024
SRP/NL FR - Standard rubber wheels, swivel top plate bracket type "NL" with...
Tellurerota
06.05.2024
SRP/NL FR - Injection polyurethane wheels, 55 Shore D polyamide 6 centre, s...
Tellurerota
06.05.2024
SRP/NL - Pneumatic wheels, swivel top plate bracket type "NL"
Tellurerota
06.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表