您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
M12 A-Code MS-FR LED Double Ended Cable
TE Connectivity
Cable Assemblies
Copper Cable Assemblies_new
Cable Assemblies
Powered by
CAD模型選擇
{teconnectivity/cable_assemblies/copper_cable_assemblies_new/cable_assemblies/m12_a_code_ms_fr_led_double_ended_cable.prj},{NB=2273125-1},{PN=2273125-1},{NUMBEROFPOSITIONS=3},{OPERATINGVOLTAGEVDC=24},{CONTACTCURRENTRATINGA=4},{WIRESIZEAWG=22},{CABLEASSEMBLYLENGTHMM=300},{PACKAGINGQUANTITY=25},{SHA256=CMUbBB2ytzJWja4E78h5pHw6KrfGslkw4G8pQAZEhUI=},{INAME=22731252d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
CONNECTORTYPE
Connector Type
ⁿ/ₐ
CABLEASSEMBLYTYPE
Cable Assembly Type
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
CABLETYPE
Cable Type
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
LED
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
KEYING
Keying
ⁿ/ₐ
CONFIGURATION
Configuration
ⁿ/ₐ
OPERATINGVOLTAGEVDC
Operating Voltage
[VDC]
CABLEJACKETCOLOR
Cable Jacket Color
ⁿ/ₐ
INSULATIONMATERIAL
Insulation Material
ⁿ/ₐ
WIRECOLOR
Wire Color
ⁿ/ₐ
CONNECTORCOLOR
Connector Color
ⁿ/ₐ
ENVIRONMENTALPROTECTION
Environmental Protection
ⁿ/ₐ
CONTACTCURRENTRATINGA
Contact Current Rating
[A]
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
ⁿ/ₐ
MOUNTINGANGLE
Mounting Angle
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
WIRESIZEMM2
Wire Size
[mm2]
WIRESIZEAWG
Wire Size
[AWG]
CABLEASSEMBLYLENGTHMM
Cable Assembly Length
[mm]
OVERALLOUTSIDECABLEDIAMETER
Overall Outside Cable Diameter
ⁿ/ₐ
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
M8M12APPLICATIONTYPE
M8M12 Application Type
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
FIELDSERVICEABLE
Field Serviceable
ⁿ/ₐ
2273125-1
2273125-1
2273125-1
M12 angld sckt to M12 str...
ReceptaclePlug
M12 to M12
No
PUR
Cable Assembly
With
3
A
Double Ended
24
Black
PUR
Brown, Blue, Black
Blue
With
4
M12 x M12
Right Angle-Straight
Plastic
.326
22
300
4.3 mm [ .161 in ]
-40 - 80 C [ -40 - 176 F ...
SensorActuator
25
Box
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表