您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22980. - Swing Bolts DIN 444, form B
Halder
Standard Parts
Machine and Fixture Elements
EH 22980. Swing Bolts, DIN 444, form B
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22980/eh_22980.prj},{NB=EH 22980.0362 Augenschraube},{BESTNR=22980.0362},{MAT=Stahl},{D1=M 24},{DNDM=24.000},{DKDM=20.319},{L=200},{D2=22},{D3=45},{B=60},{S=25},{G=787.0},{R2=25.000},{V=1},{FUNC=Connecting, Locking}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L
[mm]
D2
H9
[mm]
D3
[mm]
B
[mm]
S
[mm]
G
Weight
[g]
22980.0202 Swing Bolt
22980.0202
Steel
M 5
25
5
12
16
6
5.6
22980.0203 Swing Bolt
22980.0203
Steel
M 5
30
5
12
16
6
6.4
22980.0204 Swing Bolt
22980.0204
Steel
M 5
35
5
12
16
6
7.2
22980.0205 Swing Bolt
22980.0205
Steel
M 5
40
5
12
16
6
7.8
22980.0212 Swing Bolt
22980.0212
Steel
M 6
30
6
14
18
7
9.5
22980.0214 Swing Bolt
22980.0214
Steel
M 6
40
6
14
18
7
12.0
22980.0216 Swing Bolt
22980.0216
Steel
M 6
50
6
14
18
7
14.0
22980.0218 Swing Bolt
22980.0218
Steel
M 6
60
6
14
18
7
16.0
22980.0222 Swing Bolt
22980.0222
Steel
M 6
80
6
14
18
7
20.0
22980.0232 Swing Bolt
22980.0232
Steel
M 8
40
8
18
22
9
22.0
22980.0234 Swing Bolt
22980.0234
Steel
M 8
50
8
18
22
9
25.0
22980.0236 Swing Bolt
22980.0236
Steel
M 8
60
8
18
22
9
29.0
22980.0240 Swing Bolt
22980.0240
Steel
M 8
80
8
18
22
9
37.0
22980.0244 Swing Bolt
22980.0244
Steel
M 8
100
8
18
22
9
44.0
22980.0252 Swing Bolt
22980.0252
Steel
M 10
50
10
20
26
12
37.0
22980.0254 Swing Bolt
22980.0254
Steel
M 10
60
10
20
26
12
43.0
22980.0257 Swing Bolt
22980.0257
Steel
M 10
75
10
20
26
12
52.0
22980.0262 Swing Bolt
22980.0262
Steel
M 10
100
10
20
26
12
67.0
22980.0266 Swing Bolt
22980.0266
Steel
M 10
120
10
20
26
12
72.0
22980.0272 Swing Bolt
22980.0272
Steel
M 12
50
12
25
30
14
60.0
22980.0274 Swing Bolt
22980.0274
Steel
M 12
60
12
25
30
14
68.0
22980.0278 Swing Bolt
22980.0278
Steel
M 12
80
12
25
30
14
85.0
22980.0282 Swing Bolt
22980.0282
Steel
M 12
100
12
25
30
14
102.0
22980.0286 Swing Bolt
22980.0286
Steel
M 12
120
12
25
30
14
119.0
22980.0292 Swing Bolt
22980.0292
Steel
M 16
60
16
32
38
17
128.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表