您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22982. - Rod Ends, DIN 12240-4, with male thread
Halder
Standard Parts
Machine and Fixture Elements
EH 22982. Rods End, DIN 12240-4, with male thread
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22982/eh_22982_asmtab.prj},{NB=22982.0322(0) Gelenkkopf},{BESTNR=22982.0322},{AUS=Rechtsgewinde, Rostfreier Stahl},{ROT=0},{ROTX=15},{D1=25},{L1=94},{B1=31},{B2=22.00},{D2=60},{D3=M24 x 2 },{D3NDM=24.000},{D4=29.6},{L2=124},{L3=57},{C=122.0},{ZD=150},{G=600.0},{C0=118.0},{V=2},{PPATH=eh_22982_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
L1
[mm]
B1
[mm]
B2
[mm]
D2
H9
[mm]
D3
Thread
ⁿ/ₐ
D4
[mm]
L2
[mm]
L3
[mm]
C
dynamic carrying figure
[kN]
ZD
permitted rotational speed
[U/min]
G
Weight
[g]
C0
static carrying figure
[kN]
22982.0102 Rod End
22982.0102
Right hand thread, Free c...
5
33
8
6.00
18
M 5
7.7
42
19
7.5
600
13.0
4.3
22982.0104 Rod End
22982.0104
Right hand thread, Free c...
6
36
9
6.75
20
M 6
8.9
46
21
9.3
530
20.0
6.0
22982.0106 Rod End
22982.0106
Right hand thread, Free c...
8
42
12
9.00
24
M 8
10.4
54
25
16.7
420
33.0
11.0
22982.0108 Rod End
22982.0108
Right hand thread, Free c...
10
48
14
10.50
28
M10
12.9
62
28
23.4
350
56.0
17.4
22982.0110 Rod End
22982.0110
Right hand thread, Free c...
12
54
16
12.00
32
M12
15.4
70
32
32.0
300
87.0
23.5
22982.0112 Rod End
22982.0112
Right hand thread, Free c...
14
60
19
13.50
36
M14
16.8
78
38
42.0
260
129.0
21.0
22982.0114 Rod End
22982.0114
Right hand thread, Free c...
16
66
21
15.00
42
M16
19.3
87
40
52.5
230
189.0
32.0
22982.0116 Rod End
22982.0116
Right hand thread, Free c...
18
72
23
16.50
46
M18 x 1.5
21.8
95
44
64.0
210
267.0
38.5
22982.0118 Rod End
22982.0118
Right hand thread, Free c...
20
78
25
18.00
50
M20 x 1.5
24.3
103
47
78.0
190
348.0
44.0
22982.0120 Rod End
22982.0120
Right hand thread, Free c...
22
84
28
20.00
54
M22 x 1.5
25.8
111
51
97.0
170
443.0
53.0
22982.0122 Rod End
22982.0122
Right hand thread, Free c...
25
94
31
22.00
60
M24 x 2
29.6
124
57
122.0
150
600.0
61.0
22982.0302 Rod End
22982.0302
Right hand thread, Stainl...
5
33
8
6.00
18
M 5
7.7
42
19
7.5
600
13.0
6.2
22982.0304 Rod End
22982.0304
Right hand thread, Stainl...
6
36
9
6.75
20
M 6
8.9
46
21
9.3
530
20.0
8.8
22982.0306 Rod End
22982.0306
Right hand thread, Stainl...
8
42
12
9.00
24
M 8
10.4
54
25
16.7
420
33.0
16.1
22982.0308 Rod End
22982.0308
Right hand thread, Stainl...
10
48
14
10.50
28
M10
12.9
62
28
23.4
350
56.0
25.5
22982.0310 Rod End
22982.0310
Right hand thread, Stainl...
12
54
16
12.00
32
M12
15.4
70
32
32.0
300
87.0
34.5
22982.0312 Rod End
22982.0312
Right hand thread, Stainl...
14
60
19
13.50
36
M14
16.8
78
38
42.0
260
129.0
39.5
22982.0314 Rod End
22982.0314
Right hand thread, Stainl...
16
66
21
15.00
42
M16
19.3
87
40
52.5
230
189.0
60.5
22982.0316 Rod End
22982.0316
Right hand thread, Stainl...
18
72
23
16.50
46
M18 x 1.5
21.8
95
44
64.0
210
267.0
73.0
22982.0318 Rod End
22982.0318
Right hand thread, Stainl...
20
78
25
18.00
50
M20 x 1.5
24.3
103
47
78.0
190
348.0
83.0
22982.0320 Rod End
22982.0320
Right hand thread, Stainl...
22
84
28
20.00
54
M22 x 1.5
25.8
111
51
97.0
170
443.0
100.0
22982.0322 Rod End
22982.0322
Right hand thread, Stainl...
25
94
31
22.00
60
M24 x 2
29.6
124
57
122.0
150
600.0
118.0
22982.0124 Rod End
22982.0124
Left hand thread, Free cu...
5
33
8
6.00
18
M 5
7.7
42
19
7.5
600
13.0
4.3
22982.0126 Rod End
22982.0126
Left hand thread, Free cu...
6
36
9
6.75
20
M 6
8.9
46
21
9.3
530
20.0
6.0
22982.0128 Rod End
22982.0128
Left hand thread, Free cu...
8
42
12
9.00
24
M 8
10.4
54
25
16.7
420
33.0
11.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表