您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22982. - Rod Ends, DIN 12240-4, with female thread
Halder
Standard Parts
Machine and Fixture Elements
EH 22982. Rod Ends DIN 12240-4, with female thread
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22982_1/eh_22982_1_asmtab.prj},{NB=22982.0422(0) Gelenkkopfe},{BESTNR=22982.0422},{AUS=Rechtsgewinde, Rostfreier Stahl},{ROT=0},{ROTX=15},{D1=25},{L1=94},{B1=31},{B2=22.00},{D2=60},{D3=M24 x 2 },{D3NDM=24.000},{D4=29.6},{D5=33.5},{D6=42},{L2=124},{L3=42},{C=122.0},{ZD=150},{G=750.0},{C0=118.0},{V=2},{PPATH=eh_22982_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
L1
[mm]
B1
[mm]
B2
[mm]
D2
[mm]
D3
Thread
ⁿ/ₐ
D4
[mm]
D5
[mm]
D6
[mm]
L2
[mm]
L3
[mm]
C
dynamic carrying figure
[kN]
ZD
permitted rotational speed
[U/min]
G
Weight
[g]
C0
static carrying figure
[kN]
22982.0202 Rod End
22982.0202
Right hand thread, Free c...
5
27
8
6.00
18
M 5
7.7
9.0
11
36
10
7.5
600
18.0
8.0
22982.0204 Rod End
22982.0204
Right hand thread, Free c...
6
30
9
6.75
20
M 6
8.9
10.0
13
40
12
9.3
530
27.0
8.9
22982.0206 Rod End
22982.0206
Right hand thread, Free c...
8
36
12
9.00
24
M 8
10.4
12.5
16
48
16
16.7
420
46.0
14.1
22982.0208 Rod End
22982.0208
Right hand thread, Free c...
10
43
14
10.50
28
M10
12.9
15.0
19
57
20
23.4
350
76.0
19.3
22982.0210 Rod End
22982.0210
Right hand thread, Free c...
12
50
16
12.00
32
M12
15.4
17.5
22
66
22
32.0
300
115.0
23.5
22982.0212 Rod End
22982.0212
Right hand thread, Free c...
14
57
19
13.50
36
M14
16.8
20.0
25
75
25
42.0
260
170.0
21.0
22982.0214 Rod End
22982.0214
Right hand thread, Free c...
16
64
21
15.00
42
M16
19.3
22.0
27
85
28
52.5
230
230.0
32.0
22982.0216 Rod End
22982.0216
Right hand thread, Free c...
18
71
23
16.50
46
M18 x 1.5
21.8
25.0
31
94
32
64.0
210
320.0
38.5
22982.0218 Rod End
22982.0218
Right hand thread, Free c...
20
77
25
18.00
50
M20 x 1.5
24.3
27.5
34
102
33
78.0
190
415.0
44.0
22982.0220 Rod End
22982.0220
Right hand thread, Free c...
22
84
28
20.00
54
M22 x 1.5
25.8
30.0
37
111
37
97.0
170
540.0
53.0
22982.0222 Rod End
22982.0222
Right hand thread, Free c...
25
94
31
22.00
60
M24 x 2
29.6
33.5
42
124
42
122.0
150
750.0
62.0
22982.0402 Rod End
22982.0402
Right hand thread, Stainl...
5
27
8
6.00
18
M 5
7.7
9.0
11
36
10
7.5
600
18.0
11.8
22982.0404 Rod End
22982.0404
Right hand thread, Stainl...
6
30
9
6.75
20
M 6
8.9
10.0
13
40
12
9.3
530
27.0
13.1
22982.0406 Rod End
22982.0406
Right hand thread, Stainl...
8
36
12
9.00
24
M 8
10.4
12.5
16
48
16
16.7
420
46.0
20.7
22982.0408 Rod End
22982.0408
Right hand thread, Stainl...
10
43
14
10.50
28
M10
12.9
15.0
19
57
20
23.4
350
76.0
28.3
22982.0410 Rod End
22982.0410
Right hand thread, Stainl...
12
50
16
12.00
32
M12
15.4
17.5
22
66
22
32.0
300
115.0
34.5
22982.0412 Rod End
22982.0412
Right hand thread, Stainl...
14
57
19
13.50
36
M14
16.8
20.0
25
75
25
42.0
260
170.0
39.5
22982.0414 Rod End
22982.0414
Right hand thread, Stainl...
16
64
21
15.00
42
M16
19.3
22.0
27
85
28
52.5
230
230.0
60.5
22982.0416 Rod End
22982.0416
Right hand thread, Stainl...
18
71
23
16.50
46
M18 x 1.5
21.8
25.0
31
94
32
64.0
210
320.0
73.0
22982.0418 Rod End
22982.0418
Right hand thread, Stainl...
20
77
25
18.00
50
M20 x 1.5
24.3
27.5
34
102
33
78.0
190
415.0
83.0
22982.0420 Rod End
22982.0420
Right hand thread, Stainl...
22
84
28
20.00
54
M22 x 1.5
25.8
30.0
37
111
37
97.0
170
540.0
100.0
22982.0422 Rod End
22982.0422
Right hand thread, Stainl...
25
94
31
22.00
60
M24 x 2
29.6
33.5
42
124
42
122.0
150
750.0
118.0
22982.0224 Rod End
22982.0224
Left hand thread, Free cu...
5
27
8
6.00
18
M 5
7.7
9.0
11
36
10
7.5
600
18.0
8.0
22982.0226 Rod End
22982.0226
Left hand thread, Free cu...
6
30
9
6.75
20
M 6
8.9
10.0
13
40
12
9.3
530
27.0
8.9
22982.0228 Rod End
22982.0228
Left hand thread, Free cu...
8
36
12
9.00
24
M 8
10.4
12.5
16
48
16
16.7
420
46.0
14.1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表