您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23010. - T-Nuts, DIN 508
Halder
Standard Parts
Clamping Elements
EH 23010. T-Nuts, DIN 508
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2301_tn/eh2301tn_festigkeits-klasse_10_8.prj},{NB=23010.0322 Mutter fuer T-Nuten},{BESTNR=23010.0322},{BESTNRX=2301.322},{AUS=Güte 10},{D=M27},{NDM=27.0},{KDM=23.752},{N=32},{A=31.5},{E=50},{H=40.0},{K=20},{DFT=32},{PRF=-},{G=460.0},{CHF=0.000},{VERS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D
thread
ⁿ/ₐ
N
T-slot size
[mm]
A
[mm]
E
[mm]
H
[mm]
K
[mm]
DFT
for T-nuts DIN 650
[mm]
PRF
Test load according to DIN 508 F min.
[N*10^3]
G
weight
[g]
23010.0052 T-Nut
23010.0052
Quality 10
M4
5
4.6
9
6.5
3
5
7.0
2.3
23010.0062 T-Nut
23010.0062
Quality 10
M5
6
5.6
10
8.0
4
6
11.4
3.4
23010.0082 T-Nut
23010.0082
Quality 10
M6
8
7.6
13
10.0
6
8
16.0
8.3
23010.0104 T-Nut
23010.0104
Quality 10
M6
10
9.6
15
12.0
6
10
16.0
14.0
23010.0102 T-Nut
23010.0102
Quality 10
M8
10
9.6
15
12.0
6
10
29.0
13.0
23010.0124 T-Nut
23010.0124
Quality 10
M8
12
11.6
18
14.0
7
12
29.0
23.0
23010.0122 T-Nut
23010.0122
Quality 10
M10
12
11.6
18
14.0
7
12
46.0
20.0
23010.0146 T-Nut
23010.0146
Quality 10
M6
14
13.6
22
16.0
8
14
16.0
46.0
23010.0145 T-Nut
23010.0145
Quality 10
M8
14
13.6
22
16.0
8
14
29.0
41.0
23010.0144 T-Nut
23010.0144
Quality 10
M10
14
13.6
22
16.0
8
14
46.0
37.0
23010.0142 T-Nut
23010.0142
Quality 10
M12
14
13.6
22
16.0
8
14
67.0
34.0
23010.0166 T-Nut
23010.0166
Quality 10
M8
16
15.6
25
18.0
9
16
29.0
62.0
23010.0165 T-Nut
23010.0165
Quality 10
M10
16
15.6
25
18.0
9
16
46.0
58.0
23010.0164 T-Nut
23010.0164
Quality 10
M12
16
15.6
25
18.0
9
16
67.0
54.0
23010.0162 T-Nut
23010.0162
Quality 10
M14
16
15.6
25
18.0
9
16
-
49.0
23010.0187 T-Nut
23010.0187
Quality 10
M8
18
17.6
28
20.0
10
18
29.0
90.0
23010.0186 T-Nut
23010.0186
Quality 10
M10
18
17.6
28
20.0
10
18
46.0
85.0
23010.0185 T-Nut
23010.0185
Quality 10
M12
18
17.6
28
20.0
10
18
67.0
80.0
23010.0184 T-Nut
23010.0184
Quality 10
M14
18
17.6
28
20.0
10
18
-
74.0
23010.0182 T-Nut
23010.0182
Quality 10
M16
18
17.6
28
20.0
10
18
128.0
68.0
23010.0205 T-Nut
23010.0205
Quality 10
M12
20
19.6
32
24.0
12
20
67.0
131.0
23010.0204 T-Nut
23010.0204
Quality 10
M16
20
19.6
32
24.0
12
20
128.0
116.0
23010.0202 T-Nut
23010.0202
Quality 10
M18
20
19.6
32
24.0
12
20
-
108.0
23010.0225 T-Nut
23010.0225
Quality 10
M12
22
21.6
35
28.0
14
22
67.0
189.0
23010.0226 T-Nut
23010.0226
Quality 10
M16
22
21.6
35
28.0
14
22
128.0
175.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表