您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRFP/NL - Standard rubber wheels, swivel bolt hole bracket type "NL"
Tellurerota
Industrial - Light duty
23 - STANDARD RUBBER WHEELS, PRESSED STEEL DISCS
Standard rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie23/23nl/srfp_nl_asmtab.prj},{NB=237706},{COD=237706},{WT=CB},{D=200},{BR=4},{DX=200},{F=50.0},{H=236},{G=102},{C=20},{E=56},{O=156},{LC=230},{DD=20},{L1=80},{L=60},{DFA=12},{TG=0},{W=3.16},{INFO=Technical description},{VER=6},{TG1=0, 'No', 1, 'Yes'},{PPATH=nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
C
Bolt hole diameter
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
237701
237701
CB
80
25.0
107
73
12
40
65
0.61
237702
237702
CB
100
30.0
128
73
12
35
80
0.74
237703
237703
CB
125
37.5
156
73
12
37
130
1.09
237704
237704
CB
140
37.5
176
73
12
34
150
1.23
237711
237711
CB
150
40.0
182
73
12
34
170
1.35
237710
237710
CB
160
40.0
193
102
20
56
180
1.78
237706
237706
CB
200
50.0
236
102
20
56
230
3.16
237901
237901
CR
80
25.0
107
73
12
40
65
0.63
237902
237902
CR
100
30.0
128
73
12
35
80
0.76
237903
237903
CR
125
37.5
156
73
12
37
130
1.12
237904
237904
CR
140
37.5
176
73
12
34
150
1.26
237911
237911
CR
150
40.0
182
73
12
34
170
1.38
237910
237910
CR
160
40.0
193
102
20
56
180
1.85
237906
237906
CR
200
50.0
236
102
20
56
230
3.22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SRFP/NL FR - Standard rubber wheels, swivel bolt hole bracket type "NL" wit...
Tellurerota
06.05.2024
SRP/NL FR - Standard rubber wheels, swivel top plate bracket type "NL" with...
Tellurerota
06.05.2024
SRC/NL - Standard rubber wheels, swivel bracket with stem type "NL"
Tellurerota
06.05.2024
SRC FR - Rubber wheels, polyamide centre with threadguards, swivel bracket ...
Tellurerota
06.05.2024
SRFP/NL FR - Standard rubber wheels, swivel bolt hole bracket type "NL" wit...
Tellurerota
06.05.2024
SRFP/NL - Standard rubber wheels, swivel bolt hole bracket type "NL"
Tellurerota
06.05.2024
SRFP/NL FR - Standard rubber wheels, swivel bolt hole bracket type "NL" wit...
Tellurerota
06.05.2024
SRP/NL - Standard rubber wheels, swivel top plate bracket type "NL"
Tellurerota
06.05.2024
SF/EP - "TR" polyurethane wheels, aluminium centre, fixed bracket type "EP"
Tellurerota
06.05.2024
SRFP/NL - Injection polyurethane wheels, 55 Shore A polyamide 6 centre,swiv...
Tellurerota
06.05.2024
SRFP/NL FR - Injection polyurethane wheels, 55 Shore A polyamide 6 centre, ...
Tellurerota
06.05.2024
95010 - Swivel and fixed castors appliance, standard version
norelem
30.05.2024
53PSDCR - Standard rubber wheels, pressed steel discs, roller bearing bore
Tellurerota
06.05.2024
SRFP/NL - Standard rubber wheels, swivel bolt hole bracket type "NL"
Tellurerota
06.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表