您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Fitting D7 single rod male
Metalwork
Fittings and Accessories
Fittings
Fittings series D
Fittings series D7
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_series_d/fittings_series_d7/fittings_series_d7.prj},{NB=2407004},{IDNR=},{CODE=2407004},{REF=D7},{F=3/8},{FNDM=16.662},{CH=20},{L=37},{P=9},{INFO=Catalogue},{VERS=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
F
ⁿ/ₐ
CH
[mm]
L
[mm]
P
[mm]
2407001
2407001
D7
M5
8
18
3
2407002
2407002
D7
1/8
14
28
6
2407003
2407003
D7
1/4
17
33
8
2407004
2407004
D7
3/8
20
37
9
2407005
2407005
D7
1/2
27
42
10
2407006
2407006
D7
M12x1.5
17
33
8
2407102
2407102
D7 with OR
1/8
14
28
6
2407103
2407103
D7 with OR
1/4
17
33
8
2407104
2407104
D7 with OR
3/8
20
37
9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表