您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Gems Sensors XLS-1 - Gems Sensors XLS-1
Gems Sensors
Powered by
CAD模型選擇
{gemssensors/xls_1_asmtab.prj},{NB=251045},{PN=251045},{MT=1/4˝-18 NPT (TYPE 14)},{EC=12˝-14˝ PVC Cable},{AC=Dry Source},{VAR=3},{CH=244301},{OH=-},{CW=Cable},{PPATH=xls_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
MT
Mounting Type
ⁿ/ₐ
EC
Electrical Connection
ⁿ/ₐ
AC
Actuation Condition
ⁿ/ₐ
VAR
VAR Help
ⁿ/ₐ
CH
Connectors Help
ⁿ/ₐ
OH
O-Ring Help
ⁿ/ₐ
CW
CABLE/Wires
ⁿ/ₐ
247670
247670
M12 x 1.0 (TYPE 10)
Integral 3-pin Deutsch® C...
Wet Sink
1
239499
112996
-
247675
247675
M12 x 1.0 (TYPE 10)
Integral 3-pin Deutsch® C...
Dry Sink
1
239499
112996
-
250830
250830
M12 x 1.0 (TYPE 10)
Integral 3-pin Deutsch® C...
Wet Source
1
239499
112996
-
250835
250835
M12 x 1.0 (TYPE 10)
Integral 3-pin Deutsch® C...
Dry Source
1
239499
112996
-
247740
247740
M12 x 1.0 (TYPE 10)
18 AWG, 12˝-14˝ Extended ...
Wet Sink
1
244301
112996
Wires
247745
247745
M12 x 1.0 (TYPE 10)
18 AWG, 12˝-14˝ Extended ...
Dry Sink
1
244301
112996
Wires
250930
250930
M12 x 1.0 (TYPE 10)
18 AWG, 12˝-14˝ Extended ...
Wet Source
1
244301
112996
Wires
250935
250935
M12 x 1.0 (TYPE 10)
18 AWG, 12˝-14˝ Extended ...
Dry Source
1
244301
112996
Wires
247750
247750
M12 x 1.0 (TYPE 10)
12˝-14˝ PVC Cable
Wet Sink
1
244301
112996
Cable
247755
247755
M12 x 1.0 (TYPE 10)
12˝-14˝ PVC Cable
Dry Sink
1
244301
112996
Cable
251030
251030
M12 x 1.0 (TYPE 10)
12˝-14˝ PVC Cable
Wet Source
1
244301
112996
Cable
251035
251035
M12 x 1.0 (TYPE 10)
12˝-14˝ PVC Cable
Dry Source
1
244301
112996
Cable
247690
247690
1/2˝-14 NPT (TYPE 12)
Integral 3-pin Deutsch® C...
Wet Sink
2
239499
-
-
247695
247695
1/2˝-14 NPT (TYPE 12)
Integral 3-pin Deutsch® C...
Dry Sink
2
239499
-
-
250820
250820
1/2˝-14 NPT (TYPE 12)
Integral 3-pin Deutsch® C...
Wet Source
2
239499
-
-
250825
250825
1/2˝-14 NPT (TYPE 12)
Integral 3-pin Deutsch® C...
Dry Source
2
239499
-
-
247780
247780
1/2˝-14 NPT (TYPE 12)
18 AWG, 12˝-14˝ Extended ...
Wet Sink
2
244301
-
Wires
247785
247785
1/2˝-14 NPT (TYPE 12)
18 AWG, 12˝-14˝ Extended ...
Dry Sink
2
244301
-
Wires
250920
250920
1/2˝-14 NPT (TYPE 12)
18 AWG, 12˝-14˝ Extended ...
Wet Source
2
244301
-
Wires
250925
250925
1/2˝-14 NPT (TYPE 12)
18 AWG, 12˝-14˝ Extended ...
Dry Source
2
244301
-
Wires
247790
247790
1/2˝-14 NPT (TYPE 12)
12˝-14˝ PVC Cable
Wet Sink
2
244301
-
Cable
247795
247795
1/2˝-14 NPT (TYPE 12)
12˝-14˝ PVC Cable
Dry Sink
2
244301
-
Cable
251020
251020
1/2˝-14 NPT (TYPE 12)
12˝-14˝ PVC Cable
Wet Source
2
244301
-
Cable
251025
251025
1/2˝-14 NPT (TYPE 12)
12˝-14˝ PVC Cable
Dry Source
2
244301
-
Cable
247700
247700
1/4˝-18 NPT (TYPE 14)
Integral 3-pin Deutsch® C...
Wet Sink
3
239499
-
-
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Gems Sensors WIF-1250 - Gems Sensors WIF-1250
Gems Sensors
05.03.2020
C87OMX Triple-Lok - Male stud elbow
Parker
31.05.2022
F4OHMG5 Adapter - Male female thread adapter
Parker
31.05.2022
Gems Sensors LS-7 - Gems Sensors LS-7
Gems Sensors
05.03.2020
Gems Sensors LS-1800/LS-1900 - Gems Sensors LS-1800/LS-1900
Gems Sensors
20.09.2019
Gems Sensors CAP-300 - Gems Sensors CAP-300
Gems Sensors
15.01.2020
AU5/N - NPT male G (BSPP) female adaptors
Metalwork
21.07.2022
R4OMLO O-Lok - Male stud run tee
Parker
31.05.2022
AU5/G - NPT female G (BSPP) male adaptors
Metalwork
21.07.2022
DW-AX-50X-P5 - Inductive Sensor
CONTRINEX
22.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表