您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
1-078 - Compression Latch short axis
Dirak
Quarter-Turns
Powered by
CAD模型選擇
{dirak/drehriegel/1_078_asmtab.prj},{NB=248-9808.01-02201(0022)},{BEST=248-9808.01-02201},{AUS=LH},{BTYP=Vierkant 9 konisch},{ZTYP=},{VS=},{SK=},{SKAUS=0},{SCH=},{BAU=48},{KK=6},{KS=0},{TUR=22.0},{MAT=zinc die, chrome plated glossy},{INFO=Product page DIRAK.com},{PPATH=2017/assemblies/1_078_asmtpl.prj},{VERS=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
BTYP
Type of insert
ⁿ/ₐ
H
Height
[mm]
BAU
Construction depth
[mm]
KK
Compression
[mm]
MAT
Material
ⁿ/ₐ
248-9802.01-01201
248-9802.01-01201
RH
Square 8mm
0
48
6
zinc die, chrome plated g...
248-9803.01-01201
248-9803.01-01201
RH
Double bit 3mm Pin
0
48
6
zinc die, chrome plated g...
248-9804.01-01201
248-9804.01-01201
RH
Double bit 5mm Pin
0
48
6
zinc die, chrome plated g...
248-9807.01-01201
248-9807.01-01201
RH
Triangular 8mm
0
48
6
zinc die, chrome plated g...
248-9808.01-01201
248-9808.01-01201
RH
Square 9mm conical
0
48
6
zinc die, chrome plated g...
248-9802.01-02201
248-9802.01-02201
LH
Square 8mm
0
48
6
zinc die, chrome plated g...
248-9803.01-02201
248-9803.01-02201
LH
Double bit 3mm Pin
0
48
6
zinc die, chrome plated g...
248-9804.01-02201
248-9804.01-02201
LH
Double bit 5mm Pin
0
48
6
zinc die, chrome plated g...
248-9807.01-02201
248-9807.01-02201
LH
Triangular 8mm
0
48
6
zinc die, chrome plated g...
248-9808.01-02201
248-9808.01-02201
LH
Square 9mm conical
0
48
6
zinc die, chrome plated g...
248-9862.03-01201
248-9862.03-01201
RH
Square 8mm
0
48
6
zinc die, black matt, E-c...
248-9863.03-01201
248-9863.03-01201
RH
Double bit 3mm Pin
0
48
6
zinc die, black matt, E-c...
248-9864.03-01201
248-9864.03-01201
RH
Double bit 5mm Pin
0
48
6
zinc die, black matt, E-c...
248-9867.03-01201
248-9867.03-01201
RH
Triangular 8mm
0
48
6
zinc die, black matt, E-c...
248-9868.03-01201
248-9868.03-01201
RH
Square 9mm conical
0
48
6
zinc die, black matt, E-c...
248-9862.03-02201
248-9862.03-02201
LH
Square 8mm
0
48
6
zinc die, black matt, E-c...
248-9863.03-02201
248-9863.03-02201
LH
Double bit 3mm Pin
0
48
6
zinc die, black matt, E-c...
248-9864.03-02201
248-9864.03-02201
LH
Double bit 5mm Pin
0
48
6
zinc die, black matt, E-c...
248-9867.03-02201
248-9867.03-02201
LH
Triangular 8mm
0
48
6
zinc die, black matt, E-c...
248-9868.03-02201
248-9868.03-02201
LH
Square 9mm conical
0
48
6
zinc die, black matt, E-c...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1-058 - Cams
Dirak
15.12.2023
1-100 - Quarter-Turn, Screw-in Type, Optional: Water- and dust-tight accord...
Dirak
15.12.2023
7-079 - Compression Quarter-Turn Pr20.1 L22/32 with knurled wheel adjustmen...
Dirak
16.02.2022
1-110 - Quarter-Turn, Screw-in Type, Optional: Water- and dust-tight accord...
Dirak
15.12.2023
1-260 - Hooked Cam
Dirak
15.12.2023
7-078 - Compression Latch Pr20.1 L22/32 Stainless Steel
Dirak
15.12.2023
1-080 - Clamping Quarter-Turn 21.6
Dirak
15.12.2023
1-102.01 - Cams L45 without Ramp and Stop
Dirak
15.12.2023
7-105 - Cams L35/45
Dirak
15.12.2023
6-504 - Compression Latch for insert
Dirak
15.12.2023
1-102 - Cams
Dirak
15.12.2023
1-083 - Quarter-Turn, with 12mm Housing
Dirak
15.12.2023
1-053 - Quarter-Turn with Cylinder Pr14.1 L13.5
Dirak
15.12.2023
1-077 - Compression Latch (large version)
Dirak
15.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表