您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
With Frequency Converter
Wilo
Pressure-boosting systems
SiBoost Smart Helix VE
Powered by
CAD模型選擇
{wilo/40288a8a54ce361f0154de0868d9789c/40288a8a54ce361f0154de0878a21307/8ae2819c753ecf0801755417d99e1f0f.prj},{NB=SiBoost Smart 3 Helix VE1606 2536340(350)_P1},{ARTICLE_ID=2536340},{EF023142=0},{EF023144=0},{EF000447=0},{EF020604=0},{EF023148=3},{EF014904=20.990},{EF014905=857.11},{EF000991=31.00},{EF000992=113.00},{EF020449=16.0},{EF000536=0},{EF003977=400},{EF000351=3},{EF000001=0.00},{EF012424=8.40},{EF012425=7.50},{EF001642=3500.0},{EF007178=0},{EF007179=0},{EF016383=0},{EF016385=0},{EF016386=0},{EF016387=0},{EF016388=0},{EF016389=0},{EF016390=0},{EF003626=0},{EF007521=0},{EF003055=0},{EF003052=0},{EF007525=0},{EF016391=0},{EF016392=0},{EF016393=0},{EF016394=0},{EF016395=0},{EF016396=0},{EF016397=0},{EF023182=3.0},{EF002386=5.0},{EF025503=50},{EF025504=50},{EF023149=0},{EF023154=0},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLE_ID
Article number
ⁿ/ₐ
ARTICLE_NAME
Type code
ⁿ/ₐ
MANUFACTURER_NAME
Manufacturer
ⁿ/ₐ
DESCRIPTION_SHORT
Short text
ⁿ/ₐ
DESCRIPTION_LONG
Tender text
ⁿ/ₐ
PRODUCT_DESCRIPTION
Product description
ⁿ/ₐ
ETIM_CLASS__EC_
ETIM Class (EC)
ⁿ/ₐ
EF021265
Suitable for tap water
ⁿ/ₐ
EF024284
Suitable for rainwater
ⁿ/ₐ
EF025120
Suitable for sprinkling/irrigation
ⁿ/ₐ
EF023038
Pump casing material
ⁿ/ₐ
EF023143
Quality class of pump casing
ⁿ/ₐ
EF011652
Material pump wheel
ⁿ/ₐ
EF024149
Material pump wheel
ⁿ/ₐ
EF023142
Material fittings
ⁿ/ₐ
EF023144
Material fittings
ⁿ/ₐ
EF023489
Material of unit pipework
ⁿ/ₐ
EF023488
Quality class of unit pipework
ⁿ/ₐ
EF000447
Reservoir material
ⁿ/ₐ
EF020604
Quality class of reservoir
ⁿ/ₐ
EF023148
Number of pumps
ⁿ/ₐ
EF014904
Volume flow rate (BEP)
[m³/h]
EF014905
Head at flow rate (BEP)
[kPa]
EF000991
Max. discharge flow
[m³/h]
EF000992
Max. static height
[m]
EF020449
Max. operating pressure
[bar]
EF003701
Electrical connection
ⁿ/ₐ
EF000536
Cable length
[mm]
EF003977
Rated voltage
[V]
EF000351
Number of phases
ⁿ/ₐ
EF005455
Frequency
[Hz]
EF000001
Nominal current
[A]
EF012424
Motor power input (P1) per motor
[kW]
EF012425
Motor power output (P2) per motor
[kW]
EF023092
Insulation class acc. to IEC
ⁿ/ₐ
EF001642
Rotational speed
[1/min]
EF020121
Motor speed control
ⁿ/ₐ
EF020120
Type of speed control
ⁿ/ₐ
EF015266
Communication
ⁿ/ₐ
EF007178
Radio standard Bluetooth
ⁿ/ₐ
EF007179
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016383
Radio standard 2G / 3G / 4G
ⁿ/ₐ
EF016385
Radio standard 5G
ⁿ/ₐ
EF016386
Interface signal 0-10 V / 2-10 V
ⁿ/ₐ
EF016387
Interface signal 0-20 mA / 4-20 mA
ⁿ/ₐ
EF016388
Interface PT100 / PT1000 / PTC
ⁿ/ₐ
EF016389
Interface Pulse Width Modulation (PWM)
ⁿ/ₐ
EF016390
Interface pulse counter
ⁿ/ₐ
EF003626
Potential free switch contact
ⁿ/ₐ
EF007314
With communication interface RS-485
ⁿ/ₐ
EF007312
With communication interface RS-232
ⁿ/ₐ
EF007521
Supporting protocol for EtherNet/IP
ⁿ/ₐ
EF003055
Supporting protocol for KNX
ⁿ/ₐ
EF003052
Supporting protocol for PROFIBUS
ⁿ/ₐ
EF007525
Supporting protocol for PROFINET IO
ⁿ/ₐ
EF016391
Supporting protocol for CAN/CANOpen
ⁿ/ₐ
EF016392
Supporting protocol for Modbus TCP
ⁿ/ₐ
EF016393
Supporting protocol for Modbus RTU
ⁿ/ₐ
EF016394
Supporting protocol for BACnet MS/TP
ⁿ/ₐ
EF016395
Supporting protocol for BACnet IP
ⁿ/ₐ
EF016396
Supporting protocol for LON/LONWorks
ⁿ/ₐ
EF016397
Supporting protocol for LIN Bus
ⁿ/ₐ
EF023182
Medium temperature (continuous)
[°C]
EF002386
Ambient temperature
[°C]
EF025116
Connection on supply side
ⁿ/ₐ
EF025117
Diameter of connection on supply side
ⁿ/ₐ
EF025503
Outer pipe diameter connection inlet side
[mm]
EF026143
Flange compression stage connection inlet
[bar]
EF014906
Connection standard inlet side
ⁿ/ₐ
EF025977
Connection outlet side
ⁿ/ₐ
EF025118
Diameter of connection on delivery side
ⁿ/ₐ
EF025504
Outer pipe diameter connection outlet side
[mm]
EF026233
Flange compression stage connection outlet
[bar]
EF014907
Connection standard outlet side
ⁿ/ₐ
EF001339
Flange shape
ⁿ/ₐ
EF023149
Suction installation
ⁿ/ₐ
EF023154
With bypass pipe
ⁿ/ₐ
EF026396
Degree of protection (IP) pump
ⁿ/ₐ
EF026395
Degree of protection cabinet (IP)
ⁿ/ₐ
EF001438
Length
[mm]
EF000008
Width
[mm]
EF000040
Height
[mm]
EF000167
Weight
[kg]
EF008837
Approval
ⁿ/ₐ
A1
Angle to first bolt hole
[°]
A2
Angle to first bolt hole
[°]
A3
Angle to first bolt hole
[°]
A4
Angle to first bolt hole
[°]
B1
Thickness flange (incl. sealing edge)
[mm]
B2
Thickness flange (incl. sealing edge)
[mm]
B3
Thickness flange (incl. sealing edge)
[mm]
B4
Thickness flange (incl. sealing edge)
[mm]
D1
Outer diameter of flange
[mm]
D2
Outer diameter of flange
[mm]
D3
Outer diameter of flange
[mm]
D4
Outer diameter of flange
[mm]
D21
Diameter bolt hole
[mm]
D22
Diameter bolt hole
[mm]
D23
Diameter bolt hole
[mm]
D24
Diameter bolt hole
[mm]
D41
Diameter sealing edge
[mm]
D42
Diameter sealing edge
[mm]
D43
Diameter sealing edge
[mm]
D44
Diameter sealing edge
[mm]
DE
Diameter expansion vessel
[mm]
DM
Diameter motor
[mm]
DN1
Diameter of connection on supply side
[mm]
DN2
Diameter of connection on supply side
[mm]
DN3
Diameter of connection on delivery side
[mm]
DN4
Diameter of connection on delivery side
[mm]
DO1
Outer pipe diameter connection inlet side
ⁿ/ₐ
DO2
Outer pipe diameter connection inlet side
ⁿ/ₐ
DO3
Outer pipe diameter connection outlet side
ⁿ/ₐ
DO4
Outer pipe diameter connection outlet side
ⁿ/ₐ
F1
Thickness sealing edge
[mm]
F2
Thickness sealing edge
[mm]
F3
Thickness sealing edge
[mm]
F4
Thickness sealing edge
[mm]
H
Height
[mm]
H02
Distance to bottom side vessel
[mm]
H1
Height to centre connection
[mm]
H2
Height to centre connection
[mm]
H3
Height to centre connection
[mm]
H4
Height to centre connection
[mm]
H5
Height expansion vessel
[mm]
H6
Height electrical cabinet
[mm]
HP
Pump height
[mm]
K1
Pitch circle
[mm]
K2
Pitch circle
[mm]
K3
Pitch circle
[mm]
K4
Pitch circle
[mm]
L
Length of foundation plate
[mm]
L1
Connection length
[mm]
L2
Connection length
[mm]
L3
Connection length
[mm]
L4
Connection length
[mm]
LE1
Distance till side foundation plate
[mm]
LE2
Centre-to-centre (double) pump
[mm]
LE3
Thickness electrical cabinet
[mm]
LE4
Width electrical cabinet
[mm]
LE5
Length to top side electrical cabinet
[mm]
LE6
Length electrical cabinet
[mm]
LE7
Distance to side cabinet
[mm]
LE8
Width electrical cabinet 1
[mm]
LE9
Length 9
[mm]
N1
Number of bolt holes
ⁿ/ₐ
N2
Number of bolt holes
ⁿ/ₐ
N3
Number of bolt holes
ⁿ/ₐ
N4
Number of bolt holes
ⁿ/ₐ
NP
Number of pumps
ⁿ/ₐ
Q1
Length gusset/thread
[mm]
Q2
Length gusset/thread
[mm]
Q3
Length gusset/thread
[mm]
Q4
Length gusset/thread
[mm]
S1
Wall thickness connection
[mm]
S2
Wall thickness connection
[mm]
S3
Wall thickness connection
[mm]
S4
Wall thickness connection
[mm]
W1
Centre-to-centre distance of connections
[mm]
W2
Foundation plate width
[mm]
W3
Distance backside cabinet
ⁿ/ₐ
HD
Diameter pump housing
[mm]
H01
Dimensions
[mm]
L5
Dimensions
[mm]
W0
Dimensions
[mm]
2541584
2541584
SiBoost Smart 2 Helix VE2...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE2...
EC010737
0
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
2.834
322.84
4.50
41.71
16.0
0
0
400
3
50. 60
0.00
0.73
0.55
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
694.0
855.0
114.0
0
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
130
R 1½
R 1½
R 1½
R 1½
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
855
244.25
140
140
140
140
297
750
662
0
0
0
0
850
150
450
150
450
350
300
300
150
229
206
0
189.00
40
0
0
0
0
2
18
18
18
18
5
5
5
5
561
300
0
152
90
300
725
2541585
2541585
SiBoost Smart 2 Helix VE2...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE2...
EC010737
0
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
2.732
453.17
4.50
58.49
16.0
0
0
400
3
50. 60
0.00
0.97
0.75
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
694.0
855.0
118.0
0
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
146
R 1½
R 1½
R 1½
R 1½
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
855
244.25
140
140
140
140
297
750
743
0
0
0
0
850
150
450
150
450
350
300
300
150
237
206
0
189.00
40
0
0
0
0
2
18
18
18
18
5
5
5
5
561
300
0
152
90
300
725
2541586
2541586
SiBoost Smart 2 Helix VE2...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE2...
EC010737
0
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
2.802
649.99
4.50
82.86
16.0
0
0
400
3
50. 60
0.00
1.42
1.10
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
694.0
855.0
120.0
0
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
146
R 1½
R 1½
R 1½
R 1½
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
855
244.25
140
140
140
140
297
750
793
0
0
0
0
850
150
450
150
450
350
300
300
150
237
206
0
189.00
40
0
0
0
0
2
18
18
18
18
5
5
5
5
561
300
0
152
90
300
725
2541587
2541587
SiBoost Smart 2 Helix VE2...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE2...
EC010737
0
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
2.846
909.08
4.50
117.30
16.0
0
0
400
3
50. 60
0.00
1.79
1.50
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
694.0
975.0
142.0
0
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
172
R 1½
R 1½
R 1½
R 1½
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
855
244.25
140
140
140
140
297
750
910
0
0
0
0
850
150
450
150
450
350
300
300
150
254
243
0
214.00
40
0
0
0
0
2
18
18
18
18
5
5
5
5
561
300
0
152
90
300
725
2537330
2537330
SiBoost Smart 2 Helix VE4...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE4...
EC010737
0
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
4.105
222.42
7.00
28.53
16.0
0
0
400
3
50. 60
0.00
0.73
0.55
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
694.0
855.0
112.0
0
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
130
R 1½
R 1½
R 1½
R 1½
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
855
244.25
140
140
140
140
297
750
637
0
0
0
0
850
150
450
150
450
350
300
300
150
229
206
0
189.00
40
0
0
0
0
2
18
18
18
18
5
5
5
5
561
300
0
152
90
300
725
2537358
2537358
SiBoost Smart 2 Helix VE4...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE4...
EC010737
0
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
4.243
315.19
7.50
40.29
16.0
0
0
400
3
50. 60
0.00
0.97
0.75
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
694.0
855.0
118.0
0
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
146
R 1½
R 1½
R 1½
R 1½
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
855
244.25
140
140
140
140
297
750
693
0
0
0
0
850
150
450
150
450
350
300
300
150
237
206
0
189.00
40
0
0
0
0
2
18
18
18
18
5
5
5
5
561
300
0
152
90
300
725
2537620
2537620
SiBoost Smart 2 Helix VE4...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE4...
EC010737
0
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
4.620
437.18
7.80
54.79
16.0
0
0
400
3
50. 60
0.00
1.42
1.10
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
694.0
855.0
119.0
0
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
146
R 1½
R 1½
R 1½
R 1½
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
855
244.25
140
140
140
140
297
750
718
0
0
0
0
850
150
450
150
450
350
300
300
150
237
206
0
189.00
40
0
0
0
0
2
18
18
18
18
5
5
5
5
561
300
0
152
90
300
725
2537331
2537331
SiBoost Smart 2 Helix VE4...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE4...
EC010737
0
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
4.602
605.37
7.80
76.87
16.0
0
0
400
3
50. 60
0.00
1.79
1.50
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
694.0
855.0
112.0
0
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
172
R 1½
R 1½
R 1½
R 1½
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
855
244.25
140
140
140
140
297
750
810
0
0
0
0
850
150
450
150
450
350
300
300
150
254
243
0
214.00
40
0
0
0
0
2
18
18
18
18
5
5
5
5
561
300
0
152
90
300
725
2537621
2537621
SiBoost Smart 2 Helix VE4...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE4...
EC010737
0
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
4.724
876.62
7.80
112.80
16.0
0
0
400
3
50. 60
0.00
2.70
2.20
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 1
25
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
694.0
855.0
142.0
0
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
170
R 1½
R 1½
R 1½
R 1½
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
855
244.25
140
140
140
140
297
750
905
0
0
0
0
850
150
450
150
450
350
300
300
150
254
243
0
214.00
40
0
0
0
0
2
18
18
18
18
5
5
5
5
561
300
0
152
90
300
725
2537332
2537332
SiBoost Smart 2 Helix VE6...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE6...
EC010737
0
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
7.066
183.29
11.80
23.85
16.0
0
0
400
3
50. 60
0.00
0.97
0.75
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 1¼
32
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 1¼
32
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
706.0
855.0
86.0
0
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
146
R 2
R 2
R 2
R 2
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
855
250.25
140
140
140
140
297
750
668
0
0
0
0
850
150
450
150
450
350
300
300
150
237
206
0
189.00
40
0
0
0
0
2
22
22
22
22
5
5
5
5
573
300
0
152
90
300
737
2536372
2536372
SiBoost Smart 2 Helix VE6...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE6...
EC010737
0
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
7.514
274.88
12.00
36.31
16.0
0
0
400
3
50. 60
0.00
1.42
1.10
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 1¼
32
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 1¼
32
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
706.0
855.0
120.0
0
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
146
R 2
R 2
R 2
R 2
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
855
250.25
140
140
140
140
297
750
706
0
0
0
0
850
150
450
150
450
350
300
300
150
237
206
0
189.00
40
0
0
0
0
2
22
22
22
22
5
5
5
5
573
300
0
152
90
300
737
2537333
2537333
SiBoost Smart 2 Helix VE6...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE6...
EC010737
0
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
7.474
378.44
12.00
50.40
16.0
0
0
400
3
50. 60
0.00
1.79
1.50
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 1¼
32
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 1¼
32
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
737.0
855.0
118.0
0
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
172
R 2
R 2
R 2
R 2
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
855
250.25
140
140
140
140
297
750
785
0
0
0
0
850
150
450
150
450
350
300
300
150
254
243
0
214.00
40
0
0
0
0
2
22
22
22
22
5
5
5
5
573
300
0
152
90
300
737
2536373
2536373
SiBoost Smart 2 Helix VE6...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE6...
EC010737
0
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
7.691
560.35
12.00
75.50
16.0
0
0
400
3
50. 60
0.00
2.70
2.20
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 1¼
32
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 1¼
32
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
706.0
855.0
144.0
0
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
170
R 2
R 2
R 2
R 2
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
855
250.25
140
140
140
140
297
750
880
0
0
0
0
850
150
450
150
450
350
300
300
150
254
243
0
214.00
40
0
0
0
0
2
22
22
22
22
5
5
5
5
573
300
0
152
90
300
737
2537334
2537334
SiBoost Smart 2 Helix VE6...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE6...
EC010737
0
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
7.630
774.53
12.00
102.70
16.0
0
0
400
3
50. 60
0.00
3.60
3.00
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 1¼
32
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 1¼
32
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
706.0
1055.0
213.0
0
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
194
R 2
R 2
R 2
R 2
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
1055
250.25
140
140
140
140
297
950
976
0
0
0
0
850
150
450
150
450
350
300
400
150
265
243
0
214.00
30
0
0
0
0
2
22
22
22
22
5
5
5
5
573
420
0
152
90
300
737
2536374
2536374
SiBoost Smart 2 Helix VE6...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE6...
EC010737
0
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
7.713
1047.36
12.00
138.60
16.0
0
0
400
3
50. 60
0.00
4.70
4.00
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 1¼
32
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 1¼
32
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
706.0
1215.0
219.0
0
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
220
R 2
R 2
R 2
R 2
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
1055
250.25
140
140
140
140
297
950
1158
0
0
0
0
850
150
450
150
450
350
300
400
150
284
243
0
214.00
30
0
0
0
0
2
22
22
22
22
5
5
5
5
573
420
0
152
90
300
737
2536345
2536345
SiBoost Smart 2 Helix VE1...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE1...
EC010737
KTW. WRAS
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
10.610
212.51
19.80
25.98
16.0
0
0
400
3
50. 60
0.00
1.42
1.10
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 1½
40
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 1½
40
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
845.0
855.0
102.0
KTW. WRAS
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
146
R 2½
R 2½
R 2½
R 2½
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
855
288.00
170
170
170
170
297
750
689
0
0
0
0
850
150
450
150
450
350
300
300
150
237
206
0
189.00
40
0
0
0
0
2
25
25
25
25
5
5
5
5
704
300
0
152
90
300
868
2537335
2537335
SiBoost Smart 2 Helix VE1...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE1...
EC010737
0
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
10.640
302.05
18.00
37.26
16.0
0
0
400
3
50. 60
0.00
1.79
1.50
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 1½
40
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 1½
40
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
845.0
855.0
150.0
0
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
172
R 2½
R 2½
R 2½
R 2½
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
855
288.00
170
170
170
170
297
750
769
0
0
0
0
850
150
450
150
450
350
300
300
150
254
243
0
214.00
40
0
0
0
0
2
25
25
25
25
5
5
5
5
704
300
0
152
90
300
868
2536346
2536346
SiBoost Smart 2 Helix VE1...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE1...
EC010737
KTW. WRAS
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
10.910
429.93
19.80
52.71
16.0
0
0
400
3
50. 60
0.00
2.70
2.20
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 1½
40
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 1½
40
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
845.0
876.0
137.0
KTW. WRAS
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
170
R 2½
R 2½
R 2½
R 2½
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
855
288.00
170
170
170
170
297
750
826
0
0
0
0
850
150
450
150
450
350
300
300
150
254
243
0
214.00
40
0
0
0
0
2
25
25
25
25
5
5
5
5
704
300
0
152
90
300
868
2537336
2537336
SiBoost Smart 2 Helix VE1...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE1...
EC010737
0
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
11.270
575.65
18.00
71.06
16.0
0
0
400
3
50. 60
0.00
3.60
3.00
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 1½
40
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 1½
40
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
845.0
1055.0
167.0
0
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
194
R 2½
R 2½
R 2½
R 2½
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
1055
288.00
170
170
170
170
297
950
885
0
0
0
0
850
150
450
150
450
350
300
400
150
265
243
0
214.00
30
0
0
0
0
2
25
25
25
25
5
5
5
5
704
420
0
152
90
300
868
2536347
2536347
SiBoost Smart 2 Helix VE1...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE1...
EC010737
KTW. WRAS
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
11.990
745.70
18.00
92.37
16.0
0
0
400
3
50. 60
0.00
4.70
4.00
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 1½
40
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 1½
40
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
845.0
1055.0
190.0
KTW. WRAS
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
220
R 2½
R 2½
R 2½
R 2½
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
1055
288.00
170
170
170
170
297
950
954
0
0
0
0
850
150
450
150
450
350
300
400
150
284
243
0
214.00
30
0
0
0
0
2
25
25
25
25
5
5
5
5
704
420
0
152
90
300
868
2536348
2536348
SiBoost Smart 2 Helix VE1...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE1...
EC010737
0
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
11.600
1019.90
18.00
127.40
16.0
0
0
400
3
50. 60
0.00
6.60
5.50
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 1½
40
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 1½
40
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
845.0
1296.0
289.0
0
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
262
R 2½
R 2½
R 2½
R 2½
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
1055
288.00
170
170
170
170
297
950
1324
0
0
0
0
850
150
450
150
450
350
300
400
150
296
306
0
246.00
30
0
0
0
0
2
25
25
25
25
5
5
5
5
704
420
0
152
90
300
868
2536333
2536333
SiBoost Smart 2 Helix VE1...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE1...
EC010737
KTW. WRAS
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
20.160
235.26
31.00
32.63
16.0
0
0
400
3
50. 60
0.00
2.70
2.20
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 2
50
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 2
50
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
883.0
1055.0
179.0
KTW. WRAS
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
170
R 3
R 3
R 3
R 3
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
1055
309.50
185
185
185
185
297
950
785
0
0
0
0
850
150
450
150
450
350
300
400
150
254
243
0
214.00
30
0
0
0
0
2
25
25
25
25
5
5
5
5
735
420
0
152
90
300
900
2537337
2537337
SiBoost Smart 2 Helix VE1...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE1...
EC010737
0
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
19.310
354.32
30.00
46.94
16.0
0
0
400
3
50. 60
0.00
3.60
3.00
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 2
50
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 2
50
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
883.0
1055.0
226.0
0
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
194
R 3
R 3
R 3
R 3
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
1055
309.50
185
185
185
185
297
950
856
0
0
0
0
850
150
450
150
450
350
300
400
150
265
243
0
214.00
30
0
0
0
0
2
25
25
25
25
5
5
5
5
735
420
0
152
90
300
900
2536334
2536334
SiBoost Smart 2 Helix VE1...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE1...
EC010737
KTW. WRAS
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
21.470
428.55
31.00
56.61
16.0
0
0
400
3
50. 60
0.00
4.70
4.00
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 2
50
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 2
50
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
883.0
1055.0
182.0
KTW. WRAS
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
220
R 3
R 3
R 3
R 3
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
1055
309.50
185
185
185
185
297
950
888
0
0
0
0
850
150
450
150
450
350
300
400
150
284
243
0
214.00
30
0
0
0
0
2
25
25
25
25
5
5
5
5
735
420
0
152
90
300
900
2536335
2536335
SiBoost Smart 2 Helix VE1...
WILO SE
Highly efficient water su...
Compact pressure-boosting...
SiBoost Smart 2 Helix VE1...
EC010737
0
false
false
Stainless steel
X5CrNi18-10
Stainless steel
X2CrNi18-9
0
0
Stainless steel
X2CrNi18-9
0
0
2
20.060
653.32
31.00
86.34
16.0
0
0
400
3
50. 60
0.00
6.60
5.50
F
3500.0
Built-in
Continuously variable
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
3.0
5.0
Screwed connection outer ...
G 2
50
PN 16
DIN ISO 228-1
Screwed connection outer ...
G 2
50
PN 16
DIN ISO 228-1
Screwed connection outer ...
0
0
IP55
IP54
850.0
883.0
1209.0
283.0
0
0.0
0.0
0.0
0.0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
206
262
R 3
R 3
R 3
R 3
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
1055
309.50
185
185
185
185
297
950
1244
0
0
0
0
850
150
450
150
450
350
300
400
150
312
306
0
246.00
30
0
0
0
0
2
25
25
25
25
5
5
5
5
735
420
0
152
90
300
900
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
With Frequency Converter
Wilo
15.04.2024
With Frequency Converter
Wilo
15.04.2024
Amamix-Mixer+Accessories (World) - Submersible motor driven mixer
KSB
24.06.2022
With Frequency Converter (RU)
Wilo
15.04.2024
V08-24
Wilo
15.04.2024
E NLFn
Wilo
15.04.2024
2m³/h (nominal flow), PN16
Wilo
15.04.2024
EJ NLFn
Wilo
15.04.2024
10m³/h (nominal flow), PN16
Wilo
15.04.2024
EMUport CORE
Wilo
15.04.2024
Archive
Wilo
15.04.2024
Suspension unit
Wilo
15.04.2024
AmaProp - with Installation part
KSB
30.01.2023
Flange connection PN 6/10
Wilo
15.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表