您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Standard Shape A
Mitsuboshi Belting
Super Timing Positive Drive
S3M, StarQuick (Quick delivery)
Belt width 6mm
Powered by
CAD模型選擇
{mitsuboshi/super_timing_positive_drive/s3m_starquick_q_d/belt_width_6mm/standard_shape_a.prj},{NB=32S3M0060A AL (,6,0,0,0,0,,No,None,None,)},{STDST=-},{STDRT=32},{DESCR=S3M - Belt Width 6 mm},{ORDER=32S3M0060A AL},{MATERIAL=High tensile aluminum alloy},{NT=32},{SOB=},{D1=6.00},{D2=0.00},{D3=0.00},{L1=0.00},{L2=0.00},{KW=},{TH=No},{THS=None},{THNA=None},{FLA=},{PD=30.56},{OD=29.80},{LA=11},{W=7},{H=2},{HH=1.11},{T=1},{DMIN=6},{DMAX=13},{FL=F-103522},{W1=0.02},{F=35},{M=22},{FD=31.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
[mm]
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
HH
Height
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
W1
Weight
[kg]
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
24S3M0060A AL
-
24
S3M - Belt Width 6 mm
24S3M0060A AL
High tensile aluminum all...
22.92
22.16
11
7
2
1.11
1
4
9
F-102616
0.01
26
16
22.0
25S3M0060A AL
-
25
S3M - Belt Width 6 mm
25S3M0060A AL
High tensile aluminum all...
23.87
23.11
11
7
2
1.11
1
6
11
F-102818
0.01
28
18
24.0
26S3M0060A AL
-
26
S3M - Belt Width 6 mm
26S3M0060A AL
High tensile aluminum all...
24.83
24.07
11
7
2
1.11
1
6
11
F-102818
0.01
28
18
24.0
28S3M0060A AL
-
28
S3M - Belt Width 6 mm
28S3M0060A AL
High tensile aluminum all...
26.74
25.98
11
7
2
1.11
1
6
13
F-103120
0.01
31
20
25.5
30S3M0060A AL
-
30
S3M - Belt Width 6 mm
30S3M0060A AL
High tensile aluminum all...
28.65
27.89
11
7
2
1.11
1
6
13
F-103322
0.02
33
22
29.0
32S3M0060A AL
-
32
S3M - Belt Width 6 mm
32S3M0060A AL
High tensile aluminum all...
30.56
29.80
11
7
2
1.11
1
6
13
F-103522
0.02
35
22
31.2
36S3M0060A AL
-
36
S3M - Belt Width 6 mm
36S3M0060A AL
High tensile aluminum all...
34.38
33.62
11
7
2
1.11
1
6
19
F-104028
0.03
40
28
35.5
40S3M0060A AL
-
40
S3M - Belt Width 6 mm
40S3M0060A AL
High tensile aluminum all...
38.20
37.44
11
7
2
1.11
1
8
23
F-104432
0.03
44
32
39.0
44S3M0060A AL
-
44
S3M - Belt Width 6 mm
44S3M0060A AL
High tensile aluminum all...
42.02
41.25
11
7
2
1.11
1
8
25
F-104734
0.04
47
34
43.0
48S3M0060A AL
-
48
S3M - Belt Width 6 mm
48S3M0060A AL
High tensile aluminum all...
45.84
45.07
11
7
2
1.11
1
8
27
F-104836
0.04
48
36
44.0
50S3M0060A AL
-
50
S3M - Belt Width 6 mm
50S3M0060A AL
High tensile aluminum all...
47.75
46.98
11
7
2
1.11
1
8
27
F-105136
0.05
51
36
47.1
60S3M0060A AL
-
60
S3M - Belt Width 6 mm
60S3M0060A AL
High tensile aluminum all...
57.30
56.53
11
7
2
1.11
1
8
32
F-106141
0.07
61
41
57.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard Shape B
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape C
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
StarQuick Quick delivery / Shape A
Mitsuboshi Belting
07.02.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape B
Mitsuboshi Belting
06.11.2015
Standard Shape B
Mitsuboshi Belting
10.03.2014
StarQuick Quick delivery / Shape B
Mitsuboshi Belting
07.02.2014
Standard KE Models
Tsubakimoto Chain Co.
14.03.2016
A1
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
Standard Shape C
Mitsuboshi Belting
10.03.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表