您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
26 Series - Step relays
Finder
Powered by
CAD模型選擇
{finder/26.prj},{NB=260280240000},{SHA256=IQ63VueXD9RqsXfhHuHHr66IwtCl8AOkDRE1dr8v1tA=},{INAME=260280240000},{NAME=260280240000},{NNCUSTOM=26 Series},{NTCUSTOM=Step relays},{NBCUSTOM=260280240000},{LINACUSTOM=260280240000},{STEPFILE=26XX.stp},{PNGFILE=2602-step-relay.png},{CODE=260280240000},{VAR0=Type 26.02 Electromechanical step relays with electrically separate coil and contact circuit. 2 NO contacts. Features include: 6 sequences, Screw terminals. AC coil, Panel or recessed mount, Cadmium-free contacts},{VAR18=DIN rail}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
VAR0
Description
ⁿ/ₐ
VAR18
EF006569
ⁿ/ₐ
260180120000
260180120000
Type 26. 01 ectromechanic...
DIN rail
260180240000
260180240000
Type 26. 01 ectromechanic...
DIN rail
260180480000
260180480000
Type 26. 01 ectromechanic...
DIN rail
260181100000
260181100000
Type 26. 01 ectromechanic...
DIN rail
260182300000
260182300000
Type 26. 01 ectromechanic...
DIN rail
260280120000
260280120000
Type 26. 02 Electromechan...
DIN rail
260280240000
260280240000
Type 26. 02 Electromechan...
DIN rail
260280480000
260280480000
Type 26. 02 Electromechan...
DIN rail
260281100000
260281100000
Type 26. 02 Electromechan...
DIN rail
260282300000
260282300000
Type 26. 02 Electromechan...
DIN rail
260380120000
260380120000
Type 26. 03 Electromechan...
DIN rail
260380240000
260380240000
Type 26. 03 Electromechan...
DIN rail
260380480000
260380480000
Type 26. 03 Electromechan...
DIN rail
260381100000
260381100000
Type 26. 03 Electromechan...
DIN rail
260382300000
260382300000
Type 26. 03 Electromechan...
DIN rail
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
70 Series - Line monitoring relays
Finder
27.05.2022
PN 16
Wilo
15.04.2024
20 Series - Modular step relays
Finder
27.05.2022
11 Series - Modular light dependent relays
Finder
27.05.2022
15 Series - Dimmer
Finder
27.05.2022
7760056362 - SCM 2CO P
Weidmüller
22.01.2024
7760056363 - SCM 4CO P
Weidmüller
22.01.2024
858-100 - Relay socket for industrial relays 2 and 4 changeover contacts fo...
WAGO
14.07.2023
60 Series - General Purpose Relays
Finder
27.05.2022
HG-KR - AC Servo Motors
Bimba Products
24.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表